- Products
- Automotive (AECQ Grade)
- LED Driver
- MPQ7260-AEC1
MPQ7260-AEC1
36V, 15A Peak ISW, Buck-Boost Converter with Integrated Low-Side MOSFETs Built for Exterior Lighting, AEC-Q100 Qualified
Session textval
Session Titefor popup
- Vin (min) (V)3.6
- Vin (max) (V)36
- Vout (max) (V)36
- Open LED ProtectionYes
- TypeBuck-Boost
- Iout (max) (A)5
- Vfb (V)0.33, 0.5, 2
- fsw (max) (kHz)580
- Iq (mA)0.775
- Ishutdown (µA)1
- SyncYes
- GradeAutomotive
- Package (mm)QFN-20 (3x5)
The MPQ7260-AEC1 is a buck-boost converter with two integrated low-side power MOSFETs (LS-FETs). The device can deliver up to 100W of peak output power (POUT) at certain input supply voltage (VIN) ranges with excellent efficiency. It offers a very compact solution to achieve up to 5A of continuous output current (IOUT), with excellent load and line regulation.
The MPQ7260-AEC1 works with a configurable switching frequency (fSW) for all buck, boost, and buck-boost modes. One special buck-boost control strategy provides high efficiency across the full VIN range and smooth transient response between different modes.
The device integrates an I2C interface and one-time programmable (OTP) memory to provide flexible, configurable features.
Fault protections include constant current (CC) limiting, output over-voltage protection (OVP), and thermal shutdown (TSD).
The MPQ7260-AEC1 requires a minimal number of readily available, standard external components, and is available in a QFN-20 (3mmx5mm) package. It is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- Designed for Automotive Applications:
- Up to 36V Load Dump
- Down to 2.8V Cold Crank
- Up to 5A Output Current (IOUT)
- Improved Efficiency and Thermals:
- 1μA Shutdown Supply Current (ISD)
- Up to 98% Peak Efficiency
- Integrated Gate Driver for High-Side Power MOSFETs (HS-FETs)
- Output Bias VCC Low-Dropout (LDO) Regulator for Higher Efficiency
- Selectable Forced Pulse-Width Modulation (PWM) Mode or Auto-Pulse Frequency Modulation (PFM)/PWM Mode
- Optimized for EMC/EMI:
- Selectable 280kHz, 420kHz, or 580kHz Switching Frequency (fSW)
- Frequency Spread Spectrum (FSS)
- Symmetric SW Pinout
- CISPR 25 Class 5 Compliant
- Additional Features:
- Digitally Configurable Reference Voltage (VREF) Range: 0.1V to 2.147V, with 1mV Steps
- Line Drop Compensation via RSENS
- Accurate Output Constant Current (CC) Limit: ±5%
- Short-to-Ground Battery Protection
- Output Over-Current Protection (OCP), Over-Voltage Protection (OVP), and Thermal Shutdown (TSD)
- Enable (EN) Shutdown Passive Discharge
- I2C Interface, Alert, and One-Time Programmable (OTP) Memory
- Available in a QFN-20 (3mmx5mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ7260GQVE-xxxx-AEC1-Z MPQ7260GQVE-xxxx-AEC1-P MPQ7260GQVE-0000-AEC1-Z MPQ7260GQVE-0000-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ7260-AEC1 Resources
-
APPLICATION
HEADLIGHTSAPPLICATIONHeadlights remain one of the most important functional safety features in any vehicle. While not a new feature, most new car models now feature LED headlights to provide increased brightness, better efficiency, and longer headlight lifespans. And of course, as with any automotive application, headlight designs must meet strict thermal requirements, ISO26262 safety standards, and EMC regulations. ...
-
APPLICATION
ALL LED LIGHTINGAPPLICATIONAutomotive LED lighting systems are comprised of the headlights, interior lights, rear lights, small lights, LED pixel light controllers, and DC/DC LED drivers. With increasingly dynamic and accurate LED lighting features that integrate flexible control, animation, and energy efficiency, key functions including supply, control, sense, actuation, and communication are also becoming more complex. Th...
-
PRODUCT CATEGORY
LED DRIVERPRODUCT CATEGORY -
PRODUCT
MPQ7225B-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFCTM) and UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76352FS-AEC1PRODUCTMPSafeTM, ASIL-B, 42V, High Current Output, Synchronous Buck Converter for Automotive Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ76350FS-AEC1PRODUCTMPSafeTM, ASIL-B, 42V, High Current Output, Synchronous Dual-Buck Converter for Automotive Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ7223-AEC1PRODUCT48-Channel, 80mA/Ch, Current Sink Driver with Serial Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76233FS-AEC1PRODUCTMPSafeTM, ASIL-B, 36V, 10A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ7210-AEC1PRODUCT60V, 2A, Synchronous, Dual-Buck LED Driver with SPI, AEC-Q100 Qualified
-
PRODUCT
MPQ76230FS-AEC1PRODUCTMPSafeTM ASIL-C, 36V, 10A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ7224-AEC1PRODUCT16-Channel Current Sink LED Driver with Pre-Programmed Animations, AEC-Q100 Qualified
-
PRODUCT
MPQ7222-AEC1PRODUCT24-Channel, 100mA/Ch Current Source Driver with CAN Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76400FS-AEC1PRODUCTMPSafeTM ASIL-B, 16-Channel LED Matrix Manager with UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76300FS-AEC1PRODUCTMPSafeTM, 24-Channel, 100mA, Smart Linear LED Driver with Digital AFC, AEC-Q100 Qualified
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
MPQ7231PRODUCTMPSafeTM42V, 3A Buck or 2.4A Buck-Boost, Synchronous Infrared LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7228-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFCTM) and UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ7225A-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFC) and Enhanced Safety, AEC-Q100 Qualified
-
PRODUCT
MPQ2484U-AEC1PRODUCT75V, Multi-Topology (Buck, Boost, Buck-Boost) LED Controller, AEC-Q100 Qualified
-
PRODUCT
MPQ7221-AEC1PRODUCT16-Channel, 80mA/Ch, LED Driver with Separated PWM Analog Dimming and SerialInterface, AEC-Q100 Qualified
-
PRODUCT
MPQ4425C-AEC1PRODUCT36V, 1.5A, 2.2MHz, High-Efficiency, Synchronous Step-Down LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7230-AEC1PRODUCT42V, 1.2A, Synchronous Buck-Boost or 3A Buck, Automotive Infrared LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7225-AEC1PRODUCT16-Channel Current Sink LED Driver with Adaptive Feedback Control (AFC), AEC-Q100 Qualified
-
PRODUCT
MPQ7200A-AEC1PRODUCT42V, 1.2A Buck-Boost or 3A Buck, 410kHz with FSS, Synchronous LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7235-AEC1PRODUCT36V, 3A, Synchronous Buck Automotive Infrared LED Driver, AEC-Q100 Qualified
Log in to your account
Create New Account