- Products
- Automotive (AECQ Grade)
- LED Driver
- MPQ76400FS-AEC1
MPQ76400FS-AEC1
MPSafeTM ASIL-B, 16-Channel LED Matrix Manager with UART Interface, AEC-Q100 Qualified
Session textval
Session Titefor popup
- Vin (min) (V)4.5
- Vin (max) (V)5.5
- Open LED ProtectionYes
- TypeLED Matrix Manager
- Iout (max) (A)1.6/Ch
- Iq (mA)6.7
- GradeAutomotive
- Package (mm)TQFP-48 (7x7)
The MPQ76400FS-AEC1 is an LED matrix manager with 16 integrated switches in series, which allow for individual LED pixel control in dynamic adaptive lighting applications. The MPQ76400FS-AEC1 provides a highly integrated solution for large arrays of high-power LEDs in automotive headlights.
The device integrates four sub-strings of four series-connected switches to bypass individual LEDs to achieve multiple current sources. A universal asynchronous receiver transmitter (UART) interface supports a communication baud rate up to 2Mbps, allowing for high-density data payload transfers via an external master microcontroller unit (MCU).
An internal charge pump powers the LED bypass switch gate drivers. To minimize EMI, frequency spread spectrum (FSS) is provided by the 16MHz oscillator used for the charge pump.
Low on resistance (RDS(ON)) switches minimize conduction loss and power dissipation. The switch turn-on and turn-off times can be configured for each individual LED in the string. The pulse-width modulation (PWM) frequency and duty cycles can be adjusted via the UART interface's internal registers.
The internal multi-page one-time programmable (MOTP) memory can store default system settings, as well as calibration and lighting module data. For all switches, an integrated 8-bit analog-to-digital converter (ADC) monitors the LED voltage (VLED), current, and junction temperature (TJ), then logs the data into the internal registers. These diagnostics can be read back with an MCU through the UART interface. The ADC also samples dedicated inputs (ADC1/ADC2) for system temperature compensation (NTC) and LED binning.
The MPQ76400FS-AEC1 features LED open/short portection, thermal shutdown protection, and a fault-reporting register through the UART interface.
The MPQ76400FS-AEC1 is available in a TQFP-48 (7mmx7mm) package with an exposed cooling pad to yield excellent power dissipation and thermal performance, and it is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- 16 Integrated LED Dimming Switches:
- Up to 1.6A across All Switches
- Maximum 60V Switch to Ground
- Maximum 20V across Switch
- 10-Bit Pulse-Width Modulation (PWM) Dimming (0.3Hz to 4kHz)
- PWM Dimming Synchronization
- Flexibility through Configurability:
- 2Mbps Universal Asynchronous Receiver Transmitter (UART) Communication Interface
- Compatible with CAN Physical Layer
- Broadcast Read for Fault Reporting
- Diagnostics via Integrated Analog-to-Digital Converter (ADC):
- LED Voltage for Each Switch
- LED String Current Sense
- IC Die Temperature
- Read External NTC or Binning Resistor
- Supports Functional Safety Requirements:
- ISO 26262 ASIL-B Hardware Capable
- Built-In Self-Testing (BIST)
- Configurable Watchdog Timer
- Limp Home Mode
- Fault Pin for LED Short/Open Detection, Thermal Warning, and Thermal Shutdown
- Optimized for EMI/EMC:
- Switching Slew Rate Control
- Phase-Shift Control for EMI Reduction
- Frequency Spread Spectrum (FSS) on CPP
- Additional Features:
- Multi-Page One-Time Programmable (MOTP) Memory
- Available in a TQFP-48 (7mmx7mm) Package with Cooling Pad
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ76400FSGFN-xxxx-AEC1-T MPQ76400FSGFN-0000-AEC1-T
MPQ76400FS-AEC1 Resources
-
APPLICATION
ALL LED LIGHTINGAPPLICATIONAutomotive LED lighting systems are comprised of the headlights, interior lights, rear lights, small lights, LED pixel light controllers, and DC/DC LED drivers. With increasingly dynamic and accurate LED lighting features that integrate flexible control, animation, and energy efficiency, key functions including supply, control, sense, actuation, and communication are also becoming more complex. Th...
-
PRODUCT CATEGORY
LED DRIVERPRODUCT CATEGORY -
PRODUCT
MPQ7225B-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFCTM) and UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76352FS-AEC1PRODUCTMPSafeTM, ASIL-B, 42V, High Current Output, Synchronous Buck Converter for Automotive Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ76350FS-AEC1PRODUCTMPSafeTM, ASIL-B, 42V, High Current Output, Synchronous Dual-Buck Converter for Automotive Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ7223-AEC1PRODUCT48-Channel, 80mA/Ch, Current Sink Driver with Serial Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76233FS-AEC1PRODUCTMPSafeTM, ASIL-B, 36V, 10A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ7210-AEC1PRODUCT60V, 2A, Synchronous, Dual-Buck LED Driver with SPI, AEC-Q100 Qualified
-
PRODUCT
MPQ76230FS-AEC1PRODUCTMPSafeTM ASIL-C, 36V, 10A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ7260-AEC1PRODUCT36V, 15A Peak ISW, Buck-Boost Converter with Integrated Low-Side MOSFETs Built for Exterior Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ7224-AEC1PRODUCT16-Channel Current Sink LED Driver with Pre-Programmed Animations, AEC-Q100 Qualified
-
PRODUCT
MPQ7222-AEC1PRODUCT24-Channel, 100mA/Ch Current Source Driver with CAN Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76300FS-AEC1PRODUCTMPSafeTM, 24-Channel, 100mA, Smart Linear LED Driver with Digital AFC, AEC-Q100 Qualified
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
MPQ7231PRODUCTMPSafeTM42V, 3A Buck or 2.4A Buck-Boost, Synchronous Infrared LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7228-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFCTM) and UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ7225A-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFC) and Enhanced Safety, AEC-Q100 Qualified
-
PRODUCT
MPQ2484U-AEC1PRODUCT75V, Multi-Topology (Buck, Boost, Buck-Boost) LED Controller, AEC-Q100 Qualified
-
PRODUCT
MPQ7221-AEC1PRODUCT16-Channel, 80mA/Ch, LED Driver with Separated PWM Analog Dimming and SerialInterface, AEC-Q100 Qualified
-
PRODUCT
MPQ4425C-AEC1PRODUCT36V, 1.5A, 2.2MHz, High-Efficiency, Synchronous Step-Down LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7230-AEC1PRODUCT42V, 1.2A, Synchronous Buck-Boost or 3A Buck, Automotive Infrared LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7225-AEC1PRODUCT16-Channel Current Sink LED Driver with Adaptive Feedback Control (AFC), AEC-Q100 Qualified
-
PRODUCT
MPQ7200A-AEC1PRODUCT42V, 1.2A Buck-Boost or 3A Buck, 410kHz with FSS, Synchronous LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7235-AEC1PRODUCT36V, 3A, Synchronous Buck Automotive Infrared LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ2484-AEC1PRODUCT75V, Multi-Topology LED Controller with Multiple Dimming Modes, AEC-Q100 Qualified
Log in to your account
Create New Account