- MPQ7210-AEC1
MPQ7210-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)4.5
- Vin (max) (V)60
- Vout (max) (V)55
- Open LED ProtectionNo
- TypeDual-Channel Buck LED Driver
- Iout (max) (A)2/Ch
- Vfb (V)0.2
- fsw (max) (kHz)220, 420, 1100, 2300
- Iq (mA)2
- Ishutdown (µA)1
- Rds(on) (mΩ)235
- SyncYes
- GradeAutomotive
- Package (mm)QFN-26 (5x5)
The MPQ7210-AEC1 is a synchronous, dual-buck LED driver designed to operate as a constant current source to drive two independent LED channels. Each channel can support up to 2A of output current (IOUT), and they can also be connected in parallel to support up to 4A of current.
The 4.5V to 60V input voltage (VIN) range allows a string of up to 12 LEDs to be connected in series per channel. When paired with a matrix manager, the MPQ7210-AEC1 can achieve an ideal architecture to drive adaptive driving beams or matrix headlights.
The safety protection suite includes a fault (/FS) pin used to report over-current protection (OCP), under-voltage lockout (UVLO), early thermal warning, and thermal shutdown. These features can be used to assist the system in meeting functional safety requirements.
An integrated 10-bit analog-to-digital converter (ADC) monitors VIN, the output voltage (VOUT), VCC voltage (VCC), and junction temperature (TJ), and logs the data into the internal registers. These diagnostics can be read back by a microcontroller (MCU) through the serial peripheral interface (SPI). The SPI can also be used to preset dimming profiles within the registers and mask undesired signals on the fault (/FS) pin.
The MPQ7210-AEC1 minimizes the need for a number of external components and is available in a QFN-26 (5mmx5mm) package. It is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- Built for Automotive LED Applications:
- Wide 4.5V to 60V Input Voltage (VIN) Range
- 2A Dual-Channel Buck
- 4A Single-Channel Buck
- ±3% LED Current Accuracy
- -40°C to +150°C Operating Junction Temperature (TJ)
- 8-Bit Analog Dimming
- 12-Bit Pulse-Width Modulation (PWM) Dimming
- Optimized for EMC/EMI:
- Selectable 220kHz, 420kHz, 1.1MHz, and 2.3MHz Switching Frequency (fSW)
- Frequency Spread Spectrum (FSS)
- CISPR 25 Class 5 Compliant Safety
- Safety Protection Suites:
- Analog-to-Digital Converter (ADC) to Monitor VIN, Output Voltage (VOUT), VCC Voltage (VCC), and TJ
- Failsafe (/FS) Pin and Registers
- Output Under-Voltage Protection (UVP)
- Over-Current Protection (OCP)
- Early Thermal Warning
- Thermal Shutdown
- Serial Peripheral Interface (SPI) with Configurable Features
- Current Limit
- Additional Features:
- Multi-Page One-Time Programmable (OTP) Memory
- Available in a QFN-26 (5mmx5mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ7210GUE-0000-AEC1-Z MPQ7210GUE-0000-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ7210-AEC1 Resources
-
PRODUCT CATEGORY
AUTOMOTIVE EXTERIORPRODUCT CATEGORY -
PRODUCT CATEGORY
AUTOMOTIVE LIGHTINGPRODUCT CATEGORY -
PRODUCT CATEGORY
LED DRIVERSPRODUCT CATEGORY -
APPLICATION
HEADLIGHTSAPPLICATIONHeadlights remain one of the most important functional safety features in any vehicle. While not a new feature, most new car models now feature LED headlights to provide increased brightness, better efficiency, and longer headlight lifespans. And of course, as with any automotive application, headlight designs must meet strict thermal requirements, ISO26262 safety standards, and EMC regulations. ...
-
APPLICATION
ALL LED LIGHTINGAPPLICATIONAutomotive LED lighting systems are comprised of the headlights, interior lights, rear lights, small lights, LED pixel light controllers, and DC/DC LED drivers. With increasingly dynamic and accurate LED lighting features that integrate flexible control, animation, and energy efficiency, key functions including supply, control, sense, actuation, and communication are also becoming more complex. Th...
-
PRODUCT CATEGORY
LED DRIVERPRODUCT CATEGORY -
PRODUCT
MPQ76401FS-AEC1PRODUCTMPSafeTM, ASIL-B, 16-Channel, 800mA/Channel LED Matrix Manager with UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76200FS-AEC1PRODUCTMPSafeTM, ASIL-B, 36V, 6A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ7250-AEC1PRODUCT3-Channel, 200mA Linear LED Driver with Thermal Sharing, AEC-Q100 Qualified
-
PRODUCT
MPQ7270-AEC1PRODUCT3V to 40V, 4A, Boost LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ76301FS-AEC1PRODUCTMPSafeTM, ASIL-B, 16-Channel, 100mA Smart Linear LED Driver with Digital AFCTM, AEC-Q100 Qualified
-
PRODUCT
MPQ7227-AEC1PRODUCT24-Channel, 100mA, Smart Linear LED Driver with Digital Adaptive Feedback Control (AFCTM), AEC-Q100 Qualified
-
PRODUCT
MPQ7225B-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFCTM) and UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76352FS-AEC1PRODUCTMPSafeTM, ASIL-B, 42V, High Current Output, Synchronous Buck Converter for Automotive Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ76350FS-AEC1PRODUCTMPSafeTM, ASIL-B, 42V, High Current Output, Synchronous Dual-Buck Converter for Automotive Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ7223-AEC1PRODUCT48-Channel, 80mA/Ch, Current Sink Driver with Serial Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76233FS-AEC1PRODUCTMPSafeTM, ASIL-B, 36V, 10A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ3359A-AEC1PRODUCT1-/2-/3-/4-Channel, Max 150mA/Ch Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ76230FS-AEC1PRODUCTMPSafeTM ASIL-C, 36V, 10A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ7260-AEC1PRODUCT36V, 15A Peak ISW, Buck-Boost Converter with Integrated Low-Side MOSFETs Built for Exterior Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ7224-AEC1PRODUCT16-Channel Current Sink LED Driver with Pre-Programmed Animations, AEC-Q100 Qualified
-
PRODUCT
MPQ7232-AEC1PRODUCT36V, 6A, Synchronous Buck Infrared LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7222-AEC1PRODUCT24-Channel, 100mA/Ch Current Source Driver with CAN Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76400FS-AEC1PRODUCTMPSafeTM ASIL-B, 16-Channel LED Matrix Manager with UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76300FS-AEC1PRODUCTMPSafeTM, 24-Channel, 100mA, Smart Linear LED Driver with Digital AFC, AEC-Q100 Qualified
Order
Log in to your account
Create New Account