- MPQ4425C-AEC1
MPQ4425C-AEC1
36V, 1.5A, 2.2MHz, High-Efficiency, Synchronous Step-Down LED Driver, AEC-Q100 Qualified
Session textval
Session Titefor popup
- Vin (min) (V)4
- Vin (max) (V)36
- Vout (max) (V)0.87 x VIN
- Open LED ProtectionYes
- TypeBuck
- Iout (max) (A)1.5
- Vfb (V)0.2
- fsw (max) (kHz)2200
- Iq (mA)0.6
- Ishutdown (µA)12
- Rds(on) (mΩ)90/60
- SyncYes
- GradeAutomotive
- Package (mm)QFN-13 (2.5x3)
The MPQ4425C is a high-frequency, synchronous, rectified, step-down, switch-mode white LED (WLED) driver with integrated internal power MOSFETs. It offers a compact solution that can achieve up to 1.5A of continuous output current (IOUT) across a wide 4V to 36V input voltage (VIN) range, with excellent load and line regulation.
Synchronous mode offers high efficiency across the entire IOUT load range. Current mode control provides fast transient response and improved loop stabilization. Full protection features include over-current protection (OCP) and thermal shutdown.
The MPQ4425C requires a minimal number of readily available, standard external components, and is available in a space-saving QFN-13 (2.5mmx3mm) package.
-
Show more
Show less
Features & Benefits
- Built for a Wide Range of Automotive LED Applications:
- Wide 4V to 36V Operating Input Voltage (VIN) Range
- Up to 1.5A Continuous LED current (ILED)
- Pulse-Width Modulation (PWM) Dimming with Minimum 100Hz Dimming Frequency (fDIM)
- High Performance for Improved Thermals:
- 90mΩ/60mΩ Low On Resistance (RDS(ON)), Internal Power MOSFETs
- 0.195V Reference Voltage (VREF)
- Synchronous Mode for High-Efficiency
- Reduced EMC and EMI:
- 2MHz Default Switching Frequency (fSW)
- Full Protection Features:
- Fault Indication for LED Short, LED Open, and Thermal Shutdown
- Over-Current Protection (OCP) with Valley Current Detection
- Thermal Shutdown
- Additional Features:
- Forced Continuous Conduction Mode (FCCM)
- Internal Soft Start (SS)
- CISPR25 Class 5 Compliant
- Available in a QFN-13 (2.5mmx3mm) Package
- Available in a Wettable Flank Package
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ4425CGQBE-AEC1-Z MPQ4425CGQBE-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ4425C-AEC1 Resources
-
PRODUCT CATEGORY
AUTOMOTIVE EXTERIORPRODUCT CATEGORY -
PRODUCT CATEGORY
AUTOMOTIVE LIGHTINGPRODUCT CATEGORY -
PRODUCT CATEGORY
LED DRIVERSPRODUCT CATEGORY -
PRODUCT CATEGORY
LED DRIVERPRODUCT CATEGORY -
PRODUCT
MPQ76401FS-AEC1PRODUCTMPSafeTM, ASIL-B, 16-Channel, 800mA/Channel LED Matrix Manager with UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76200FS-AEC1PRODUCTMPSafeTM, ASIL-B, 36V, 6A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ7250-AEC1PRODUCT3-Channel, 200mA Linear LED Driver with Thermal Sharing, AEC-Q100 Qualified
-
PRODUCT
MPQ7270-AEC1PRODUCT3V to 40V, 4A, Boost LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ76301FS-AEC1PRODUCTMPSafeTM, ASIL-B, 16-Channel, 100mA Smart Linear LED Driver with Digital AFCTM, AEC-Q100 Qualified
-
PRODUCT
MPQ7227-AEC1PRODUCT24-Channel, 100mA, Smart Linear LED Driver with Digital Adaptive Feedback Control (AFCTM), AEC-Q100 Qualified
-
PRODUCT
MPQ7225B-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFCTM) and UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76352FS-AEC1PRODUCTMPSafeTM, ASIL-B, 42V, High Current Output, Synchronous Buck Converter for Automotive Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ76350FS-AEC1PRODUCTMPSafeTM, ASIL-B, 42V, High Current Output, Synchronous Dual-Buck Converter for Automotive Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ7223-AEC1PRODUCT48-Channel, 80mA/Ch, Current Sink Driver with Serial Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76233FS-AEC1PRODUCTMPSafeTM, ASIL-B, 36V, 10A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ3359A-AEC1PRODUCT1-/2-/3-/4-Channel, Max 150mA/Ch Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ7210-AEC1PRODUCT60V, 2A, Synchronous, Dual-Buck LED Driver with SPI, AEC-Q100 Qualified
-
PRODUCT
MPQ76230FS-AEC1PRODUCTMPSafeTM ASIL-C, 36V, 10A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ7260-AEC1PRODUCT36V, 15A Peak ISW, Buck-Boost Converter with Integrated Low-Side MOSFETs Built for Exterior Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ7224-AEC1PRODUCT16-Channel Current Sink LED Driver with Pre-Programmed Animations, AEC-Q100 Qualified
-
PRODUCT
MPQ7232-AEC1PRODUCT36V, 6A, Synchronous Buck Infrared LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7222-AEC1PRODUCT24-Channel, 100mA/Ch Current Source Driver with CAN Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76400FS-AEC1PRODUCTMPSafeTM ASIL-B, 16-Channel LED Matrix Manager with UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76300FS-AEC1PRODUCTMPSafeTM, 24-Channel, 100mA, Smart Linear LED Driver with Digital AFC, AEC-Q100 Qualified
-
PRODUCT
MP44020PRODUCTCrM/DCM Multi-Mode PFC Controller with Enhanced THD Performance
Order
Log in to your account
Create New Account