- Products
- Automotive (AECQ Grade)
- LED Driver
- MPQ76300FS-AEC1
MPQ76300FS-AEC1
MPSafeTM, 24-Channel, 100mA, Smart Linear LED Driver with Digital AFC, AEC-Q100 Qualified
Session textval
Session Titefor popup
- Vin (min) (V)2.5
- Vin (max) (V)36
- Vout (max) (V)28
- Open LED ProtectionYes
- TypeLinear LED Driver
- Iout (max) (A)0.1/Ch
- Iq (mA)7.5
- Ishutdown (µA)2
- SyncYes
- GradeAutomotive
- Package (mm)TQFP-48 (7x7)
The MPQ76300FS-AEC1 is a 24-channel, smart linear LED driver. Each channel is rated for up to 100mA of current, and 32 ICs can be cascaded together to create a 768-channel solution. The device is optimized for animated or dynamic lighting applications. It employs a 12-bit pulse-width modulation (PWM) dimming register and a 6-bit analog dimming register for each channel, enabling individual channel control. The 24 channels can be assigned to up to 4 different groups with independent dimming frequencies and duty cycles. The LED current (ILED) ramp rate and phase shift between channels during PWM dimming can also be digitally configured. The MPQ76300FS-AEC1 is designed to function across distant PCBs with a robust high-speed UART over CAN interface.
The MPQ76300FS-AEC1 features digital adaptive feedback control (DAFC) to maximize system efficiency and thermal performance. An integrated 8-bit analog-to-digital converter (ADC) can sense the LED string voltage (VLED) so that the pre-regulator's or buck voltage regulator's output voltage can be adjusted based on this sensed voltage. Voltage across the channels can be minimized to a value based on the headroom voltage.
Built-in self-testing (BIST) is implemented to perform self-diagnosis on critical analog and logic functions. It is developed under MPS's advanced MPSafeTM Functional Safety Product Development process, which has been independently certified to meet ISO 26262 guidelines. Protection features include LED open and short protection, ISET pin open and short protection, and over-temperature protection (OTP). If a fault condition occurs, the fault indicator (/FS) pulls low, and a matching fault register is set. A limp home state indicates if communication is lost.
The MPQ76300FS-AEC1 is available in a TQFP-48 (7mmx7mm) package, and is AEC-Q100 qualified.
-
Show more
Show less
Features & Benefits
- Easy Scalability:
- 24 Channels, 100mA/Channel
- Can Cascade Up to 32 ICs for Up to 768 Channels
- Supports Channels in Parallel
- Pin-Configurable Device Address
- 12-Bit Pulse-Width Modulation (PWM) Dimming
- 6-Bit Analog Dimming from 0% to 100%
- Supports 36V Load Dump
- -40°C to +150° Operating Junction Temperature (TJ)
- Cooler Thermals and Optimized Efficiency:
- Digital Adaptive Feedback Control (DAFC) Optimizes Pre-Regulator Output
- 400mV Headroom at 100mA
- Robust Communication:
- 2Mbps CAN-Compatible UART Interface
- Up to 64-Byte Read/Write Command
- Multi-Cast Write for Multiple Devices
- Configurable Watchdog Timer
- Optimized EMI/EMC:
- Configurable Phase Shift and Slew Rate
- Frequency Spread Spectrum (FSS)
- Selectable PWM Dimming Frequency
- CISPR 25 Class 5 Compliant
- Additional Features:
- Multiple-Time Programmable (MTP) Memory
- 2 Analog-to-Digital Converters (ADCs) for LED Binning and Negative Temperature Coefficient (NTC)
- Available in a TQFP-48 (7mmx7mm) Package
- Available in AEC-Q100 Grade 1
- Functional Safety:
- Built-In Self-Testing (BIST)
- FMEDA and Safety Manual Available
- Limp Home Mode
- Failsafe (/FS) Pin
- LED String Short (to GND or Battery)
- LED String Open
- VBIAS Low Voltage Warning
- Thermal Warning and Shutdown
- ISET Pin Open/Short Protection
Active Part Numbers:
MPQ76300FSGFN-xxxx-AEC1-T MPQ76300FSGFN-0000-AEC1-T
MPQ76300FS-AEC1 Resources
-
APPLICATION
LOW-POWER EXTERIOR AND INTERIOR LIGHTINGAPPLICATIONAs automotive LED drivers replace traditional bulbs, the operation of low-power exterior and interior lighting systems have become increasingly advanced. Exterior lighting includes turn signals, side markers, rear combination lamps (RCLs), and fog lamps. Interior lighting includes button backlighting, instrument clusters, and dome and ambient lights. While improved low-power operation of exterior ...
-
APPLICATION
ALL LED LIGHTINGAPPLICATIONAutomotive LED lighting systems are comprised of the headlights, interior lights, rear lights, small lights, LED pixel light controllers, and DC/DC LED drivers. With increasingly dynamic and accurate LED lighting features that integrate flexible control, animation, and energy efficiency, key functions including supply, control, sense, actuation, and communication are also becoming more complex. Th...
-
PRODUCT CATEGORY
LED DRIVERPRODUCT CATEGORY -
PRODUCT
MPQ7225B-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFCTM) and UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76352FS-AEC1PRODUCTMPSafeTM, ASIL-B, 42V, High Current Output, Synchronous Buck Converter for Automotive Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ76350FS-AEC1PRODUCTMPSafeTM, ASIL-B, 42V, High Current Output, Synchronous Dual-Buck Converter for Automotive Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ7223-AEC1PRODUCT48-Channel, 80mA/Ch, Current Sink Driver with Serial Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76233FS-AEC1PRODUCTMPSafeTM, ASIL-B, 36V, 10A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ7210-AEC1PRODUCT60V, 2A, Synchronous, Dual-Buck LED Driver with SPI, AEC-Q100 Qualified
-
PRODUCT
MPQ76230FS-AEC1PRODUCTMPSafeTM ASIL-C, 36V, 10A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ7260-AEC1PRODUCT36V, 15A Peak ISW, Buck-Boost Converter with Integrated Low-Side MOSFETs Built for Exterior Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ7224-AEC1PRODUCT16-Channel Current Sink LED Driver with Pre-Programmed Animations, AEC-Q100 Qualified
-
PRODUCT
MPQ7222-AEC1PRODUCT24-Channel, 100mA/Ch Current Source Driver with CAN Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76400FS-AEC1PRODUCTMPSafeTM ASIL-B, 16-Channel LED Matrix Manager with UART Interface, AEC-Q100 Qualified
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
MPQ7231PRODUCTMPSafeTM42V, 3A Buck or 2.4A Buck-Boost, Synchronous Infrared LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7228-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFCTM) and UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ7225A-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFC) and Enhanced Safety, AEC-Q100 Qualified
-
PRODUCT
MPQ2484U-AEC1PRODUCT75V, Multi-Topology (Buck, Boost, Buck-Boost) LED Controller, AEC-Q100 Qualified
-
PRODUCT
MPQ4425C-AEC1PRODUCT36V, 1.5A, 2.2MHz, High-Efficiency, Synchronous Step-Down LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7221-AEC1PRODUCT16-Channel, 80mA/Ch, LED Driver with Separated PWM Analog Dimming and SerialInterface, AEC-Q100 Qualified
-
PRODUCT
MPQ7225-AEC1PRODUCT16-Channel Current Sink LED Driver with Adaptive Feedback Control (AFC), AEC-Q100 Qualified
-
PRODUCT
MPQ7230-AEC1PRODUCT42V, 1.2A, Synchronous Buck-Boost or 3A Buck, Automotive Infrared LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7200A-AEC1PRODUCT42V, 1.2A Buck-Boost or 3A Buck, 410kHz with FSS, Synchronous LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7235-AEC1PRODUCT36V, 3A, Synchronous Buck Automotive Infrared LED Driver, AEC-Q100 Qualified
Log in to your account
Create New Account