- HR1000A
HR1000A
Session textval
Session Titefor popup
- Vin (min) (V) AC85
- Vin (max) (V) AC305
- Vbr (V)618
- Pout (max) (W) (Recommended)600
- Active PFCNo
- Isolated LLCYes
- IsolatedYes
- Isolated FlybackNo
- Non-IsolatedNo
- Secondary Synchronous RectificationNo
- Vref (V)2
- Vin (min) (V)120
- Vin (max) (V)431.3
- Iop (mA)3
- Vhys (mV)100
- Iq (mA)1.5
- fsw (max) (kHz)600
- Vfb (V)2
- Isw Limit (A)999
- Typical Pmax (W)600
- Adaptive Dead Time ControlNo
- Capacitive Mode ProtectionNo
- High-Voltage Start-UpNo
- Package (mm)SOIC-16
- TypeResonant Controller
- GradeCatalog
- Control MethodAnalog
- Power Range DefinedNo
- Vac (max) (V)305
- Vac (min) (V)85
- Internal MOSFETYes
- Low Side RectificationNo
- High Side RectificationNo
The HR1000A is a controller designed specifically for the resonant half-bridge topology. It provides two drive-signal channels that output complementary signals at a 50% duty cycle. An internal fixed dead-time of 350ns between the two complementary gate signals guarantees zero-voltage switching during the transient and enables high-frequency operation. The integrated bootstrap diode simplifies the external driving circuit for the high-side switch. It can withstand up to 600V with immunity against high dV/dt noise. Modulating the switching frequency regulates the topology output voltage. A programmable oscillator can set both the maximum and minimum switching frequencies. The IC starts up at the programmed maximum switching frequency and gradually slows until the control loop takes over to prevent excessive inrush current The IC can be forced to enter a controlled burst-mode operation at light-load to minimize the power consumption and tighten output regulation. Protections features—including latched shutdown, auto-recovery, brown-out protection, and over-temperature protection—improve converter design safety without engendering additional circuit complexity. The IC provide 1.5A/2A source/sink capability for both high-side and low-side gate drivers. The HR1000A is available in a SO-16 package.
-
Show more
Show less
Features & Benefits
- 50% Duty Cycle, Variable Frequency Control For Resonant Half-Bridge Converter
- 600V High-Side Gate Driver with Integrated Bootstrap Diode and High dV/dt Immunity
- 1.5A/2A Source/Sink Capability for Both High-Side and Low-Side Gate Drivers
- High-Accuracy Oscillator
- Operates at up to 600kHz
- Two-Level Over-Current Protection: Frequency-Shift and Latched Shutdown with Programmable Duration Time
- Remote ON/OFF Control and Brown-Out Protection through the BO Pin
- Latched-Disable Input for Easy Protections Implementation
- Interfaces with PFC Controller
- Programmable Burst-Mode Operation at Light-Load
- Non-Linear Soft-Start for Monotonic Output Voltage Rise
- SO-16 package
Active Part Numbers:
HR1000AGS-P HR1000AGS-Z HR1000AGS HR1000AXN
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
HR1000A Resources
-
PRODUCT CATEGORY
LLC CONTROLLERPRODUCT CATEGORY -
PRODUCT CATEGORY
AC-DC PRODUCT SELECTORPRODUCT CATEGORY -
APPLICATION
100W TO 3KW (PFC, LLC, PFC+LLC)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 3kW require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes PFC controllers, LLC controllers, and LLC synchronous rec...
-
PRODUCT
MP6925APRODUCTFast Turn-off, CCM/DCM Compatible Dual-LLC Synchronous Rectifier with improved Noise Immunity, and enhanced driver for fast switching
-
PRODUCT
MP6908PRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6908APRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6924APRODUCTFast Turn-Off, CCM/DCM Compatible, Dual LLC Synchronous Rectifier with lmproved Noise Immunity
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
MP6924PRODUCTFast Turn-Off, CCM/DCM Compatible Dual LLC Synchronous Rectifier with Low Sleep Mode Current
-
PRODUCT
HR1002APRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment and Capacitive Mode Protection
-
PRODUCT
MP6928APRODUCTFast Turn-Off, Dual-Channel Intelligent Rectifier with Adaptive Forward Regulation Voltage and Ultra-Low Sleep Mode Current
-
PRODUCT
MP6973PRODUCTCCM/DCM Flyback Ideal Diode with Integrated 100V/14mΩ MOSFET with Slew Rate Detection
-
PRODUCT
HF920BPRODUCT900V, Fixed-Frequency, EMI-Optimized Flyback Regulator with Ultra-Low Standby
-
PRODUCT
MP44018APRODUCTCrM/DCM Multi-Mode PFC Controller with Enhanced Light-Load Efficiency
-
PRODUCT
HR1002PRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment
-
PRODUCT
MP6972PRODUCTCCM/DCM Flyback Ideal Diodewith Integrated100V/17mΩ MOSFETwith Slew Rate Detection
-
PRODUCT
MP6908LPRODUCTFast Turn-Off Intelligent Rectifier with No Auxiliary Winding Requirement
-
PRODUCT
MP4078PRODUCTPrimary-Side Control, CV Output, Single-Stage Offline Controller with Active PFC
-
PRODUCT
HFC0100PRODUCTQuasi-Resonant Flyback Controller
-
PRODUCT
MP171APRODUCT700V, Non-Isolated, Offline Regulator, Up to 60mA Output Current with Improved EMI Performance
-
PRODUCT
HF920APRODUCT900V Fixed Frequency Offline Regulator with Input Under-Voltage Protection
-
PRODUCT
MP6925PRODUCTFast Turn-Off, CCM/DCM Compatible, Dual-LLC Synchronous Rectifier with lmproved Noise Immunity
-
PRODUCT
MP172APRODUCT700V, Non-Isolated, Offline Regulator, Up to 120mA Output Current with Improved EMI Performance
-
PRODUCT
MP6919PRODUCTCCM/DCM Flyback Ideal Diode with Integrated 100V/13mΩ MOSFET and No Need for Auxiliary Winding
Order
Log in to your account
Create New Account