MP6973
CCM/DCM Flyback Ideal Diode with Integrated 100V/14mΩ MOSFET with Slew Rate Detection
Session textval
Session Titefor popup
- Pout (max) (W) (Recommended)60
- TypeIdeal Diode
- fsw (max) (kHz)400
- Drain Rating100
- Iop (mA)2.4
- Iq (mA)0.11
- VDD (min) (V)4.5
- VDD (max) (V)13
- Rds(on) (mΩ)14
- Light-Load FunctionNo
- Package (mm)SOIC-8
- Active PFCNo
- IsolatedYes
- Isolated LLCNo
- Isolated FlybackYes
- Non-IsolatedNo
- Secondary Synchronous RectificationYes
- Vbr (V)100
- Internal MOSFETYes
- Low Side RectificationYes
- High Side RectificationNo
- Vout (A)20
- Iout (A)3
- VCC (max) (V)13
- VCC (min) (V)4.5
- Recommended fsw (kHz)65
- Discrete DriveNo
- Ideal DiodeYes
The MP6973 is a fast turn-off, intelligent rectifier for flyback converters that integrates a 100V/14mΩ MOSFET. It can replace a diode rectifier for higher efficiency and power density. The chip regulates the forward voltage drop of the internal power switch to VFWD (40mV) and turns off before the drain-source voltage reverses.
The MP6973 is optimized for low-side rectification. The internal ringing detection circuitry prevents the MP6973 from falsely turning on during discontinuous conduction mode (DCM) or quasi-resonant operations.
The MP6973 is available in an SOIC-8 package.
Advantages Include:
- Integrates MOSFET and SR controller in one package
- Optimized efficiency for low-side rectification
- Internal ringing detection circuitry prevents false turn-on during DCM operations
-
Show more
Show less
Features & Benefits
- Integrated 100V MOSFET
- Optimized Efficiency for Low-Side Rectification
- Ringing Detection Prevents False Turn-On during DCM Operation
- Compatible with Energy Star
- 110μA Quiescent Current
- Supports DCM, CCM, and Quasi-Resonant Operation
- Wide Output Range Down to 0V
Active Part Numbers:
MP6973GS-P MP6973GS-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6973 Resources
-
PRODUCT CATEGORY
AC-DC PRODUCT SELECTORPRODUCT CATEGORY -
APPLICATION
75W TO 200W (PFC, FLYBACK)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 200W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes PFC controllers, flyback controllers, and flyback synchr...
-
APPLICATION
<75WAPPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 75W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes flyback controllers, flyback regulators, and flyback sync...
-
PRODUCT CATEGORY
SYNCHRONOUS RECTIFIERS FLYBACK TOPOLOGYPRODUCT CATEGORY -
PRODUCT
MP9985PRODUCTHigh-Frequency, CCM/DCM, Flyback Ideal Diode with Integrated 100V/10mΩ MOSFET and No Auxiliary Winding Requirement
-
PRODUCT
MP6925APRODUCTFast Turn-off, CCM/DCM Compatible Dual-LLC Synchronous Rectifier with improved Noise Immunity, and enhanced driver for fast switching
-
PRODUCT
MP6908APRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6924APRODUCTFast Turn-Off, CCM/DCM Compatible, Dual LLC Synchronous Rectifier with lmproved Noise Immunity
-
PRODUCT
MP6908PRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
HR1000APRODUCTResonant half-bridge controller
-
PRODUCT
MP6924PRODUCTFast Turn-Off, CCM/DCM Compatible Dual LLC Synchronous Rectifier with Low Sleep Mode Current
-
PRODUCT
MP6982PRODUCTFast Turn-Off, Intelligent Rectifier with No Auxiliary Winding Requirement
-
PRODUCT
MP9989APRODUCTHigh-Frequency, CCM/DCM Flyback Ideal Diode with Integrated 100V/10mΩ MOSFET and No Auxiliary Winding Requirement
-
PRODUCT
MP6976PRODUCTHigh-Frequency, CCM/DCM Flyback Ideal Diode with Integrated 100V/10mΩ MOSFET and No Auxiliary Winding Requirement
-
PRODUCT
MP6951PRODUCTFast Turn-Off Rectifier for Flyback Converter with Intelligent VDS Ringing Detection
-
PRODUCT
HR1002APRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment and Capacitive Mode Protection
-
PRODUCT
MP6908LPRODUCTFast Turn-Off Intelligent Rectifier with No Auxiliary Winding Requirement
-
PRODUCT
MP4078PRODUCTPrimary-Side Control, CV Output, Single-Stage Offline Controller with Active PFC
-
PRODUCT
HF920BPRODUCT900V, Fixed-Frequency, EMI-Optimized Flyback Regulator with Ultra-Low Standby
-
PRODUCT
MP44018APRODUCTCrM/DCM Multi-Mode PFC Controller with Enhanced Light-Load Efficiency
-
PRODUCT
MP6928APRODUCTFast Turn-Off, Dual-Channel Intelligent Rectifier with Adaptive Forward Regulation Voltage and Ultra-Low Sleep Mode Current
-
PRODUCT
HR1002PRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment
-
PRODUCT
MP6972PRODUCTCCM/DCM Flyback Ideal Diodewith Integrated100V/17mΩ MOSFETwith Slew Rate Detection
Order
Log in to your account
Create New Account