MP9989A
Session textval
Session Titefor popup
- TypeIdeal Diode
- fsw (max) (kHz)300
- Drain Rating100
- Iop (mA)4
- Iq (mA)0.11
- VDD (min) (V)4.5
- VDD (max) (V)13
- Rds(on) (mΩ)10
- Light-Load FunctionNo
- Package (mm)QFN-8 (4x5)
- Active PFCNo
- IsolatedNo
- Isolated LLCNo
- Isolated FlybackNo
- Non-IsolatedNo
- Secondary Synchronous RectificationNo
- Internal MOSFETNo
- Low Side RectificationNo
- High Side RectificationNo
The MP9989A is a fast turn-off, intelligent rectifier for flyback converters, and integrates a 100V MOSFET. It can replace a diode rectifier for higher efficiency and power density. The chip regulates the internal power MOSFET’s forward voltage drop to 40mV and turns off before the drain-source voltage (VDS) reverses.
The MP9989A can generate its own supply voltage without the need for auxiliary winding, which makes it well-suited for charger applications with a low output voltage (VOUT) requirement or any other adapter application with a high-side (HS) set-up. Internal ringing detection circuitry prevents the MP9989A from falsely turning on during discontinuous conduction mode (DCM) or quasi-resonant operation.
The MP9989A is available in a QFN-8 (4mmx5mm) package.
-
Show more
Show less
Features & Benefits
- Integrated 100V/10mΩ MOSFET
- Wide Output Voltage (VOUT) Range Down to 0V
- Does Not Require Auxiliary Winding for High-Side (HS) or Low-Side (LS) Rectification
- Ringing Detection Prevents False Turn-On during Discontinuous Conduction Mode (DCM)
- Compatible with Energy Star
- 110μA Quiescent Current (IQ)
- Supports DCM, Continuous Conduction Mode (CCM), and Quasi-Resonant Operation
- Available in a QFN-8 (4mmx5mm) Package
Active Part Numbers:
MP9989AGV-Z MP9989AGV-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP9989A Resources
-
APPLICATION
75W TO 200W (PFC, FLYBACK)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 200W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes PFC controllers, flyback controllers, and flyback synchr...
-
APPLICATION
<75WAPPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 75W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes flyback controllers, flyback regulators, and flyback sync...
-
PRODUCT CATEGORY
SYNCHRONOUS RECTIFIERS FLYBACK TOPOLOGYPRODUCT CATEGORY -
PRODUCT
MP9985PRODUCTHigh-Frequency, CCM/DCM, Flyback Ideal Diode with Integrated 100V/10mΩ MOSFET and No Auxiliary Winding Requirement
-
PRODUCT
MP6908APRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6908PRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6982PRODUCTFast Turn-Off, Intelligent Rectifier with No Auxiliary Winding Requirement
-
PRODUCT
MP6976PRODUCTHigh-Frequency, CCM/DCM Flyback Ideal Diode with Integrated 100V/10mΩ MOSFET and No Auxiliary Winding Requirement
-
PRODUCT
MP6951PRODUCTFast Turn-Off Rectifier for Flyback Converter with Intelligent VDS Ringing Detection
-
PRODUCT
MP6908LPRODUCTFast Turn-Off Intelligent Rectifier with No Auxiliary Winding Requirement
-
PRODUCT
MP6973PRODUCTCCM/DCM Flyback Ideal Diode with Integrated 100V/14mΩ MOSFET with Slew Rate Detection
-
PRODUCT
MP6972PRODUCTCCM/DCM Flyback Ideal Diodewith Integrated100V/17mΩ MOSFETwith Slew Rate Detection
-
PRODUCT
MP9989PRODUCTCCM/DCM Flyback Ideal Diodewith Integrated 100V/10mΩ MOSFETand No Need for Auxiliary Winding
-
PRODUCT
MP6919PRODUCTCCM/DCM Flyback Ideal Diode with Integrated 100V/13mΩ MOSFET and No Need for Auxiliary Winding
-
PRODUCT
MP6907PRODUCTFast Turn-off Flyback Synchronous Rectifier that Supports CCM, DCM and QR Operation Modes
-
PRODUCT
MP6902APRODUCTFast Turn-off Intelligent Rectifier MP6902 in a TSOT23-6 Package
-
PRODUCT
MP6902PRODUCTFast Turn-Off Intelligent Rectifier with Light-Load Management for Flyback
-
PRODUCT
MP6901PRODUCTHigh Noise Immunity, Fast Turn-off Intelligent Rectifier for Flyback
-
PRODUCT
MP6960PRODUCTFast Turn-off Intelligent Rectifier with CC/CV Controller
-
PRODUCT
MP6906PRODUCTFast Turn-Off Intelligent Rectifier with Very Low Voltage Forward Regulation
-
PRODUCT
MP6910APRODUCTCCM/DCM Flyback Ideal Diode with Integrated 100V/15mΩ MOSFET
-
ARTICLE
HOW TO DESIGN AN ULTRA-WIDE INPUT VOLTAGE RANGE FLYBACKARTICLEIn modern technology, the flyback converter is one of the most widely used topologies for domestic and industrial applications that require an auxiliary power supply. Because flyback topology is so popular, designers often attempt to create a unified, single design for an ultra-wide input voltage (VIN) range. This type of design allows flybacks to be used to their maximum functionality while avoid...
-
PRODUCT
MP6951APRODUCTFast Turn-Off Rectifier for Flyback Converter with Intelligent VDS Ringing Detection
-
ARTICLE
ADVANCING THE SYNCHRONOUS RECTIFIER FOR NEW FLYBACK CONVERTERSARTICLEFlyback topology has dominated low-power AC/DC applications for decades due to its simplicity and robustness across a wide operating range. In recent years, synchronous rectifiers (SRs) have replaced the conventional Schottky diode in flyback-based power supplies to significantly improve efficiency. As the demand for efficiency and power density increases year by year, flyback converters must con...
-
ARTICLE
DESIGNING A SYNCHRONOUS RECTIFICATION SOLUTION TO REDUCE EXCESSIVE HEAT (PART II)ARTICLEThis article is the second part of a two-part series exploring how to design a secondary-side synchronous rectifier for ultra-small, fast charge adapters. Part I discussed the topology designs and power supplies for synchronous rectifiers. Part II will review how a synchronous rectifier opens and shuts down, and how new devices utilize quick shutdown technology. A self-powered circuit provides ...
Order
Log in to your account
Create New Account