JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Cart
Multi-Mode PFC and Current Mode LLC Digital Combo Controller Configurable through UART Interface
Single-Stage Single Chip Solution for Smart LED
Single-Stage PFC Flyback Controller with Primary-Side Feedback, for LED Drivers Down to 1% Dimming
700V, Non-Isolated, Offline Regulator, Up to 280mA Output Current with Improved EMI Performance
700V, Non-Isolated, Offline Regulator, Up to 120mA Output Current with Improved EMI Performance
CCM/DCM Flyback Ideal Diode with Integrated 100V/13mΩ MOSFET and No Need for Auxiliary Winding
Multi-Mode PFC and Current Mode LLC Controller With Programmable Audible Noise Reduction Control
Fixed-Frequency, EMI-Optimized Flyback Regulator with Multi-Mode Control and Over-Power Line Compensation
All-in-one Flyback Controller with Integrated Primary and Secondary, Synchronous Rectification Driver with Capacitive Isolation
Universal Input High Brightness White LED Driver
X-CAP Bleeder
Fast Turn-Off, CCM/DCM Compatible Dual LLC Synchronous Rectifier with Low Sleep Mode Current
Dual, fast turn-off synchronous rectifier (SR) for LLC converter, with 15mV VDS regulation
High Efficient, Dual Fast Turn-off Intelligent Rectifier, Vfwd 30mV for LLC
Dual Fast Turn-off Intelligent Rectifier, Vfwd 70mV for LLC
High Noise Immunity, Fast Turn-off Intelligent Rectifier with Light Load Management for LLC
Fast Turn-off Intelligent Rectifier MP6902 in a TSOT23-6 Package
CCM/DCM Flyback Ideal Diode with Integrated 100V/15mΩ MOSFET
Higher Power, Offline inductor-less Controller w/external BJT
CCM/DCM Flyback Ideal Diode with Integrated 100V/10mΩ MOSFET and No Need for Auxiliary Winding
Fast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
High-Performance Digital PFC + Analog LLC Combo Controller with Standby Power Input to VCC
High-Performance Digital PFC + LLC Combo Controller
Fast Turn-Off Intelligent Rectifier with Turn On Slew Rate Detection
700V, Non-Isolated, Offline Regulator, Up to 600mA Output Current
900V, Fixed-Frequency, Offline Regulator w/ Ultra-Low Standby Power Consumption
900V Fixed Frequency Offline Regulator with Input Under-Voltage Protection
Fast Turn-Off, CCM/DCM Compatible, Dual LLC Synchronous Rectifier with lmproved Noise Immunity
Fast Turn-Off, CCM/DCM Compatible, Dual-LLC Synchronous Rectifier with lmproved Noise Immunity
6V-36V, Step-Down, White LED Driver
Fast Turn-off Flyback Synchronous Rectifier that Supports CCM, DCM and QR Operation Modes
Fast Turn-Off Intelligent Rectifier with Very Low Voltage Forward Regulation