- MP100L
MP100L
Session textval
Session Titefor popup
- Vac (min) (V)85
- Vac (max) (V)305
- Pout (max) (mW)400
- TypeLinear Regulator
- Vref (V)1.235
- Vout (min) (V)1.5
- Vout (max) (V)15
- Vbr (V)700
- Rds(on) (Ω)9.5
- Package (mm)SOICW24-18L
- Pout (max) (W) (Recommended)0.5
- GradeCatalog
- Power Range DefinedNo
- AC or DC InputAC
- Vin (min) (V)120
- Vin (max) (V)431.3
- Internal MOSFETYes
- Regulated Outputs2
- Active PFCNo
- IsolatedNo
- Isolated LLCNo
- Isolated FlybackNo
- Non-IsolatedYes
- Secondary Synchronous RectificationNo
- Low Side RectificationNo
- High Side RectificationNo
- Vin (max) (V) AC305
- Vin (min) (V) AC85
The MP100L is a compact, inductor-less, good-efficiency, off-line regulator. It steps down the AC line voltage to an adjustable DC output. It is a simple solution to provide a bias voltage to ICs in off-line applications. Its integrated smart-control system uses AC line power only when necessary, thus minimizing device losses to achieve good efficiency. This device can help system designs meet new standby power specifications. The MP100L provides various protections, such as Thermal Shutdown (TSD), VD Over Voltage Protection (OVP), VD Shrot to GND Protection, Over Load Protection (OLP), Short Circuit Protection (SCP). The MP100L is available in SOIC8E package.
-
Show more
Show less
Features & Benefits
- Universal AC Input (85VAC-to-305VAC)
- Inductor-Less
- Less than 100mW Standby Power
- Good EMI
- Low BOM Cost
- Smart Control to Maximum Efficiency
- Adjustable Output Voltage from 1.5V to 15V
- Good Line and Load Regulation
- Thermal Shutdown Protection
- Short-Circuit Protection
- Provide Power-Good Signal
Active Part Numbers:
MP100LGN-P MP100LGN-Z MP100LGN
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP100L Resources
-
PRODUCT CATEGORY
AC-DC PRODUCT SELECTORPRODUCT CATEGORY -
APPLICATION
<1W (NON-ISOLATED)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. 1W, non-isolated power supplies are used to regulate output voltages, power sensitive analog systems, and elevate the performance of their numerous end applications — from wireless devices to audio systems and RF technology. To meet these various regulations and re...
-
PRODUCT CATEGORY
HV SMART LDO REGULATORS<1WPRODUCT CATEGORY -
PRODUCT
MP6925APRODUCTFast Turn-off, CCM/DCM Compatible Dual-LLC Synchronous Rectifier with improved Noise Immunity, and enhanced driver for fast switching
-
PRODUCT
MP6924APRODUCTFast Turn-Off, CCM/DCM Compatible, Dual LLC Synchronous Rectifier with lmproved Noise Immunity
-
PRODUCT
MP6908APRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6908PRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6924PRODUCTFast Turn-Off, CCM/DCM Compatible Dual LLC Synchronous Rectifier with Low Sleep Mode Current
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
PRODUCT
HR1000APRODUCTResonant half-bridge controller
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
HR1002APRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment and Capacitive Mode Protection
-
PRODUCT
MP6908LPRODUCTFast Turn-Off Intelligent Rectifier with No Auxiliary Winding Requirement
-
PRODUCT
MP4078PRODUCTPrimary-Side Control, CV Output, Single-Stage Offline Controller with Active PFC
-
PRODUCT
HR1002PRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment
-
PRODUCT
MP6972PRODUCTCCM/DCM Flyback Ideal Diodewith Integrated100V/17mΩ MOSFETwith Slew Rate Detection
-
PRODUCT
MP6928APRODUCTFast Turn-Off, Dual-Channel Intelligent Rectifier with Adaptive Forward Regulation Voltage and Ultra-Low Sleep Mode Current
-
PRODUCT
MP6973PRODUCTCCM/DCM Flyback Ideal Diode with Integrated 100V/14mΩ MOSFET with Slew Rate Detection
-
PRODUCT
HF920BPRODUCT900V, Fixed-Frequency, EMI-Optimized Flyback Regulator with Ultra-Low Standby
-
PRODUCT
MP44018APRODUCTCrM/DCM Multi-Mode PFC Controller with Enhanced Light-Load Efficiency
-
PRODUCT
HFC0100PRODUCTQuasi-Resonant Flyback Controller
-
PRODUCT
MP171APRODUCT700V, Non-Isolated, Offline Regulator, Up to 60mA Output Current with Improved EMI Performance
-
PRODUCT
MP173APRODUCT700V, Non-Isolated, Offline Regulator, Up to 280mA Output Current with Improved EMI Performance
-
PRODUCT
MP9989PRODUCTCCM/DCM Flyback Ideal Diodewith Integrated 100V/10mΩ MOSFETand No Need for Auxiliary Winding
-
PRODUCT
MP172APRODUCT700V, Non-Isolated, Offline Regulator, Up to 120mA Output Current with Improved EMI Performance
Order
Log in to your account
Create New Account