- MP6924A
MP6924A
Fast Turn-Off, CCM/DCM Compatible, Dual LLC Synchronous Rectifier with lmproved Noise Immunity
Session textval
Session Titefor popup
- Pout (max) (W) (Recommended)400
- TypeController
- fsw (max) (kHz)500
- Drain Rating180
- Iop (mA)16
- Min On Time (ns)1100
- Iq (mA)4.6
- Turn-On Threshold (mV)-230
- Light-Load FunctionYes
- GradeCatalog
- Package (mm)SOIC-8
- VCC (min) (V)4.2
- VCC (max) (V)35
- Turn-Off Threshold (mV)35
- Turn-On Delay (ns)190
- Power Range DefinedNo
- Vbr (V)180
- Active PFCNo
- IsolatedYes
- Isolated LLCYes
- Isolated FlybackNo
- Non-IsolatedNo
- Secondary Synchronous RectificationYes
- Internal MOSFETNo
- Low Side RectificationYes
- Regular MOSFETYes
- MOSFET with large QgYes
- Discrete DriveYes
- Single ChannelNo
- Dual ChannelYes
- Ideal DiodeNo
- Recommended fsw (kHz)200
- High Side RectificationNo
The MP6924A is a dual, fast turn-off, intelligent rectifier for synchronous rectification in LLC resonant converters. The IC drives two N-channel MOSFETs, regulates their forward voltage drop to Vfwd (about 29mV), and turns the MOSFETs off before the switching current goes negative.
The MP6924A has a light-load function to latch off the gate driver under light-load conditions, limiting the current to 175μA. The MP6924A’s fast turn-off enables both continuous conduction mode (CCM) and discontinuous conduction mode (DCM).
The MP6924A requires a minimal number of readily available, standard external components, and is available in an SOIC-8 package.
-
Show more
Show less
Features & Benefits
- Works with Standard and Logic Level MOSFETs
- Compatible with Energy Star
- Fast Turn-Off Total Delay of 35ns
- Wide 4.2V to 35V VDD Operating Range
- 175µA Low Quiescent Current in Light-Load Mode
- Supports CCM, CrCM, and DCM Operation
- Supports High-Side and Low-Side Rectification
- Available in an SOIC-8 Package
Active Part Numbers:
MP6924AGS-P MP6924AGS-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6924A Resources
-
PRODUCT CATEGORY
AC-DC PRODUCT SELECTORPRODUCT CATEGORY -
APPLICATION
100W TO 3KW (PFC, LLC, PFC+LLC)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 3kW require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes PFC controllers, LLC controllers, and LLC synchronous rec...
-
PRODUCT CATEGORY
SYNCHRONOUS RECTIFIERS LLC TOPOLOGYPRODUCT CATEGORY -
PRODUCT
MP6925APRODUCTFast Turn-off, CCM/DCM Compatible Dual-LLC Synchronous Rectifier with improved Noise Immunity, and enhanced driver for fast switching
-
PRODUCT
MP6908APRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6908PRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6924PRODUCTFast Turn-Off, CCM/DCM Compatible Dual LLC Synchronous Rectifier with Low Sleep Mode Current
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
PRODUCT
HR1000APRODUCTResonant half-bridge controller
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
HR1002APRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment and Capacitive Mode Protection
-
PRODUCT
HR1002PRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment
-
PRODUCT
MP6972PRODUCTCCM/DCM Flyback Ideal Diodewith Integrated100V/17mΩ MOSFETwith Slew Rate Detection
-
PRODUCT
MP6928APRODUCTFast Turn-Off, Dual-Channel Intelligent Rectifier with Adaptive Forward Regulation Voltage and Ultra-Low Sleep Mode Current
-
PRODUCT
MP6973PRODUCTCCM/DCM Flyback Ideal Diode with Integrated 100V/14mΩ MOSFET with Slew Rate Detection
-
PRODUCT
HF920BPRODUCT900V, Fixed-Frequency, EMI-Optimized Flyback Regulator with Ultra-Low Standby
-
PRODUCT
MP44018APRODUCTCrM/DCM Multi-Mode PFC Controller with Enhanced Light-Load Efficiency
-
PRODUCT
MP6908LPRODUCTFast Turn-Off Intelligent Rectifier with No Auxiliary Winding Requirement
-
PRODUCT
MP4078PRODUCTPrimary-Side Control, CV Output, Single-Stage Offline Controller with Active PFC
-
PRODUCT
HFC0100PRODUCTQuasi-Resonant Flyback Controller
-
PRODUCT
MP171APRODUCT700V, Non-Isolated, Offline Regulator, Up to 60mA Output Current with Improved EMI Performance
-
PRODUCT
MP172APRODUCT700V, Non-Isolated, Offline Regulator, Up to 120mA Output Current with Improved EMI Performance
-
PRODUCT
HF920APRODUCT900V Fixed Frequency Offline Regulator with Input Under-Voltage Protection
-
PRODUCT
MP6925PRODUCTFast Turn-Off, CCM/DCM Compatible, Dual-LLC Synchronous Rectifier with lmproved Noise Immunity
-
PRODUCT
MP6919PRODUCTCCM/DCM Flyback Ideal Diode with Integrated 100V/13mΩ MOSFET and No Need for Auxiliary Winding
Order
Log in to your account
Create New Account