MP4051
NOT RECOMMENDED FOR NEW DESIGNS
Primary Side Control Offline Non-Isolated LED Controller with Active PFC
MP4051 continues to be in production for existing customers. Please consider this alternative for new designs:
MP4054
MP4054
Non-isolated Offline LED Controller with Active PFC
Features & Benefits
- Unique Architecture for Superior Line Regulation
- Achieve <1% Line and Load Regulation for High-Side Non-Isolated Solution
- High PF (≥0.9) over Universal Input Voltage
- Valley Switching Mode for Improved Efficiency
- Brown-Out Protection
- Over-Voltage Protection
- Short-Circuit Protection
- Over-Temperature Protection
- Over-Current Protection
- Cycle-By-Cycle Current Limit
- VCC Under-Voltage Lockout Protection
- Auto-Restart Function
- Available in TSOT23-8 Package
… and many more!
Session textval
Session Titefor popup
- Vac (min) (V)85
- Vac (max) (V)305
- Open LED ProtectionYes
- TypeBuck-Boost
- Pout (max) (W) (Recommended)40
- Vfb (V)0.4
- fsw (max) (kHz)333
- Iq (mA)0.75
- Ishutdown (µA)20
- SyncNo
- GradeCatalog
- Package (mm)SOIC-8
- TopologyBuck-Boost
- Triac DimmingNo
- PFCYes
- ApplicationsPFC
- Power Range DefinedNo
- Vin (min) (V)120
- Vin (max) (V)431.3
- Active PFCYes
- IsolatedNo
- Isolated LLCNo
- Isolated FlybackNo
- Non-IsolatedYes
- Low Side RectificationNo
- High Side RectificationNo
- Vin (max) (V) AC305
- Vin (min) (V) AC85
- Secondary Synchronous RectificationNo
The MP4051 is a non-isolated offline LED lighting controller that achieves high power factor and accurate LED current for single-stage PFC lighting applications in a single SOIC8 package. The MP4051 integrates power factor correction and works in boundary conduction mode to reduce the MOSFET switching losses. The extremely low start-up current and quiescent current reduces the total power consumption and provides a high-efficiency solution for non-isolated lighting applications. The multi-protection features of MP4051 greatly enhance system reliability and safety. The MP4051 features over-voltage protection, short-circuit protection, cycle-by-cycle current limiting, VCC UVLO, and auto-restart over-temperature protection.
-
Show more
Show less
Features & Benefits
- Unique Architecture for Superior Line Regulation
- High Power Factor=0.9 Over Universal Input Voltage
- Boundary Conduction Mode improves Efficiency
- Ultra-low (20µA) Start-up Current
Active Part Numbers:
MP4051GS-Z MP4051GS-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP4051 Resources
-
PRODUCT CATEGORY
AC-DC LIGHTINGPRODUCT CATEGORY -
PRODUCT CATEGORY
LED DRIVERSPRODUCT CATEGORY -
PRODUCT CATEGORY
PFCPRODUCT CATEGORY -
PRODUCT CATEGORY
AC-DC PRODUCT SELECTORPRODUCT CATEGORY -
PRODUCT CATEGORY
PFC, NO-TRIAC DIMMINGPRODUCT CATEGORY -
PRODUCT
MPQ3359A-AEC1PRODUCT1-/2-/3-/4-Channel, Max 150mA/Ch Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ7210-AEC1PRODUCT60V, 2A, Synchronous, Dual-Buck LED Driver with SPI, AEC-Q100 Qualified
-
PRODUCT
MP44020PRODUCTCrM/DCM Multi-Mode PFC Controller with Enhanced THD Performance
-
PRODUCT
MP6925APRODUCTFast Turn-off, CCM/DCM Compatible Dual-LLC Synchronous Rectifier with improved Noise Immunity, and enhanced driver for fast switching
-
PRODUCT
MP6924APRODUCTFast Turn-Off, CCM/DCM Compatible, Dual LLC Synchronous Rectifier with lmproved Noise Immunity
-
PRODUCT
MP6908APRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6908PRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
MP6924PRODUCTFast Turn-Off, CCM/DCM Compatible Dual LLC Synchronous Rectifier with Low Sleep Mode Current
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
PRODUCT
HR1000APRODUCTResonant half-bridge controller
-
PRODUCT
MPQ3359-AEC1PRODUCT4-Channel, Max 150mA/Channel, Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ7231PRODUCTMPSafeTM42V, 3A Buck or 2.4A Buck-Boost, Synchronous Infrared LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7228-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFCTM) and UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ7225A-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFC) and Enhanced Safety, AEC-Q100 Qualified
-
PRODUCT
MPQ3323B-AEC1PRODUCT4-Channel, 320mA/Ch, LED Driver with Separated PWM/Analog Dimming and Digital Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ3326B-AEC1PRODUCT16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface (Default Enable), AEC-Q100 Qualified
-
PRODUCT
MPQ3326A-AEC1PRODUCT16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ2484U-AEC1PRODUCT75V, Multi-Topology (Buck, Boost, Buck-Boost) LED Controller, AEC-Q100 Qualified
-
PRODUCT
MPQ4425C-AEC1PRODUCT36V, 1.5A, 2.2MHz, High-Efficiency, Synchronous Step-Down LED Driver, AEC-Q100 Qualified
Log in to your account
Create New Account