PFC, No-Triac Dimming

Superior Performance
Excellent efficiency
and reliability
Low BOM
Innovative proprietary
packaging technology
Lower EMI
Higher efficiency w/ PWM
or analog dimming

Show Columns
Status
MPS Inventory
Vac (min) (V)
Vac (max) (V)
Open LED Protection
Type
Pout (max) (W) (Recommended)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Ishutdown (max) (µA)
Sync
Grade
Package (mm)
MPSafe
MPL
Product URL
Vac (min) (V)
Vac (max) (V)
Open LED Protection
Type
Pout (max) (W) (Recommended)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Ishutdown (max) (µA)
Sync
Grade
Package (mm)
MPS
Yes
Buck-Boost
No
Catalog
SOIC-8
TSOT23-8
Is MPSafe Has MPL Product URL
     
MP4054
Non-isolated Offline LED Controller with Active PFC
Buy On MPS 85 305 Yes Buck-Boost 40 0.4 0.6 20 Catalog TSOT23-8 1 0 https://www.monolithicpower.com/en/mp4054.html
MP4051

Primary Side Control Offline Non-Isolated LED Controller with Active PFC

85 305 Yes Buck-Boost 40 0.4 333 0.75 20 No Catalog SOIC-8 1 0 https://www.monolithicpower.com/en/mp4051.html
No more parts left for display.