- HR1001B
HR1001B
Session textval
Session Titefor popup
- Typical Pmax (W)600
- TypeResonant Controller
- Control MethodAnalog
- Capacitive Mode ProtectionYes
- Adaptive Dead Time ControlYes
- High-Voltage Start-UpNo
- Package (mm)SOIC-16
- Vref (V)2
- Vin (min) (V)120
- Vin (max) (V)431.3
- Iop (mA)3
- Iq (mA)1.2
- fsw (max) (kHz)600
- Vbr (V)618
- Vfb (V)2
- GradeCatalog
- Power Range DefinedNo
- Active PFCNo
- IsolatedYes
- Isolated LLCYes
- Isolated FlybackNo
- Vac (max) (V)305
- Pout (max) (W) (Recommended)600
- Vac (min) (V)85
- Non-IsolatedNo
- Internal MOSFETYes
- Low Side RectificationNo
- High Side RectificationNo
- Secondary Synchronous RectificationNo
- Vin (max) (V) AC305
- Vin (min) (V) AC85
The HR1001B is a noise-proofed, enhanced version of the HR1001, and it is pin-to-pin and BOM-to-BOM with the HR1001. The HR1001B is an enhanced LLC controller, which provides new adaptive dead-time adjustment (ADTA) and capacitive mode protection (CMP) features.
Adaptive dead-time adjustment automatically inserts a dead time between the two complimentary gate outputs. This is ensured by keeping the outputs off while sensing the dV/dt current of the half-bridge switching node. The ADTA features easier design, lower EMI, and higher efficiency. The HR1001B incorporates anti-capacitive mode protection, which prevents potentially destructive capacitive mode switching if the output is shorted or has a severe overload. This feature protects the MOSFET during abnormal conditions, making the converter robust.
The HR1001B has a programmable oscillator that sets both the maximum and minimum switching frequencies. It starts up at a programmed maximum switching frequency and decays until the control loop takes over to prevent excessive inrush current. The HR1001B enters a controlled burst mode at light-load to minimize the power consumption and tighten output regulation.
The HR1001B provides rich protection features, including two-level OCP with external latch shutdown, auto-recovery, brown-in/out, CMP, and OTP, improving converter design safety with minimal external components.
-
Show more
Show less
Features & Benefits
- Adaptive Dead-Time Adjustment
- Capacitive Mode Protection
- 50% Duty Cycle, Variable Frequency Control for Resonant Half-Bridge Converter
- 600V High-Side Gate Driver with Integrated Bootstrap Diode with High dV/dt Immunity High-Accuracy Oscillator
- Operates Up to 600kHz
- Two-Level Over-Current Protection: Frequency Shift and Latched Shutdown with Programmable Duration Time
- Latched Disable Input for Easy Protection
- Remote On/Off Control and Brown-Out Protection through the BO Pin
- Programmable Burst Mode Operation at Light-Load
- Nonlinear Soft Start for Monotonic Output Voltage Rise
- Available in a SOIC-16 Package
Active Part Numbers:
HR1001BGS-P HR1001BGS-Z HR1001BGS
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
HR1001B Resources
-
PRODUCT CATEGORY
AC-DC PRODUCT SELECTORPRODUCT CATEGORY -
APPLICATION
E-SCOOTERSAPPLICATIONE-scooters have quickly risen in popularity in metropolitan areas and quickly growing cities. Lightweight, eco-friendly, and convenient, these e-scooters are two-wheeled battery-operated vehicles that integrate an electric motor and a controller that assists with increased propulsion. Of course, safety, performance, and cost are the greatest concerns for customers in any vehicle. In addition, new ...
-
APPLICATION
VIDEO RECORDERSAPPLICATION -
APPLICATION
E-BIKESAPPLICATIONThe worldwide demand for electric bikes (e-bikes) is growing as consumers see e-bikes as an eco-friendly solution to long commutes and rising fuel prices. An e-bike is a bicycle with an integrated electric motor, a battery, and a controller that assists with increased propulsion. New designs — which accommodate shorter recharging times, lighter weights, and higher battery capacity for longer ridin...
-
APPLICATION
PORTABLE POWER TOOLSAPPLICATIONPortable power tools offer a wide variety of features to a range of customers from everyday consumers doing small home improvement projects to construction and maintenance professionals. Because of this, portable power tool designs often demand high flexibility and have strict power, safety, and total size requirements. Both cordless and corded power tools must be able to offer high efficiency in ...
-
APPLICATION
3D PRINTERSAPPLICATION3D printers are an increasingly popular tool for industrial and home use. Their ability to print objects, rather than simply images or documents, opens up a world of possibility for the user and a range of challenges for the designer. Accurate, precise motor control is more important than ever in these devices, and speed is a key differentiator for new designs. Consumer expectations are growing fo...
-
APPLICATION
100W TO 3KW (PFC, LLC, PFC+LLC)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 3kW require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes PFC controllers, LLC controllers, and LLC synchronous rec...
-
PRODUCT CATEGORY
LLC CONTROLLERPRODUCT CATEGORY -
PRODUCT
HR1008PRODUCTDigital, Current Mode LLC Controller, HV Current Source for Start-Up, Configurable X-Capacitor Discharger
-
ARTICLE
HOW TO DESIGN A HALF-BRIDGE LLC RESONANT CONVERTER WITH A CENTER-TAPPED TRANSFORMERARTICLELLC resonant converters have become a cornerstone in power electronics, and widely adopted across various markets due to their ability to achieve high efficiency while minimizing electromagnetic interference (EMI) through soft-switching techniques. LLC topology offers several configurations optimized for specific applications. In particular, there are two prominent configurations for the primary s...
-
PRODUCT
MP6925APRODUCTFast Turn-off, CCM/DCM Compatible Dual-LLC Synchronous Rectifier with improved Noise Immunity, and enhanced driver for fast switching
-
PRODUCT
MP6908PRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6924APRODUCTFast Turn-Off, CCM/DCM Compatible, Dual LLC Synchronous Rectifier with lmproved Noise Immunity
-
PRODUCT
MP6908APRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
HR1000APRODUCTResonant half-bridge controller
-
PRODUCT
MP6924PRODUCTFast Turn-Off, CCM/DCM Compatible Dual LLC Synchronous Rectifier with Low Sleep Mode Current
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
HR1002APRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment and Capacitive Mode Protection
-
PRODUCT
MP6928APRODUCTFast Turn-Off, Dual-Channel Intelligent Rectifier with Adaptive Forward Regulation Voltage and Ultra-Low Sleep Mode Current
-
PRODUCT
MP6973PRODUCTCCM/DCM Flyback Ideal Diode with Integrated 100V/14mΩ MOSFET with Slew Rate Detection
-
PRODUCT
MP6908LPRODUCTFast Turn-Off Intelligent Rectifier with No Auxiliary Winding Requirement
-
PRODUCT
MP4078PRODUCTPrimary-Side Control, CV Output, Single-Stage Offline Controller with Active PFC
-
PRODUCT
HR1002PRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment
-
PRODUCT
MP6972PRODUCTCCM/DCM Flyback Ideal Diodewith Integrated100V/17mΩ MOSFETwith Slew Rate Detection
Order
Log in to your account
Create New Account