LLC Controller

Helps you define a value for the resonant tank to ensure that the converter is working on the quasi resonant region achieving soft switching
High Reliability
Configurable over
current protection
Millions Manufactured
Popular consumer gaming
consoles and PC power

Show Columns
Status
MPS Inventory
Typical Pmax (W)
Type
Control Method
Capacitive Mode Protection
Adaptive Dead Time Control
High-Voltage Start-Up
Package (mm)
MPSafe
MPL
Product URL
Typical Pmax (W)
Type
Control Method
Capacitive Mode Protection
Adaptive Dead Time Control
High-Voltage Start-Up
Package (mm)
Buy On MPS
Resonant Controller
Analog
Yes
No
Yes
No
No
SOIC-16
SOIC16-15
Is MPSafe Has MPL Product URL
     
HR1000A

Resonant half-bridge controller

Buy On MPS 600 Resonant Controller Analog No No No SOIC-16 0 0 https://www.monolithicpower.com/en/hr1000a.html
HR1001B

LLC with Enhanced Noise-Proofing Feature

600 Resonant Controller Analog Yes Yes No SOIC-16 0 0 https://www.monolithicpower.com/en/hr1001b.html
HR1001A

Enhanced LLC Controller with Adaptive Dead-Time Control

600 Resonant Controller Analog Yes Yes No SOIC-16 0 0 https://www.monolithicpower.com/en/hr1001a.html
HR1001L

Enhanced LLC Controller with Adaptive Dead-Time Control

600 Resonant Controller Analog Yes Yes No SOIC-16 0 0 https://www.monolithicpower.com/en/hr1001l.html
HR1001C

LLC with Surge Enhancement

600 Resonant Controller Analog Yes Yes No SOIC-16 0 0 https://www.monolithicpower.com/en/hr1001c.html
HR1002

Enhanced LLC Controller with Robust Adaptive Dead-Time Adjustment

Buy On MPS 600 Resonant Controller Analog Yes Yes No SOIC-16 1 0 https://www.monolithicpower.com/en/products/ac-dc/pfc-llc-controllers/hr1002.html
HR1002A

Enhanced LLC Controller with Robust Adaptive Dead-Time Adjustment and Capacitive Mode Protection

600 Resonant Controller Analog Yes Yes No SOIC16-15 1 0 https://www.monolithicpower.com/en/products/ac-dc/pfc-llc-controllers/hr1002a.html
HR1000

Resonant half-bridge controller

600 Resonant Controller Analog No No No SOIC-16 1 0 https://www.monolithicpower.com/en/hr1000.html
HR1001

Enhanced LLC with Adaptive Dead Time and Capacitive Mode Protection

600 Resonant Controller Analog Yes Yes No SOIC-16 1 0 https://www.monolithicpower.com/en/hr1001.html
No more parts left for display.