MP44014A
Active Part Numbers:
MP44014-AGS-Z MP44014-AGS-P
Meaning of P & Z 
Related Products
EV44014-S+HR1001-S-01A 240W LED Driver & Adapters Evaluation Board
The EV44014-S+HR1001-S-01A is a general purpose evaluation board of MP44014, HR1001B, MP6922 and MP174 for 240W LED driver & Adapters application.
The MP44014 is a boundary conduction mode PFC controller which can provide simple and high performance active power factor correction using minimum external components.
The HR1001B is an enhanced LLC controller which provides new features of adaptive dead time adjustment (ADTA) and capacitive mode protection (CMP).
The MP6922 is a dual fast turn-off intelligent rectifier to drive two N-CH power MOSFETs in LLC resonant converters for synchronous rectification.
The MP174 is a primary-side regulator that provides accurate constant voltage (CV) regulation without opto-coupler.
Typically, the EV44014-S+HR1001-S-01A is designed for LED driver &adapters with a 12 V, 20 A constant voltage output and 240W rated power, from 90 VAC to 265 VAC, 50 Hz/60 Hz.
The EV44014-S+HR1001-S-01A has excellent efficiency and high power factor. Besides, the EV44014-S+HR1001-S-01A has output fault protections, such as over load protection, short circuit protection, over voltage protection and anti-capacitive mode protection. It also can meet the Class C standard of IEC61000-3-2 and EN55022 standard.
Learn about our Evaluation Kit
Log in to your account
Create New Account