The EV44014-S+HR1001-S-01A is a general purpose evaluation board of MP44014, HR1001B, MP6922 and MP174 for 240W LED driver & Adapters application.
The MP44014 is a boundary conduction mode PFC controller which can provide simple and high performance active power factor correction using minimum external components.
The HR1001B is an enhanced LLC controller which provides new features of adaptive dead time adjustment (ADTA) and capacitive mode protection (CMP).
The MP6922 is a dual fast turn-off intelligent rectifier to drive two N-CH power MOSFETs in LLC resonant converters for synchronous rectification.
The MP174 is a primary-side regulator that provides accurate constant voltage (CV) regulation without opto-coupler.
Typically, the EV44014-S+HR1001-S-01A is designed for LED driver &adapters with a 12 V, 20 A constant voltage output and 240W rated power, from 90 VAC to 265 VAC, 50 Hz/60 Hz.
The EV44014-S+HR1001-S-01A has excellent efficiency and high power factor. Besides, the EV44014-S+HR1001-S-01A has output fault protections, such as over load protection, short circuit protection, over voltage protection and anti-capacitive mode protection. It also can meet the Class C standard of IEC61000-3-2 and EN55022 standard.
Show moreShow less
Log in to your account
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
Log in to your account
Create New Account