- Products
- AC-DC
- Flyback
- Primary Side Regulation
- MP020-5
MP020-5
NOT RECOMMENDED FOR NEW DESIGNS
MP020-5 continues to be in production for existing customers. Please consider this alternative for new designs:
MP020A-5
MP020A-5
Offline, Primary-Side Regulator with CC/CV Control and a 700V MOSFET
Features & Benefits
- Primary-Side Control without Optocoupler or Secondary Feedback Circuit
- Precise Constant Current and Constant Voltage Control (CC/CV)
- Integrated 700V MOSFET with Minimal External Components
- Variable Off Time, Peak-Current Control
- 550µA High-Voltage Current Source
- 30mW No-Load Power Consumption
- Programmable Cable Compensation
- OVP, OCP, OCkP, OTP, and VCC UVLO
- Natural Spectrum Shaping for Improved EMI Signature
- Low Cost and Simple External Circuit
- Available in a SOIC8-7A Package
… and many more!
Session textval
Session Titefor popup
- Pout (max) (W) (Recommended)7
- TypeRegulator
- Vac (min) (V)85
- Vac (max) (V)305
- fsw (max) (kHz)75
- Isw Limit (A)0.38
- Vfb (V)4
- Vbr (V)700
- VCC (max) (V)30
- Package (mm)SOIC8-7A
- Power Range DefinedNo
- GradeCatalog
- Rds(on) (Ω)10
- Regulated Outputs1
- Vin (min) (V)120
- Vin (max) (V)431.3
- Active PFCNo
- IsolatedYes
- Isolated LLCNo
- Isolated FlybackYes
- Non-IsolatedNo
- Internal MOSFETYes
- Secondary Synchronous RectificationNo
- Low Side RectificationNo
- High Side RectificationNo
- Vin (min) (V) AC85
- Vin (max) (V) AC305
- Flyback Control TypePrimary
The MP020-5 is an offline, primary-side regulator that provides accurate constant voltage and constant current regulation without an opto-coupler or a secondary feedback circuit. It has an integrated 700V MOSFET. The MP020-5's variable off-time control allows a flyback converter to operate in discontinuous conduction mode. The MP020-5 also features protection functions such as VCC under-voltage lockout, over-current protection, over-temperature protection, open-loop protection and over-voltage protection. Its internal high-voltage start-up current source and power-saving technologies limit the no-load power consumption to less than 30mW. The MP020-5's variable-switching-frequency technology provides natural spectrum shaping to smooth the EMI signature, making it suitable for offline, low-power battery chargers and adapters. The MP020-5 is available in SOIC8-7A.
-
Show more
Show less
Features & Benefits
- Primary-Side–Control without Opto-Coupler or Secondary Feedback Circuit
- Precise Constant Current and Constant Voltage Control (CC/CV)
- Integrated 700V MOSFET with Minimal External Components
- Variable, Off-Time, Peak-Current Control
- 550µA High-Voltage Current Source
- 30mW No-Load Power Consumption
- Programmable Cable Compensation
- Multiple Protections: OVP, OCP, OCkP, OTP, and VCC UVLO
- Natural Frequency Dithering for Improved EMI Signature
- Low Cost and Simple External circuit
- SOIC8-7A Package
Active Part Numbers:
MP020-5GS-Z MP020-5GS-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP020-5 Resources
-
PRODUCT CATEGORY
AC-DC PRODUCT SELECTORPRODUCT CATEGORY -
PRODUCT CATEGORY
PRIMARY SIDE REGULATIONPRODUCT CATEGORY -
PRODUCT
MP6925APRODUCTFast Turn-off, CCM/DCM Compatible Dual-LLC Synchronous Rectifier with improved Noise Immunity, and enhanced driver for fast switching
-
PRODUCT
MP6908APRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6908PRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6924APRODUCTFast Turn-Off, CCM/DCM Compatible, Dual LLC Synchronous Rectifier with lmproved Noise Immunity
-
PRODUCT
MP6924PRODUCTFast Turn-Off, CCM/DCM Compatible Dual LLC Synchronous Rectifier with Low Sleep Mode Current
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
PRODUCT
HR1000APRODUCTResonant half-bridge controller
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
HR1002APRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment and Capacitive Mode Protection
-
PRODUCT
HR1002PRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment
-
PRODUCT
MP6972PRODUCTCCM/DCM Flyback Ideal Diodewith Integrated100V/17mΩ MOSFETwith Slew Rate Detection
-
PRODUCT
MP6928APRODUCTFast Turn-Off, Dual-Channel Intelligent Rectifier with Adaptive Forward Regulation Voltage and Ultra-Low Sleep Mode Current
-
PRODUCT
MP6973PRODUCTCCM/DCM Flyback Ideal Diode with Integrated 100V/14mΩ MOSFET with Slew Rate Detection
-
PRODUCT
HF920BPRODUCT900V, Fixed-Frequency, EMI-Optimized Flyback Regulator with Ultra-Low Standby
-
PRODUCT
MP44018APRODUCTCrM/DCM Multi-Mode PFC Controller with Enhanced Light-Load Efficiency
-
PRODUCT
MP6908LPRODUCTFast Turn-Off Intelligent Rectifier with No Auxiliary Winding Requirement
-
PRODUCT
MP4078PRODUCTPrimary-Side Control, CV Output, Single-Stage Offline Controller with Active PFC
-
PRODUCT
HFC0100PRODUCTQuasi-Resonant Flyback Controller
-
PRODUCT
MP171APRODUCT700V, Non-Isolated, Offline Regulator, Up to 60mA Output Current with Improved EMI Performance
-
PRODUCT
MP172APRODUCT700V, Non-Isolated, Offline Regulator, Up to 120mA Output Current with Improved EMI Performance
-
PRODUCT
HF920APRODUCT900V Fixed Frequency Offline Regulator with Input Under-Voltage Protection
-
PRODUCT
MP6925PRODUCTFast Turn-Off, CCM/DCM Compatible, Dual-LLC Synchronous Rectifier with lmproved Noise Immunity
-
PRODUCT
MP6919PRODUCTCCM/DCM Flyback Ideal Diode with Integrated 100V/13mΩ MOSFET and No Need for Auxiliary Winding
Log in to your account
Create New Account