MP6905
NOT RECOMMENDED FOR NEW DESIGNS
MP6905 continues to be in production for existing customers. Please consider this alternative for new designs:
MP6906
MP6906
Fast Turn-Off Intelligent Rectifier with Very Low Voltage Forward Regulation
Features & Benefits
- Works with 12V Standard and 5V Logic Level FETS
- Fast Turn-Off Total Delay of 25ns
- 4.2V~35V Wide VDD Operating Range
- 30mV VDS Regulation Function
- 150µA Quiescent Current in Light-Load Mode
- Supports DCM and Quasi-Resonant Operation
- SYNC Interface for CCM Operation
- Supports High-Side and Low-Side Rectification
- Power Savings of up to 1.5W in a Typical Notebook Adapter
- SOIC-8 and TSOT23-6 Packages
… and many more!
Session textval
Session Titefor popup
- Pout (max) (W) (Recommended)150
- TypeController
- fsw (max) (kHz)400
- Drain Rating180
- Iop (mA)8
- Iq (mA)2
- VDD (min) (V)8
- VDD (max) (V)24
- Light-Load FunctionYes
- GradeCatalog
- Package (mm)SOIC8-7
- Power Range DefinedYes
- Active PFCNo
- IsolatedYes
- Isolated LLCNo
- Isolated FlybackYes
- Non-IsolatedNo
- Secondary Synchronous RectificationYes
- Vbr (V)180
- Internal MOSFETNo
- Low Side RectificationYes
- High Side RectificationYes
- VCC (max) (V)24
- VCC (min) (V)8
- Recommended fsw (kHz)65
- Discrete DriveYes
- Ideal DiodeNo
-
Show more
Show less
Features & Benefits
- Works with 12V Standard and 5V Logic Level FETS
- Compatible with Energy Star, 1W Standby Requirements
- Fast Turn-off, Total Delay 20ns
- Supports CCM, DCM and Quasi-Resonant Topologies
- Supports High-side and Low-side Rectification
- Saves Up to 1.5W in a Typical Notebook Adapter
- Available in a SOIC-8 Package
Active Part Numbers:
MP6905GS-P MP6905GS-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6905 Resources
-
PRODUCT CATEGORY
AC-DC PRODUCT SELECTORPRODUCT CATEGORY -
PRODUCT CATEGORY
SYNCHRONOUS RECTIFIERS FLYBACK TOPOLOGYPRODUCT CATEGORY -
PRODUCT
MP9985PRODUCTHigh-Frequency, CCM/DCM, Flyback Ideal Diode with Integrated 100V/10mΩ MOSFET and No Auxiliary Winding Requirement
-
PRODUCT
MP6925APRODUCTFast Turn-off, CCM/DCM Compatible Dual-LLC Synchronous Rectifier with improved Noise Immunity, and enhanced driver for fast switching
-
PRODUCT
MP6908APRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6924APRODUCTFast Turn-Off, CCM/DCM Compatible, Dual LLC Synchronous Rectifier with lmproved Noise Immunity
-
PRODUCT
MP6908PRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
HR1000APRODUCTResonant half-bridge controller
-
PRODUCT
MP6924PRODUCTFast Turn-Off, CCM/DCM Compatible Dual LLC Synchronous Rectifier with Low Sleep Mode Current
-
PRODUCT
MP6982PRODUCTFast Turn-Off, Intelligent Rectifier with No Auxiliary Winding Requirement
-
PRODUCT
MP9989APRODUCTHigh-Frequency, CCM/DCM Flyback Ideal Diode with Integrated 100V/10mΩ MOSFET and No Auxiliary Winding Requirement
-
PRODUCT
MP6976PRODUCTHigh-Frequency, CCM/DCM Flyback Ideal Diode with Integrated 100V/10mΩ MOSFET and No Auxiliary Winding Requirement
-
PRODUCT
MP6951PRODUCTFast Turn-Off Rectifier for Flyback Converter with Intelligent VDS Ringing Detection
-
PRODUCT
HR1002APRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment and Capacitive Mode Protection
-
PRODUCT
MP6908LPRODUCTFast Turn-Off Intelligent Rectifier with No Auxiliary Winding Requirement
-
PRODUCT
MP4078PRODUCTPrimary-Side Control, CV Output, Single-Stage Offline Controller with Active PFC
-
PRODUCT
HF920BPRODUCT900V, Fixed-Frequency, EMI-Optimized Flyback Regulator with Ultra-Low Standby
-
PRODUCT
MP44018APRODUCTCrM/DCM Multi-Mode PFC Controller with Enhanced Light-Load Efficiency
-
PRODUCT
MP6928APRODUCTFast Turn-Off, Dual-Channel Intelligent Rectifier with Adaptive Forward Regulation Voltage and Ultra-Low Sleep Mode Current
-
PRODUCT
MP6973PRODUCTCCM/DCM Flyback Ideal Diode with Integrated 100V/14mΩ MOSFET with Slew Rate Detection
-
PRODUCT
HR1002PRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment
-
PRODUCT
MP6972PRODUCTCCM/DCM Flyback Ideal Diodewith Integrated100V/17mΩ MOSFETwith Slew Rate Detection
-
PRODUCT
HFC0100PRODUCTQuasi-Resonant Flyback Controller
Log in to your account
Create New Account