The MPX2001 is an all-in-one flyback controller solution. The MPX2001 integrates a primary driving circuit, secondary controller, and synchronous rectification driver all in one chip, maintaining the benefits of both primary-side regulation (PSR) and secondary-side regulation (SSR).
With the MPX2001, system complexity can be reduced since no feedback circuit is needed. Therefore, the total BOM cost is reduced. At the same time, a synchronous rectifier (SR) can be matched perfectly with the driving signal of the primary-side MOSFET. With this feature, the SR can operate safely in continuous conduction mode (CCM), which helps increase overall efficiency and provides the design with more flexibility.
The MPX2001 features advanced protections, including primary-sense output over-voltage protection (OVP), primary over-current protection (POCP), real secondary-sense output overload protection (OLP), internal/external brown-in/brown-out (B/O, B/I), short-circuit protection (SCP), current-sensing short protection (SSP), internal thermal shutdown, under-voltage lockout (UVLO), and an externally triggered protection (Ext.P).
The MPX2001 is available in SOICW20 and SOICW20-19 packages.
Show moreShow less
Log in to your account
Create New Account
Forgot Password
Log in to continue
myMPSPLUS
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
200V Integrated SR Controller, Supporting both DCM and CCM Operation
Incorporates Primary Driving Circuit, Secondary Controller, and Synchronous Rectification Driver
Extremely Low Operating Current in Standby Mode
Frequency Modulation and Peak Current Mode Control with Slope Compensation,Line Compensation, and Leading Edge Blanking
Adjustable Cable Drop Compensation
OVP, POCP, Real Secondary-Sense Output OLP, Internal/External B/O and B/I, SCP, Current-Sensing Short Protection, Internal Thermal Shutdown, UVLO, and Ext.P
The EVKT-MPX2001-45-PD is an evaluation kit for the MPX2001, which includes an evaluation board designed for a 45W Type-C PD adapter. The board is designed in a very small form factor with a very high power density. Its electrical specifications are suitable for the typical cell phone and computer power adapter. The particular benefits for the board are the very low no-load power consumption (<0.075W) and the very high overall efficiency, greatly exceeds DOE Level VI & CoC Tier2. With the Power Adapter Tester (PAT), the performance of the board can be easily evaluated.
Log in to your account
Create New Account