- HFC0511
HFC0511
Session textval
Session Titefor popup
- Typical Pmax (W)120
- TypeController
- Vac (min) (V)85
- Vac (max) (V)305
- fsw (max) (kHz)130
- Control MethodFixed Frequency
- Vbr (V)700
- VCC (max) (V)30
- Package (mm)SOIC8-7A
- GradeCatalog
- Power Range DefinedNo
- Vin (min) (V)120
- Vin (max) (V)431.3
- Active PFCNo
- IsolatedYes
- Isolated LLCNo
- Isolated FlybackYes
- Pout (max) (W) (Recommended)120
- Non-IsolatedNo
- Internal MOSFETYes
- Low Side RectificationNo
- High Side RectificationNo
- Vin (min) (V) AC85
- Vin (max) (V) AC305
- Secondary Synchronous RectificationNo
- Flyback Control TypeSecondary
-
Show more
Show less
Features & Benefits
- Fixed-Frequency, Current-Mode Control with Internal Slope Compensation
- Frequency Foldback down to 27kHz at Light Load
- Burst Mode for Low Standby Power Consumption, Meeting EuP Lot 6
- Frequency Jitter to Reduce EMI Signature
- X-Cap Discharge Function
- Adjustable Over-Power Compensation
- Internal High-Voltage Current Source
- VCC Under-Voltage Lockout (UVLO) with Hysteresis
- Brown-Out Protection on HV
- Overload Protection with Programmable Delay
- Thermal Shutdown (Auto-Restart with Hysteresis)
- Latch-Off for External Over-Voltage Protection (OVP) and Over-Temperature Protection (OTP) on TIMER
- Latch-Off for VCC Over-Voltage Protection (OVP)
- Short-Circuit Protection (SCP)
- Programmable Soft Start (SS)
- Available in a SOIC8-7A Package
Active Part Numbers:
HFC0511GS-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
HFC0511 Resources
-
PRODUCT CATEGORY
AC-DC PRODUCT SELECTORPRODUCT CATEGORY -
APPLICATION
MOBILE WALL CHARGERSAPPLICATIONMobile devices are one of todays largest technology markets, and mobile wall chargers are a key accessory to keep those devices running. It is crucial that these chargers offer not only the fastest available safe charging rates, but also accurately sense and respond to battery charge information to protect the device battery from damage. The combination of consumer expectations and increased power...
-
APPLICATION
OVENSAPPLICATIONOvens are a key household appliance, and one which consumers expect to be reliable, effective, convenient, and energy efficient. The rise of smart homes has added a new layer of design requirements to new generations of ovens, including durable and intuitive user interfaces, wireless connectivity, smart sensing, and predictive maintenance. IoT capabilities can help keep up with growing consumer ex...
-
APPLICATION
USB WALL POWER OUTLETSAPPLICATIONUSB wall power outlets are becoming an increasingly common feature in smart homes and buildings. Being able to directly plug USB charging cables into wall outlets provides consumers with convenience and the ability to charge and power devices quickly. However, because this is a more direct form of power delivery, it is even more crucial that the power supply be reliable and safe, with the best pos...
-
APPLICATION
<75WAPPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 75W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes flyback controllers, flyback regulators, and flyback sync...
-
PRODUCT CATEGORY
SECONDARY SIDE REGULATIONPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
ARTICLE
A SIMPLE, EFFECTIVE SOLUTION TO SUPPRESS VOLTAGE SPIKES IN FLYBACK CONVERTERSARTICLEFlyback converter topology is one of the most popular topologies adopted by low-power, isolated power supplies. The key to the flyback converter’s success is the ability to divide the buck-boost inductance into two windings of a transformer, creating flexible voltage and current ratios with the additional advantage of isolation. As a result, flyback converters require few components and achieve ro...
-
PRODUCT
HFG612PRODUCTHigh-Frequency Flyback Regulator with Integrated GaN HEMT and Current Sensing
-
PRODUCT
HF830-30PRODUCT800V, Quasi-Resonant, EMI-Optimized, Offline Switching Regulator with Low Standby
-
PRODUCT
MPXG2101PRODUCTNovoOne Family of All-In-One SRZVS Flyback Regulators
-
PRODUCT
HF1070PRODUCT1700V SiC, Quasi-Resonant Flyback Regulator
-
PRODUCT
HFC0502PRODUCTFixed-Frequency, Flyback Controller with Low Standby Power Consumption for Both AC and DC Input Applications
-
ARTICLE
HOW TO DESIGN A FEEDBACK LOOP COMPENSATOR FOR A FLYBACK CONVERTER IN FOUR STEPSARTICLEDue to their versatility, ease of design, and low cost, flyback converters have become one of the most widely used topologies in power electronics. Its structure derives from one of the three basic topologies — specifically, buck-boost topology. However, unlike buck-boost converters, flyback topologies allow the voltage output to be electrically isolated from the input power supply. This feature i...
-
PRODUCT
HFG611-45PRODUCTHigh-Frequency, Quasi-Resonant Flyback Regulator with Integrated 300mΩ GaN FET
-
PRODUCT
HFG610-45PRODUCTHigh-Frequency, Quasi-Resonant Flyback Regulator with Integrated 270mΩ GaN FET
-
PRODUCT
HFC0310APRODUCTConfigurable, Fixed-Frequency Flyback Controller Suitable for SiC MOSFETs
-
PRODUCT
MP6925APRODUCTFast Turn-off, CCM/DCM Compatible Dual-LLC Synchronous Rectifier with improved Noise Immunity, and enhanced driver for fast switching
-
PRODUCT
MP6924APRODUCTFast Turn-Off, CCM/DCM Compatible, Dual LLC Synchronous Rectifier with lmproved Noise Immunity
-
PRODUCT
MP6908APRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6908PRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6924PRODUCTFast Turn-Off, CCM/DCM Compatible Dual LLC Synchronous Rectifier with Low Sleep Mode Current
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
PRODUCT
HR1000APRODUCTResonant half-bridge controller
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
Order
Log in to your account
Create New Account