HFG612
Session textval
Session Titefor popup
- TypeRegulator
- Vac (min) (V)85
- Vac (max) (V)305
- fsw (max) (kHz)300
- Control MethodVariable Frequency
- Vbr (V)700
- Package (mm)QFN-27 (7x7), QFN-28 (5x6), SOIC14-9
- Active PFCNo
- IsolatedNo
- Isolated LLCNo
- Isolated FlybackNo
- Non-IsolatedNo
- Internal MOSFETNo
- Low Side RectificationNo
- High Side RectificationNo
- Secondary Synchronous RectificationNo
The HFG612 is a quasi-resonant (QR) flyback regulator with an integrated GaN HEMT, which is suitable for high-performance and high-frequency designs. The key feature of the HFG612 family is lossless current sensing, which eliminates external sense resistors and guarantees higher efficiency.
The HFG612 is a secondary-side regulation (SSR)-based primary regulator and must work with secondary-side feedback circuitry. The device has an intelligent mode (CCM/QR/DCM) under different input and output conditions, which enables high efficiency across the wide power range.
The HFG612 integrates high-voltage start-up and X-capacitor discharger circuits, in addition to ultra-low quiescent current (IQ) in burst mode. As a result, standby power consumption can be below 30mW.
The HFG612 adopts MPS's patented valley lock technique to restrain jumping from one valley to another during steady state operation, which can avoid audible noise completely. The wide supply voltage (VCC) range makes the device suitable for applications with a wide output voltage (VOUT) range without adding auxiliary winding.
The HFG612 features advanced protections, including primary-sense output over-voltage protection and under-voltage protection (ZCD OVP/UVP), VCC over-voltage protection (VCC OVP), output overload protection (OLP), current-sensing open/short protection (SOP/SSP), input over-voltage protection (HV OVP), internal thermal shutdown (OTP), and external protection shutdown (PEP).
The HFG612 is available in QFN-27 (7mmx7mm), QFN-28 (5mmx6mm), and SOIC14-9 packages.
-
Show more
Show less
Features & Benefits
- Integrated 700V GaN HEMT with Current Sensing
- Adaptive Continous Conduction Mode (CCM), Quasi-Resonsant (QR) Mode, and Discontinous Conduction Mode (DCM)
- Novel Patented QR Control to Eliminate Audible Noise
- Frequency Foldback and Burst Mode for Low, Light-Load Power Consumption
- Ultra-Wide Supply Voltage (VCC) Range to Support USB Power Delivery (PD) Applications
- Built-In X-Capacitor Discharger
- Built-In, High-Voltage Start-Up Circuit
- Adjustable Driving Capability for the QFN-27 (7mmx7mm) and QFN-28 (5mmx6mm) Packages
- Ultra-Low Standby Power Consumption with PD Protocol IC (<30mW)
- Peak Current Mode Control, Over-Power Compensation, and Leading-Edge Blanking (LEB)
- Protections Include VCC Over-Voltage Protection (VCC OVP), Primary-Sense Output Over-Voltage Protection and Under-Voltage Protection (ZCD OVP/UVP), Output Overload Protection (OLP), Current-Sensing Open/Short Protection (SOP/SSP), Input Over-Voltage Protection (HV OVP), Internal Thermal Shutdown (OTP), and External Protection Shutdown (PEP)
- Available in QFN-27 (7mmx7mm), QFN-28 (5mmx6mm), and SOIC14-9 Packages
Active Part Numbers:
HFG612GQN-2-Z HFG612GQN-2-P HFG612GQN-201-Z HFG612GQN-201-P HFG612GQN-210-Z HFG612GQN-210-P HFG612GQJ-3-Z HFG612GQJ-3-P HFG612GQJ-4-Z HFG612GQJ-4-P HFG612GS-3-Z HFG612GS-3-P HFG612GS-301-Z HFG612GS-301-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
HFG612 Resources
-
APPLICATION
<75WAPPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 75W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes flyback controllers, flyback regulators, and flyback sync...
-
PRODUCT CATEGORY
SECONDARY SIDE REGULATIONPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
ARTICLE
A SIMPLE, EFFECTIVE SOLUTION TO SUPPRESS VOLTAGE SPIKES IN FLYBACK CONVERTERSARTICLEFlyback converter topology is one of the most popular topologies adopted by low-power, isolated power supplies. The key to the flyback converter’s success is the ability to divide the buck-boost inductance into two windings of a transformer, creating flexible voltage and current ratios with the additional advantage of isolation. As a result, flyback converters require few components and achieve ro...
-
PRODUCT
HF830-30PRODUCT800V, Quasi-Resonant, EMI-Optimized, Offline Switching Regulator with Low Standby
-
PRODUCT
MPXG2101PRODUCTNovoOne Family of All-In-One SRZVS Flyback Regulators
-
PRODUCT
HF1070PRODUCT1700V SiC, Quasi-Resonant Flyback Regulator
-
PRODUCT
HFC0502PRODUCTFixed-Frequency, Flyback Controller with Low Standby Power Consumption for Both AC and DC Input Applications
-
ARTICLE
HOW TO DESIGN A FEEDBACK LOOP COMPENSATOR FOR A FLYBACK CONVERTER IN FOUR STEPSARTICLEDue to their versatility, ease of design, and low cost, flyback converters have become one of the most widely used topologies in power electronics. Its structure derives from one of the three basic topologies — specifically, buck-boost topology. However, unlike buck-boost converters, flyback topologies allow the voltage output to be electrically isolated from the input power supply. This feature i...
-
PRODUCT
HFG611-45PRODUCTHigh-Frequency, Quasi-Resonant Flyback Regulator with Integrated 300mΩ GaN FET
-
PRODUCT
HFG610-45PRODUCTHigh-Frequency, Quasi-Resonant Flyback Regulator with Integrated 270mΩ GaN FET
-
PRODUCT
HFC0310APRODUCTConfigurable, Fixed-Frequency Flyback Controller Suitable for SiC MOSFETs
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
HFC0512PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
HF300PRODUCTHigh-Frequency, Ideal-Clamping Flyback Controller
-
PRODUCT
MPX2003PRODUCTUp to 140kHz, All-in-One Flyback Controller with Integrated Primary Control Circuitry and Secondary Synchronous Rectification Driver
-
PRODUCT
MPX2002PRODUCTAll-in-One Flyback Controller with Integrated Primary Control Circuitry and Secondary Synchronous Rectification Driver
-
PRODUCT
HF920BPRODUCT900V, Fixed-Frequency, EMI-Optimized Flyback Regulator with Ultra-Low Standby
-
PRODUCT
HFC0100PRODUCTQuasi-Resonant Flyback Controller
-
PRODUCT
HFC0650PRODUCTHigh-Frequency, Quasi-Resonant Flyback Controller
-
PRODUCT
HF920APRODUCT900V Fixed Frequency Offline Regulator with Input Under-Voltage Protection
-
PRODUCT
HF920PRODUCT900V, Fixed-Frequency, Offline Regulatorw/ Ultra-Low Standby Power Consumption
-
PRODUCT
HF500-7PRODUCTFixed-Frequency Flyback Regulator with Self-Supply, Multi-Mode Control and Over-Power Line Compensation
Log in to your account
Create New Account