- HFC0502
HFC0502
Session textval
Session Titefor popup
- Typical Pmax (W)120
- TypeController
- Vac (min) (V)85
- Vac (max) (V)305
- fsw (max) (kHz)65
- Control MethodFixed Frequency
- Vbr (V)700
- VCC (max) (V)30
- Package (mm)SOIC8-7A
- Active PFCNo
- IsolatedNo
- Isolated LLCNo
- Isolated FlybackNo
- Non-IsolatedNo
- Internal MOSFETNo
- Low Side RectificationNo
- High Side RectificationNo
- Secondary Synchronous RectificationNo
The HFC0502 is a fixed-frequency, flyback, current-mode controller with current control mode and internal slope compensation. It is designed for medium-power, offline, flyback, switch-mode power supply applications.
The HFC0502 is a highly efficient, green-mode controller. At light loads, the controller freezes the peak current (IPEAK) and reduces the switching frequency (fSW) to 25kHz for excellent light-load efficiency. At very light loads, the controller enters burst mode to achieve low standby power consumption.
Frequency jittering (fJITTER) helps dissipate energy generated by conducted noise, which reduces electromagnetic interference (EMI). The HFC0502 employs over-power compensation (OPC) to reduce the difference between the over-power (OP) protection point at the low line and the OP protection point at the high line.
Full protection features include thermal shutdown, VCC under-voltage lockout (UVLO) protection, overload protection (OLP), over-voltage protection (OVP), and brownout protection.
The HFC0502 is available in an SOIC8-7A package.
-
Show more
Show less
Features & Benefits
- Fixed-Frequency, Current Mode Control, and Internal Slope Compensation
- Frequency Foldback Down to 25kHz at Light Loads
- Burst Mode for Low Standby Power Consumption, Meets EuP Lot 6 Standards
- Frequency Jittering (fJITTER) for Reduced Electromagnetic Interference (EMI)
- Compatible with DC and AC Inputs
- Adjustable Over-Power Compensation (OPC)
- Internal High-Voltage Current Source
- VCC Under-Voltage Lockout (UVLO) Protection with Hysteresis
- Brownout Protection via the HV Pin
- Configurable Soft Start (SS)
- Overload Protection (OLP) with Configurable Delay
- Short-Circuit Protection (SCP)
- Latch-Off Protections:
- VCC Over-Voltage Protection (OVP)
- External OVP or Over-Temperature Protection (OTP) via the TIMER Pin
- Thermal Shutdown with Auto-Restart and Hysteresis
- Available in an SOIC8-7A Package
Active Part Numbers:
HFC0502GS-Z HFC0502GS-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
HFC0502 Resources
-
APPLICATION
MOBILE WALL CHARGERSAPPLICATIONMobile devices are one of todays largest technology markets, and mobile wall chargers are a key accessory to keep those devices running. It is crucial that these chargers offer not only the fastest available safe charging rates, but also accurately sense and respond to battery charge information to protect the device battery from damage. The combination of consumer expectations and increased power...
-
APPLICATION
OVENSAPPLICATIONOvens are a key household appliance, and one which consumers expect to be reliable, effective, convenient, and energy efficient. The rise of smart homes has added a new layer of design requirements to new generations of ovens, including durable and intuitive user interfaces, wireless connectivity, smart sensing, and predictive maintenance. IoT capabilities can help keep up with growing consumer ex...
-
APPLICATION
USB WALL POWER OUTLETSAPPLICATIONUSB wall power outlets are becoming an increasingly common feature in smart homes and buildings. Being able to directly plug USB charging cables into wall outlets provides consumers with convenience and the ability to charge and power devices quickly. However, because this is a more direct form of power delivery, it is even more crucial that the power supply be reliable and safe, with the best pos...
-
APPLICATION
TABLET PCSAPPLICATIONTablets, along with other mobile devices, are one of todays largest consumer technology markets. As this market continues to grow, it is changing and increasing in complexity faster than ever. Tablets are expected to have virtually the same processing power and capabilities as a laptop/notebook PC, in addition to nearly the same level of portable convenience as a smartphone. This crossover of cons...
-
APPLICATION
75W TO 200W (PFC, FLYBACK)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 200W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes PFC controllers, flyback controllers, and flyback synchr...
-
PRODUCT CATEGORY
SECONDARY SIDE REGULATIONPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
ARTICLE
A SIMPLE, EFFECTIVE SOLUTION TO SUPPRESS VOLTAGE SPIKES IN FLYBACK CONVERTERSARTICLEFlyback converter topology is one of the most popular topologies adopted by low-power, isolated power supplies. The key to the flyback converter’s success is the ability to divide the buck-boost inductance into two windings of a transformer, creating flexible voltage and current ratios with the additional advantage of isolation. As a result, flyback converters require few components and achieve ro...
-
PRODUCT
HFG612PRODUCTHigh-Frequency Flyback Regulator with Integrated GaN HEMT and Current Sensing
-
PRODUCT
HF830-30PRODUCT800V, Quasi-Resonant, EMI-Optimized, Offline Switching Regulator with Low Standby
-
PRODUCT
MPXG2101PRODUCTNovoOne Family of All-In-One SRZVS Flyback Regulators
-
PRODUCT
HF1070PRODUCT1700V SiC, Quasi-Resonant Flyback Regulator
-
ARTICLE
HOW TO DESIGN A FEEDBACK LOOP COMPENSATOR FOR A FLYBACK CONVERTER IN FOUR STEPSARTICLEDue to their versatility, ease of design, and low cost, flyback converters have become one of the most widely used topologies in power electronics. Its structure derives from one of the three basic topologies — specifically, buck-boost topology. However, unlike buck-boost converters, flyback topologies allow the voltage output to be electrically isolated from the input power supply. This feature i...
-
PRODUCT
HFG611-45PRODUCTHigh-Frequency, Quasi-Resonant Flyback Regulator with Integrated 300mΩ GaN FET
-
PRODUCT
HFG610-45PRODUCTHigh-Frequency, Quasi-Resonant Flyback Regulator with Integrated 270mΩ GaN FET
-
PRODUCT
HFC0310APRODUCTConfigurable, Fixed-Frequency Flyback Controller Suitable for SiC MOSFETs
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
HF300PRODUCTHigh-Frequency, Ideal-Clamping Flyback Controller
-
PRODUCT
HFC0512PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
MPX2003PRODUCTUp to 140kHz, All-in-One Flyback Controller with Integrated Primary Control Circuitry and Secondary Synchronous Rectification Driver
-
PRODUCT
MPX2002PRODUCTAll-in-One Flyback Controller with Integrated Primary Control Circuitry and Secondary Synchronous Rectification Driver
-
PRODUCT
HF920BPRODUCT900V, Fixed-Frequency, EMI-Optimized Flyback Regulator with Ultra-Low Standby
-
PRODUCT
HFC0100PRODUCTQuasi-Resonant Flyback Controller
Order
Log in to your account
Create New Account