HF920A
Session textval
Session Titefor popup
- Typical Pmax (W)10
- TypeRegulator
- Vac (min) (V)85
- Vac (max) (V)420
- fsw (max) (kHz)150
- Control MethodFixed Frequency
- Vbr (V)900
- VCC (max) (V)30
- Package (mm)SOIC14-11, SOIC8-7
- Vin (min) (V)120
- Vin (max) (V)594
- Active PFCNo
- IsolatedYes
- Isolated LLCNo
- Isolated FlybackYes
- Pout (max) (W) (Recommended)10
- Non-IsolatedNo
- Internal MOSFETYes
- Low Side RectificationNo
- High Side RectificationNo
- Vin (min) (V) AC85
- Vin (max) (V) AC420
- Secondary Synchronous RectificationNo
- Flyback Control TypeSecondary
The HF920A is a flyback regulator with a monolithic 900V MOSFET. The HF920A provides excellent power regulation in AC/DC applications that require high reliability, such as smart meters, large appliances, industrial controls, and products powered by poor AC grids. It requires a minimum number of external components.
The HF920A uses peak-current-mode control to provide excellent transient response and easy loop compensation. When the output power falls below a given level, the regulator enters burst mode. The IC consumption is specially optimized. As a result, the HF920A achieves very low power consumption in a standby condition.
The MPS proprietary 900V monolithic process enables an over-temperature protection that is on the same silicon of the 900V power MOSFET, offering the most precise thermal protection. It also offers a full suite of protection features, including VCC under-voltage lockout, overload protection, over-voltage protection, under-voltage protection, and short-circuit protection.
The HF920A is designed to minimize electromagnetic interference for PowerLine Communication (PLC) in home and building automation applications. The operating frequency is programmed externally with a single resistor, so the power supply’s radiated energy can be designed to avoid interference to the PLC. In addition to the programmable frequency, the HF920A employs frequency jittering that greatly reduces the noise level and the cost of the EMI filter.
The HF920A is available in SOIC8-7A and SOIC14-11 packages.
-
Show more
Show less
Features & Benefits
- Monolithic 900V/15Ω MOSFET and High Voltage Current Source
- Fixed Switching Frequency, Programmable up to 150kHz
- Current-Mode Control Scheme
- Frequency Jittering
- Low Standby Power Consumption via Active Burst Mode.
- <30mW No-Load Consumption
- Internal Leading-Edge Blanking (LEB)
- Built-In Soft-Start (SS) Function
- Internal Slope Compensation
- Over Voltage and Under Voltage Protections programmable through the PRO Pin
- Over-Temperature Protection (OTP)
- VCC Under-Voltage Lockout (UVLO) with Hysteresis
- Over-Voltage Protection (OVP) on VCC
- Time-Based Overload Protection (OLP)
- Short-Circuit Protection (SCP)
Active Part Numbers:
HF920AGSE-Z HF920AGS-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
HF920A Resources
-
PRODUCT CATEGORY
AC-DC PRODUCT SELECTORPRODUCT CATEGORY -
PRODUCT CATEGORY
SECONDARY SIDE REGULATIONPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
ARTICLE
A SIMPLE, EFFECTIVE SOLUTION TO SUPPRESS VOLTAGE SPIKES IN FLYBACK CONVERTERSARTICLEFlyback converter topology is one of the most popular topologies adopted by low-power, isolated power supplies. The key to the flyback converter’s success is the ability to divide the buck-boost inductance into two windings of a transformer, creating flexible voltage and current ratios with the additional advantage of isolation. As a result, flyback converters require few components and achieve ro...
-
PRODUCT
HFG612PRODUCTHigh-Frequency Flyback Regulator with Integrated GaN HEMT and Current Sensing
-
PRODUCT
HF830-30PRODUCT800V, Quasi-Resonant, EMI-Optimized, Offline Switching Regulator with Low Standby
-
PRODUCT
MPXG2101PRODUCTNovoOne Family of All-In-One SRZVS Flyback Regulators
-
PRODUCT
HF1070PRODUCT1700V SiC, Quasi-Resonant Flyback Regulator
-
PRODUCT
HFC0502PRODUCTFixed-Frequency, Flyback Controller with Low Standby Power Consumption for Both AC and DC Input Applications
-
ARTICLE
HOW TO DESIGN A FEEDBACK LOOP COMPENSATOR FOR A FLYBACK CONVERTER IN FOUR STEPSARTICLEDue to their versatility, ease of design, and low cost, flyback converters have become one of the most widely used topologies in power electronics. Its structure derives from one of the three basic topologies — specifically, buck-boost topology. However, unlike buck-boost converters, flyback topologies allow the voltage output to be electrically isolated from the input power supply. This feature i...
-
PRODUCT
HFG611-45PRODUCTHigh-Frequency, Quasi-Resonant Flyback Regulator with Integrated 300mΩ GaN FET
-
PRODUCT
HFG610-45PRODUCTHigh-Frequency, Quasi-Resonant Flyback Regulator with Integrated 270mΩ GaN FET
-
PRODUCT
HFC0310APRODUCTConfigurable, Fixed-Frequency Flyback Controller Suitable for SiC MOSFETs
-
PRODUCT
MP6925APRODUCTFast Turn-off, CCM/DCM Compatible Dual-LLC Synchronous Rectifier with improved Noise Immunity, and enhanced driver for fast switching
-
PRODUCT
MP6924APRODUCTFast Turn-Off, CCM/DCM Compatible, Dual LLC Synchronous Rectifier with lmproved Noise Immunity
-
PRODUCT
MP6908PRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6908APRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
HR1000APRODUCTResonant half-bridge controller
-
PRODUCT
MP6924PRODUCTFast Turn-Off, CCM/DCM Compatible Dual LLC Synchronous Rectifier with Low Sleep Mode Current
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
HF300PRODUCTHigh-Frequency, Ideal-Clamping Flyback Controller
-
PRODUCT
HFC0512PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
MPX2003PRODUCTUp to 140kHz, All-in-One Flyback Controller with Integrated Primary Control Circuitry and Secondary Synchronous Rectification Driver
Order
Log in to your account
Create New Account