- MP44011
MP44011
Session textval
Session Titefor popup
- Vac (min) (V)85
- Vac (max) (V)305
- fsw (max) (kHz)150
- Control MethodBoost/Buck Boost
- TypeController
- Vfb (V)2.5
- Iq (mA)0.46
- Iop (mA)1.6
- GradeCatalog
- Package (mm)SOIC-8
- VCC (max) (V)22
- Vin (min) (V)120
- Vin (max) (V)431.3
- Active PFCYes
- IsolatedYes
- Isolated LLCNo
- Isolated FlybackNo
- Pout (max) (W) (Recommended)1000
- Non-IsolatedNo
- Internal MOSFETNo
- Low Side RectificationNo
- High Side RectificationNo
- Vin (max) (V) AC305
- Vin (min) (V) AC85
- Secondary Synchronous RectificationNo
The MP44011 is a boundary-conduction–mode PFC controller with an internal-harmonic–injection function. It provides simple and high-performance active power-factor correction with minimal external components. Compared against traditional boundary-conduction–mode PFC controllers, the harmonic-injection function makes the part suitable for LED lighting applications. In LED lighting applications with two-stage structures, the harmonic-injection function can effectively reduce bus capacitance between the AC/DC and the DC/DC stage. In addition, harmonic injection can reduce the transformer size to save board space and BOM cost. Also, the benefits of a harmonic-injection function also apply to general boost or flyback PFC applications. The MP44011 is derived from the MP44010, except with a harmonic-injection function. The MP44011 is available in an 8-pin SOIC package.
-
Show more
Show less
Features & Benefits
- Boundary-Conduction–Mode PFC Controller for Pre-Regulation
- Reduced Bus Capacitance
- Reduced Transformer Size
- Internal Harmonic-Injection Function
- Precise Adjustable-Output Over-Voltage Protection
- Ultra-Low Start-Up Current
- Very Low Quiescent Current
- On-Chip Filter for Current-Sense Pin
- Disable Function
- Available in SOIC-8
Active Part Numbers:
MP44011HS-LF-P MP44011HS-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP44011 Resources
-
PRODUCT CATEGORY
AC-DC PRODUCT SELECTORPRODUCT CATEGORY -
APPLICATION
AC/DC LIGHTINGAPPLICATIONAC/DC lighting applications include signage, street lights, GU10, par lights, A19 bulbs, recessed downlighting, T8 tube lighting, and troffer lights. Any LED lighting setup must offer high energy efficiency and peak reliability to extend the lifetime of the light. Because LEDs are quickly becoming the leading lighting technology in office, industrial, and home-based situations, there is now a grea...
-
APPLICATION
INDUSTRIAL PCSAPPLICATIONIndustrial PCs must offer the same performance and capabilities as standard consumer PCs, while also being able to withstand harsh conditions such as vibrations, dust, exposure to high temperature ranges and other materials. These industrial computers are also designed to have a longer life cycle and to lessen the risk of discontinued software or hardware, or legacy features not being supported. T...
-
APPLICATION
HVACAPPLICATIONHeating, ventilation, and air conditioning (HVAC) units for both industrial and residential applications must offer customers the key features of reliability, energy efficiency, and convenience. The best HVAC systems provide temperature adjustments and air circulation without introducing a lot of noise or raising power bills. New generations of HVAC units are integrating smart-home ready features ...
-
APPLICATION
100W TO 3KW (PFC, LLC, PFC+LLC)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 3kW require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes PFC controllers, LLC controllers, and LLC synchronous rec...
-
APPLICATION
75W TO 200W (PFC, FLYBACK)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 200W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes PFC controllers, flyback controllers, and flyback synchr...
-
PRODUCT CATEGORY
PFC BOOST/FLYBACKPRODUCT CATEGORY -
ARTICLE
AN EQUATION-DRIVEN GUIDE TO DESIGNING A CRM/DCM BOOST PFCARTICLEDesigning compact and efficient power factor correction (PFC) stages for low-power to mid-power applications often requires operating in critical conduction mode (CrM) or discontinuous conduction mode (DCM). These modes offer improved efficiency and simplified control at light loads, but require careful design to ensure correct valley detection and mode transitions across the entire input range an...
-
ARTICLE
A 4-STEP GUIDE TO SELECTING PFC CONDUCTION MODE: CRM/DCM VS. CCMARTICLEThe power factor correction (PFC) boost converter is the industry-standard topology for meeting harmonic current regulations such as IEC 61000-3-2. This circuit is essential in modern AC/DC power supplies, where it shapes the input current (IIN) to follow the input voltage (VIN) sinusoidal waveform, achieving a power factor near unity. The key to successful PFC design lies in its operating mode. ...
-
PRODUCT
MP44030PRODUCTDigital, CrM/DCM, Multi-Mode, Interleaved PFC Controller
-
PRODUCT
MP45000PRODUCTFully Integrated, Totem Pole PFC Controller with CCM for Peak Power
-
PRODUCT
MP44020PRODUCTCrM/DCM Multi-Mode PFC Controller with Enhanced THD Performance
-
PRODUCT
MP6925APRODUCTFast Turn-off, CCM/DCM Compatible Dual-LLC Synchronous Rectifier with improved Noise Immunity, and enhanced driver for fast switching
-
PRODUCT
MP6908PRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6924APRODUCTFast Turn-Off, CCM/DCM Compatible, Dual LLC Synchronous Rectifier with lmproved Noise Immunity
-
PRODUCT
MP6908APRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
HR1000APRODUCTResonant half-bridge controller
-
PRODUCT
MP6924PRODUCTFast Turn-Off, CCM/DCM Compatible Dual LLC Synchronous Rectifier with Low Sleep Mode Current
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
MP44019PRODUCTCrM/DCMMulti-ModePFCControllerwithSecondOVP
-
PRODUCT
HR1002APRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment and Capacitive Mode Protection
-
PRODUCT
MP6928APRODUCTFast Turn-Off, Dual-Channel Intelligent Rectifier with Adaptive Forward Regulation Voltage and Ultra-Low Sleep Mode Current
-
PRODUCT
MP6973PRODUCTCCM/DCM Flyback Ideal Diode with Integrated 100V/14mΩ MOSFET with Slew Rate Detection
-
PRODUCT
MP6908LPRODUCTFast Turn-Off Intelligent Rectifier with No Auxiliary Winding Requirement
Order
Log in to your account
Create New Account