MP4030
NOT RECOMMENDED FOR NEW DESIGNS
MP4030 continues to be in production for existing customers. Please consider this alternative for new designs:
MP4033
MP4033
Enhanced TRIAC-Dimmable, Primary Side Control Offline LED Controller with Active PFC
Features & Benefits
- Primary-Side-Control without Requiring a Secondary-Side Feedback Circuit
- Adaptive Dimmer Type Detection and Phase-Cut-Based Dimming Control
- Good Dimmer Compatibility and Deep Dimming Range
- Analog Dimming with PWM Input
- Fast Start-Up without Perceptible Delay
- Programmable Current Fold-back to Prolong the LED lifetime (NTC)
- Color Temperature and Brightness Control for Warm Sunset Dimming application
- Accurate Line & Load Regulation
- High Power Factor
- Operates in Boundary Conduction Mode
- Cycle-by-Cycle Current Limit
- Winding Short Circuit Protection
- Output Over-Voltage Protection
- Output Short-Circuit Protection
- ZCD Pin Short-Circuit Protection
- Over-Temperature Protection
- Available in SOIC-8/MSOP-10/SOIC-14 Package
… and many more!
Active Part Numbers:
MP4030GS-P MP4030GS-Z
Meaning of P & Z 
Related Products
The EV4034-S-00B Evaluation Board demonstrates the capabilities of the MP4034: a primary-side-controlled, offline, LED lighting controller that eliminates secondary feedback components.
The EV4034-S-00B typically drives a 3.5W LED string with a 10VTYP, 350mA LED load from 85VAC to 265VAC at 50Hz.
The EV4034-S-00B has excellent efficiency and meets IEC61547 surge immunity and EN55015-conducted EMI requirements. It has multiple protections, including open-circuit protection, short-circuit protection, a cycle-by-cycle current limit, and over-temperature protection.
Learn about our Evaluation Kit
Log in to your account
Create New Account