PFC, Triac Dimming

Superior Performance
Excellent efficiency
and reliability
Less Design Work
High integration
simplifies designs
Integrated Designs
Proprietary packaging technology
minimizes external components

Show Columns
Status
MPS Inventory
Vac (min) (V)
Vac (max) (V)
Open LED Protection
Pout (max) (W) (Recommended)
Type
Pout (W)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Rds(on) (Ω)
Sync
Grade
Package (mm)
MPSafe
MPL
Product URL
Vac (min) (V)
Vac (max) (V)
Open LED Protection
Pout (max) (W) (Recommended)
Type
Pout (W)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Rds(on) (Ω)
Sync
Grade
Package (mm)
MPS
Yes
Buck-Boost
Flyback
No
Catalog
MSOP-10
SOIC-14
SOIC-8
SOIC8-7A
Is MPSafe Has MPL Product URL
     
MP4031
Analog and TRIAC Dimmable LED Controller
Buy On MPS 85 305 Yes 50 Buck-Boost, Flyback 0.4 0.8 0.22 No Catalog SOIC-8 1 0 https://www.monolithicpower.com/en/mp4031.html
MP4032-1
Primary Side Control, Active PFC, Offline LED Driver with 500V-integrated MOSFET
Buy On MPS 85 140 Yes 7 Buck-Boost, Flyback 0.4 0.9 500 7 No Catalog SOIC8-7A 1 0 https://www.monolithicpower.com/en/mp4032-1.html
MP4033
Enhanced TRIAC-Dimmable, Primary Side Control Offline LED Controller with Active PFC
Buy On MPS 85 305 Yes 50 Buck-Boost, Flyback 0.4 0.8 0.22 No Catalog MSOP-10, SOIC-14, SOIC-8 1 0 https://www.monolithicpower.com/en/mp4033.html
MP4060
TRIAC-Dimmable, Primary Side Control Offline LED Controller with Active PFC
Buy On MPS 200 305 Yes 50 0.4141 170 800 No Catalog SOIC-8 1 0 https://www.monolithicpower.com/en/mp4060.html
MP4030
TRIAC Dimmable, Primary Side Control Offline LED Controller with Active PFC
85 305 Yes 50 Buck-Boost, Flyback 0.4 0.8 0.22 No Catalog SOIC-8 1 0 https://www.monolithicpower.com/en/mp4030.html
MP4030A
Improved TRIAC-Dimmable, Primary Side Control Offline LED Controller with Active PFC
85 305 Yes 50 Buck-Boost, Flyback 0.4 0.8 0.22 No Catalog SOIC-8 1 0 https://www.monolithicpower.com/en/mp4030a.html
No more parts left for display.