- Products
- AC-DC
- AC-DC Product Selector
- HF500A-30
HF500A-30
Fixed-Frequency, EMI-Optimized Flyback Regulator with Multi-Mode Control and Over-Power Line Compensation
Session textval
Session Titefor popup
- VCC (max) (V)30
- Vbr (V)700
- Active PFCNo
- Isolated LLCNo
- IsolatedYes
- Isolated FlybackYes
- Non-IsolatedNo
- Secondary Synchronous RectificationYes
- Vac (min) (V)85
- fsw (max) (kHz)65
- Vac (max) (V)305
- Typical Pmax (W)27
- Package (mm)PDIP8-7B
- TypeRegulator
- Control MethodFixed Frequency
- Internal MOSFETYes
- Low Side RectificationNo
- High Side RectificationNo
The HF500A-30 is a fixed-frequency, current mode regulator with built-in slope compensation. The device integrates a 700V MOSFET and a full-featured controller into one chip for a low-power, offline, flyback, switch-mode power supply with EMI optimization.
While under medium or heavy loads, the regulator operates at a fixed frequency with frequency jittering. Frequency jittering reduces EMI energy on the switching frequency (fSW) and its harmonics. Under light-load conditions, the regulator holds the peak current and reduces fSW to 25kHz to offer excellent efficiency. At very light loads, the regulator enters burst mode to achieve low standby power consumption.
Full protection features include brown-in and brownout, VCC under-voltage lockout (UVLO) protection, overload protection (OLP), short-circuit protection (SCP), VCC over-voltage protection (OVP), input OVP, and over-temperature protection (OTP). The HF500A-30 features over-power line compensation to ensure that the overload protection point is independent of the input voltage (VIN). The HF500A-30 is available in a PDIP8-7B package.
-
Show more
Show less
Features & Benefits
- 700V/1.4Ω Integrated MOSFET
- Fixed-Frequency, Current-Mode Control Operation with Integrated Slope Compensation
- EMI (Radiated Emissions) Optimization
- Frequency Foldback Down to 25kHz under Light Load Conditions
- Burst Mode for Low Standby Power Consumption
- Frequency Jittering for EMI Signature Reduction
- Over-Power Compensation
- Internal High-Voltage Current Source
- VCC Under-Voltage Lockout (UVLO) Protection with Hysteresis
- Configurable Input B/O and Over-Voltage Protection (OVP)
- VCC Over-Voltage Protection (OVP)
- Overload Protection (OLP) with Configurable Delay
- Latch-Off Protection On Timer
- Over-Temperature Protection (OTP) (Auto-Restart with Hysteresis)
- Short-Circuit Protection (SCP)
- Configurable Soft Start (SS)
- Available in a PDIP8-7B Package
Active Part Numbers:
HF500AGP-30
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
HF500A-30 Resources
-
PRODUCT CATEGORY
AC-DC PRODUCT SELECTORPRODUCT CATEGORY -
APPLICATION
75W TO 200W (PFC, FLYBACK)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 200W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes PFC controllers, flyback controllers, and flyback synchr...
-
APPLICATION
<75WAPPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 75W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes flyback controllers, flyback regulators, and flyback sync...
-
PRODUCT
MP6925APRODUCTFast Turn-off, CCM/DCM Compatible Dual-LLC Synchronous Rectifier with improved Noise Immunity, and enhanced driver for fast switching
-
PRODUCT
MP6924APRODUCTFast Turn-Off, CCM/DCM Compatible, Dual LLC Synchronous Rectifier with lmproved Noise Immunity
-
PRODUCT
MP6908APRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6908PRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
PRODUCT
HR1000APRODUCTResonant half-bridge controller
-
PRODUCT
MP6924PRODUCTFast Turn-Off, CCM/DCM Compatible Dual LLC Synchronous Rectifier with Low Sleep Mode Current
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
HR1002APRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment and Capacitive Mode Protection
-
PRODUCT
MP6908LPRODUCTFast Turn-Off Intelligent Rectifier with No Auxiliary Winding Requirement
-
PRODUCT
MP4078PRODUCTPrimary-Side Control, CV Output, Single-Stage Offline Controller with Active PFC
-
PRODUCT
MP6928APRODUCTFast Turn-Off, Dual-Channel Intelligent Rectifier with Adaptive Forward Regulation Voltage and Ultra-Low Sleep Mode Current
-
PRODUCT
MP6973PRODUCTCCM/DCM Flyback Ideal Diode with Integrated 100V/14mΩ MOSFET with Slew Rate Detection
-
PRODUCT
HR1002PRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment
-
PRODUCT
MP6972PRODUCTCCM/DCM Flyback Ideal Diodewith Integrated100V/17mΩ MOSFETwith Slew Rate Detection
-
PRODUCT
HF920BPRODUCT900V, Fixed-Frequency, EMI-Optimized Flyback Regulator with Ultra-Low Standby
-
PRODUCT
MP44018APRODUCTCrM/DCM Multi-Mode PFC Controller with Enhanced Light-Load Efficiency
-
PRODUCT
HFC0100PRODUCTQuasi-Resonant Flyback Controller
-
PRODUCT
MP171APRODUCT700V, Non-Isolated, Offline Regulator, Up to 60mA Output Current with Improved EMI Performance
-
PRODUCT
MP173APRODUCT700V, Non-Isolated, Offline Regulator, Up to 280mA Output Current with Improved EMI Performance
-
PRODUCT
MP9989PRODUCTCCM/DCM Flyback Ideal Diodewith Integrated 100V/10mΩ MOSFETand No Need for Auxiliary Winding
-
PRODUCT
MP172APRODUCT700V, Non-Isolated, Offline Regulator, Up to 120mA Output Current with Improved EMI Performance
Order
Log in to your account
Create New Account