MP4021A
NOT RECOMMENDED FOR NEW DESIGNS
MP4021A continues to be in production for existing customers. Please consider this alternative for new designs:
MP4027
MP4027
High Performance, Primary Side Control, Offline LED Controller with Active PFC, NTC and PWM Dimming
Features & Benefits
- Real-Current Control without Secondary-Feedback Circuit
- <2% Line/Load Regulation
- Current Fold back for Over Temperature (NTC)
- PWM Dimming Available
- High Power Factor (=0.9) over Universal Input Voltage
- Boundary Conduction Mode for Improved Efficiency
- Brown-Out Protection
- Over-Voltage Protection
- Short-Circuit Protection
- Over-Temperature Protection
- Primary-Side Over-Current Protection
- Cycle-by-Cycle Current Limit
- Input UVLO
- Available in FCTSOT-8 Package
… and many more!
Session textval
Session Titefor popup
- Vac (min) (V)85
- Vac (max) (V)305
- Open LED ProtectionYes
- TypeFlyback
- Pout (max) (W) (Recommended)40
- Vfb (V)0.4
- fsw (max) (kHz)333
- Iq (mA)0.75
- Ishutdown (µA)20
- SyncNo
- GradeCatalog
- Package (mm)SOIC-8
- Power Range DefinedNo
- Vin (max) (V)431.3
- Vin (min) (V)120
- Active PFCYes
- IsolatedYes
- Isolated LLCNo
- Isolated FlybackNo
- Non-IsolatedNo
- Internal MOSFETNo
- High Side RectificationNo
- Low Side RectificationNo
- Vin (max) (V) AC305
- Vin (min) (V) AC85
- Secondary Synchronous RectificationNo
-
Show more
Show less
Features & Benefits
- Real current control without secondary-feedback circuit
- Unique architecture for superior line regulation
- High power factor=0.9 over universal input voltage
- Boundary conduction mode improves efficiency
- Ultra-low (20µA) start-up current
- Low (1mA) quiescent current
- Input UVLO
- Cycle-by-cycle current limit
- Over-voltage protection
- Short-circuit protection
- Over-temperature protection
- Available in an SOIC8 package
Active Part Numbers:
MP4021GS-A-Z MP4021GS-A-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP4021A Resources
-
PRODUCT CATEGORY
AC-DC LIGHTINGPRODUCT CATEGORY -
PRODUCT CATEGORY
PFCPRODUCT CATEGORY -
PRODUCT CATEGORY
AC-DC PRODUCT SELECTORPRODUCT CATEGORY -
PRODUCT CATEGORY
PFC, NO-TRIAC DIMMINGPRODUCT CATEGORY -
PRODUCT
MP44020PRODUCTCrM/DCM Multi-Mode PFC Controller with Enhanced THD Performance
-
PRODUCT
MP6925APRODUCTFast Turn-off, CCM/DCM Compatible Dual-LLC Synchronous Rectifier with improved Noise Immunity, and enhanced driver for fast switching
-
PRODUCT
MP6908APRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6924APRODUCTFast Turn-Off, CCM/DCM Compatible, Dual LLC Synchronous Rectifier with lmproved Noise Immunity
-
PRODUCT
MP6908PRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
HR1000APRODUCTResonant half-bridge controller
-
PRODUCT
MP6924PRODUCTFast Turn-Off, CCM/DCM Compatible Dual LLC Synchronous Rectifier with Low Sleep Mode Current
-
PRODUCT
HR1002APRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment and Capacitive Mode Protection
-
PRODUCT
MP6908LPRODUCTFast Turn-Off Intelligent Rectifier with No Auxiliary Winding Requirement
-
PRODUCT
MP4078PRODUCTPrimary-Side Control, CV Output, Single-Stage Offline Controller with Active PFC
-
PRODUCT
HF920BPRODUCT900V, Fixed-Frequency, EMI-Optimized Flyback Regulator with Ultra-Low Standby
-
PRODUCT
MP44018APRODUCTCrM/DCM Multi-Mode PFC Controller with Enhanced Light-Load Efficiency
-
PRODUCT
MP6928APRODUCTFast Turn-Off, Dual-Channel Intelligent Rectifier with Adaptive Forward Regulation Voltage and Ultra-Low Sleep Mode Current
-
PRODUCT
MP6973PRODUCTCCM/DCM Flyback Ideal Diode with Integrated 100V/14mΩ MOSFET with Slew Rate Detection
-
PRODUCT
HR1002PRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment
-
PRODUCT
MP6972PRODUCTCCM/DCM Flyback Ideal Diodewith Integrated100V/17mΩ MOSFETwith Slew Rate Detection
-
PRODUCT
HFC0100PRODUCTQuasi-Resonant Flyback Controller
-
PRODUCT
MP171APRODUCT700V, Non-Isolated, Offline Regulator, Up to 60mA Output Current with Improved EMI Performance
-
PRODUCT
MP172APRODUCT700V, Non-Isolated, Offline Regulator, Up to 120mA Output Current with Improved EMI Performance
Log in to your account
Create New Account