No PFC, No-Triac Dimming

Superior Performance
Excellent efficiency
and reliability
Low BOM
Innovative proprietary
packaging technology
Lower EMI
Higher efficiency w/ PWM
or analog dimming

Show Columns
Status
Vac (min) (V)
Vac (max) (V)
Open LED Protection
Type
Pout (max) (W)
Vfb (V)
Iq (mA)
Rds(on) (Ω)
Sync
Grade
Package
MPL
Vac (min) (V)
Vac (max) (V)
Open LED Protection
Type
Pout (max) (W)
Vfb (V)
Iq (mA)
Rds(on) (Ω)
Sync
Grade
Package
No
Buck
No
Catalog
SOIC-8
TSOT23-5
Has MPL
MP4000
NRFND
Offline Buck LED Controller
85 305 No Buck 40 0.3 0.64 No Catalog SOIC-8 0
MP4001
ACTIVE

Universal Input High Brightness White LED Driver

85 305 No Buck 40 0.3 0.64 No Catalog SOIC-8 0
MP4050A
ACTIVE
Non-Isolated, High Brightness LED Driver with Enhanced Thermal Feature
85 265 No Buck 10 0.196 8 No Catalog SOIC-8, TSOT23-5 0
MP4050
NRFND
Non-Isolated, High Brightness LED Driver
85 265 No Buck 10 0.194 7.2 No Catalog SOIC-8, TSOT23-5 0
No more part left for display.