MP9143
Active Part Numbers:
MP9143DJ-Z MP9143DJ-P MP9143DJ-LF-Z MP9143DJ-LF-P
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-AT2010-R68
Low-Profile Molded Inductor 0.68µH
0.68
41
3.6
4.9
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
0.68
41
3.6
4.9
MPL-SE2512-R68
Semi-Shielded Inductor 0.68µH
0.68
28
3.9
5
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
0.68
28
3.9
5
MPL-AT2512-R68
Low-Profile Molded Inductor 0.68µH
0.68
23
4.8
6
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
0.68
23
4.8
6
Show more

Log in to your account
Create New Account