The MP8891 is a complete power management IC that integrates four high-efficiency, step-down DC/DC converters and a flexible logic interface.
Constant-on-time (COT) control provides a fast transient response. The configurable switching frequency (fSW, up to 1.6MHz) greatly reduces the external inductor and capacitor size. The output voltage (VOUT) can be adjusted through the I2C bus, or preset by the three-time, multiple-time programmable (MTP) memory e-fuse. The on/off sequences can also be configured via the MTP.
Additional features include under-voltage lockout (UVLO), over-current protection (OCP), and thermal shutdown. The MP8891 requires a minimal number of external components, and is available in a space-saving QFN-22 (3mmx4mm) package.
Show moreShow less
Log in to your account
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
Log in to your account
Create New Account