Buck-Boost Modules
MPS offers a full family of ultra-low power digital isolator products designed to meet the requirements of harsh industrial and automotive environments. Using MPS’s proprietary, capacitive-based isolation technology, these digital isolators can support 5kVRMS insulation voltage, >100kV/µs of CMTI, and up to 150Mbps data rate transmission. The capacitive-based isolation technology extends longevity and lowers emissions compared to legacy optocoupler and magnetic isolation solutions. These products are designed to meet various signal transmission scenarios, including RS485, RS422, UART, SPI, and more. They are capable of meeting the most stringent EMI requirements while minimizing power consumption. These isolators are well-suited for applications in hazardous environments with strict isolation requirements, such as programmable logic controllers (PLCs), power meters, on-board chargers, and medical electronics.
Log in to your account
Create New Account