Automotive IR

Design Flexibility
Adjusting dimming modes

Superior Performance
Low EMI

Less Design Work
High integration
simplifies designs

MPS offers robust, cost effective LED drivers to address all types of automotive lighting needs, from headlamp to tail lights and everything inside. Most drivers integrate flexible dimming modes and fault detection features, and come in compact packages to help designers achieve exotic new lighting form factors.


Show Columns
Status
MPS Inventory
Applications
Topology
Channels
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
Iq (typ) (mA)
fsw (max) (kHz)
Rds(on) (mΩ)
Temperature Range (°C)
Package (mm)
Package Size: LxWxH (mm)
Package Type
MPSafe
MPL
Product URL
Applications
Topology
Channels
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
Iq (typ) (mA)
fsw (max) (kHz)
Rds(on) (mΩ)
Temperature Range (°C)
Package (mm)
Package Size: LxWxH (mm)
Package Type
MPS
Buck
1
44/40
85/50
QFN-13 (2.5x3)
QFN-15 (3x4)
QFN-19 (3x4)
TQFN-19 (3x4)
Is MPSafe Has MPL Product URL
     
MPQ76200FS-AEC1
MPSafe

MPSafeTM, ASIL-B, 36V, 6A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified

Buck 1 4.5 36 6 3 2200 TQFN-19 (3x4) 1 0 https://www.monolithicpower.com/en/mpq76200fs-aec1.html
MP7230

42V, 1.2A, Synchronous Buck-Boost or 3A Buck Infrared LED Driver

Buy On MPS 6 42 18 1.2/3 410 44/40 QFN-19 (3x4) 1 0 https://www.monolithicpower.com/en/mp7230.html
MPQ7235-AEC1

36V, 3A, Synchronous Buck Automotive Infrared LED Driver, AEC-Q100 Qualified

Buy On MPS 4 36 0.8 x VIN 3 2200 85/50 QFN-13 (2.5x3) 1 0 https://www.monolithicpower.com/en/mpq7235-aec1.html
MPQ7231

MPSafeTM 42V, 3A Buck or 2.4A Buck-Boost, Synchronous Infrared LED Driver, AEC-Q100 Qualified

Buy On MPS 6 42 3 for buck; 2.4 for buck-boost 2400 for buck; 1250 for buck-boost 44/40 QFN-19 (3x4) 1 0 https://www.monolithicpower.com/en/mpq7231.html
MPQ7232-AEC1

36V, 6A, Synchronous Buck Infrared LED Driver, AEC-Q100 Qualified

Buy On MPS Buck 1 4.5 36 6 0.6 2250 QFN-15 (3x4) 1 0 https://www.monolithicpower.com/en/mpq7232-aec1.html
No more parts left for display.