MP8792
16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking
Session textval
Session Titefor popup
- Vin (min) (V)2.7
- Vin (max) (V)16
- Iout (max) (A)12
- Package (mm)QFN-21 (3x4)
- Iq (typ) (mA)0.65
- fsw (max) (kHz)Selectable 600kHz, 800kHz, or 1000kHz
- LDO Current (A)0
- Vfb (V)0.6
- GradeCatalog
- Control ModeCOT Control
The MP8792 is a fully integrated, high-frequency, synchronous buck converter. It offers a compact solution that can achieve up to 12A of output current (IOUT) across a wide input voltage (VIN) supply range with excellent load and line regulation. The MP8792 operates at a high efficiency across the IOUT load range.
The MP8792 adopts internally compensated constant-on-time (COT) control to provide fast transient response and ease loop stabilization. The switching frequency (fSW) can be set to 600kHz, 800kHz, or 1000kHz by configuring the MODE pin, which allows the frequency to remain constant regardless of VIN or the output voltage (VOUT).
The VOUT start-up ramp is controlled by an internal timer (1ms), which can be increased by adding a capacitor to the TRK/REF pin. An open-drain power good (PG) signal indicates whether the output is within its nominal voltage range. If the input supply fails to power the MP8792, then the PGOOD pin is clamped to about 0.7V via an external pull-up voltage.
Fully integrated protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-temperature protection (OTP). The MP8792 requires a minimal number of readily available, standard external components, and is available in a QFN-21 (3mmx4mm) package.
-
Show more
Show less
Features & Benefits
- Wide Input Voltage (VIN) Range from 2.7V
- 2.7V to 16V with External 3.3V VCC Bias
- 4V to 16V with Internal VCC Bias or External 3.3V VCC Bias
- Differential Output Voltage (VOUT) Remote Sense
- Configurable Accurate Current Limit (ILIMIT) Level
- 12A Output Current (IOUT)
- Low RDS(ON), Integrated Power MOSFETs
- Proprietary Switching Loss Reduction Technique
- Adaptive Constant-On-Time (COT) Control for Fast Transient Response
- Stable with Zero-ESR Output Capacitor
- 0.5% Reference Voltage (VREF) across a 0°C to 70°C Junction Temperature (TJ) Range
- 1% VREF across a -40°C to +125°C TJ Range
- Selectable Pulse-Skip Mode (PSM) or Forced Continuous Conduction Mode (FCCM)
- Excellent Load Regulation
- VOUT Tracking
- VOUT Discharge
- PGOOD Active Clamped at Low Level during Power Failure
- Configurable Soft-Start Time (tSS) from 1ms
- Pre-Biased Start-Up
- 600kHz, 800kHz, or 1000kHz Selectable Switching Frequency (fSW)
- Non-Latch OCP, UVP, OVP, UVLO, and Thermal Shutdown
- Output Adjustable from 0.6V to 90% of VIN, Up to 5.5V Max
- Available in a QFN-21 (3mmx4mm) Package
- Optimized Performance with MPS MPL-AY1265 Inductor Series
Active Part Numbers:
MP8792GLE-Z MP8792GLE-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
Recommended Inductors
Molded Inductor 0.56µH
Inductor Selector Tool
MP8792 Resources
-
APPLICATION
FLAT-PANEL TVSAPPLICATIONFlat-panel TVs, including technologies such as 4K, 8K, LCD, and OLED, are a massive consumer market. The popularization of cloud-based streaming services and smart devices have made the design requirements for these TVs more challenging than ever. Customers expect high resolution and brightness displays with exceptional audio quality and a variety of input and interface capabilities — all while ma...
-
PRODUCT CATEGORY
POWER MANAGEMENT IC (PMIC)PRODUCT CATEGORY -
PRODUCT
MP5431PRODUCTDDR5 Client DIMM PMIC with I2C/I3C Interface
-
PRODUCT
MP5516NPRODUCTWide 2.65V to 16V Input, 6A, High-Efficiency, Power Loss Protection PMIC with Integrated E-Fuse
-
ARTICLE
TAMING THE BEAST: MEMORY EFFICIENCY IN AN AI/CRYPTO WORLDARTICLEThe planet is facing a crisis in energy demand versus supply, and datacenters are at the center of this dilemma due to the increasing demand from new data-intensive applications. This article will explore the causes of datacenter inefficiency and speculate on methods to improve that efficiency. It will also acknowledge the US Department of Energy’s analysis on energy efficiency, which provides a b...
-
PRODUCT
MP5519PRODUCT2.65V to 16V, 6A, Power Loss Protection IC with E-Fuse
-
PRODUCT
MPQ8897PRODUCT12V Power Management IC with I2C/I3C Interface for DDR5
-
PRODUCT
MP5472PRODUCT12V, 6A, Fully Integrated Dual-Output PMIC with I2C Interface and Flexible System Configurations
-
PRODUCT
MP5446APRODUCT2.7V to 5.5V with Quad Peak 6A, Short EN On/Off Delay Buck Converters and Dual LDOs PMIC with I2C Interface
-
PRODUCT
MPQ70160FS-AEC1PRODUCTMPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MP5446PRODUCT2.7V to 5.5V with Quad Peak 6A, Buck Converters and Dual LDOs PMIC with I2C Interface
-
ARTICLE
SELECTING THE OPTIMAL POL CONVERTERS FOR AN AUTOMOTIVE SOC POWER TREEARTICLEAdvanced driver assistance systems (ADAS) and infotainment system-on-chips (SoCs) have increasingly higher power demands to meet the need for higher computing power. An SoC can require separate power rails, with currents ranging from hundreds of amperes (A) to a few mA. Building off of optimized pre-regulator design for an automotive SoC, this article will take a deep dive into the intricacies of ...
-
PRODUCT
MP8795HPRODUCT16V, 20A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
MP5520PRODUCT2.7V to 16V, Power Loss Protection Management IC with Dual E-Fuses and Power-Sharing Function
-
PRODUCT
MP5470BPRODUCT4V to 16V, Power Management IC with Four 3A/3A/2A/2A Buck Converters and Flexible System Setting via I2C and MTP
-
PRODUCT
MP5475PRODUCTFully Integrated, 12V, 6A, Quad-Buck PMIC with I2C, Telemetry, and Flexible System Configurations
-
PRODUCT
MP5516PRODUCT2.65V to 16V, 6A, Power Loss Protection Management IC with E-Fuse
-
PRODUCT
MPQ7930-AEC1PRODUCTMPSafeTM QM, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MP5491PRODUCTQuad-Channel, Laser Diode Current Source IC for Optical Modules
-
PRODUCT
MP5493PRODUCT36V, 0.6A, 550kHz, Synchronous Buck Supercapacitor Charger and Boost for PLC Mode
-
PRODUCT
MP5424PRODUCT5V PMIC with Four 4.5A/2.5A/4.5A/2A Buck Converters, 3 LDOs, 1 Load Switch, and Flexible System Settings via the I2C and MTP
-
PRODUCT
MP5490PRODUCTFully Integrated Power Management Solution with 4-Channel IDACs and Multi-Channel ADCs with Negative Bias for Optical Modules
-
PRODUCT
MP5479PRODUCT2.7V to 5.5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 5 LDOs, and Configurable System Settings via the I2C and MTP
-
PRODUCT
MP8795PRODUCT16V, 15A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
Order
Log in to your account
Create New Account