MP5446
2.7V to 5.5V with Quad Peak 6A, Buck Converters and Dual LDOs PMIC with I2C Interface
Session textval
Session Titefor popup
- Regulated Outputs6
- Vin (min) (V)2.7
- Vin (max) (V)5.5
- Iout (max) (A)6
- Package (mm)WLCSP-72 (3.4x3.75)
- Step-Down DC/DC Converter4
- Step-Up DC/DC Converter0
- Internal LDO2
- Iq (typ) (mA)1
- fsw (max) (kHz)3000
- Step-Down Converter Current (A)6, 6, 6, 6
- LDO Current (A)0.4/0.4
- PGYes
- SSInternal
- GradeCatalog
The MP5446 is a complete power management IC (PMIC) solution that integrates four high-efficiency, high-frequency, quad-output, synchronous buck converters and two low-dropout (LDO) regulators with a flexible logic interface.
The MP5446 offers a highly integrated solution that delivers up to 6A of peak output current (IOUT) per channel, with excellent load and line regulation across a wide input voltage (VIN) supply range. The four bucks can run in parallel to provide a peak 12A or 24A IOUT. In addition, buck 1 supports remote voltage sensing with an external DrMOS to supply up to 50A of IOUT.
The MP5446 uses adaptive constant-on-time (COT) control to provide ultra-fast load transient response. Full protection features include under-voltage lockout (UVLO), over-voltage protection (OVP), over-current protection (OCP), and thermal shutdown.
The MP5446 integrates a multi-page one-time programmable (MOTP) memory, which supports up to four user-configurable pages that can be selected via the PRESET pin. To provide excellent system flexibility, the output voltage (VOUT), switching frequency (fSW), current limit (ILIM), and power sequence are selectable via the MOTP or I2C, in addition to many other parameters.
The MP5446 requires a minimal number of readily available, standard external components, and is available in a WLCSP-72 (3.4mmx3.75mm) package.
-
Show more
Show less
Features & Benefits
- High-Efficiency Step-Down Converters:
- Wide 2.7V to 5.5V Input Voltage (VIN) Range
- Output Voltage (VOUT) Down to 0.2V
- Peak 6A Output Current (IOUT) per Channel
- Supports Buck Parallel Operation for Peak 12A and 24A of IOUT
- Integrated Bootstrap Capacitor (CBST)
- Internal 17mΩ and 8.5mΩ Low On Resistance (RDS(ON)) Power MOSFETs
- Buck 1 Supports Remote Sense and External DrMOS with up to 50A Load Current (IOUT)
- Configurable 420kHz to 3MHz Switching Frequency (fSW)
- Adaptive Constant-On-Time (COT) Control for Ultra-Fast Transient Response
- Selectable Pulse-Frequency Modulation (PFM) Mode/Continuous Conduction Mode (CCM), Current Limit, and Protection Mode via Multi-Page One-Time Programmable (MOTP) Memory or I2C
- Low-Dropout (LDO) Regulators:
- Two Low-Noise LDOs
- VOUT Down to 0.4V
- 150mV Dropout at 400mA Load
- System:
- MPS's Patented Flex-Timer Sequence Control
- Integrated Watchdog Monitor – Window Mode and Q&A Mode
- Alert Indicator
- Configurable Soft Start (SS) and Soft Shutdown
- Accurate Telemetry Readback Including VIN, VOUT, IOUT, Temperature, and Fault via the I2C
- Over-Current Protection (OCP), Over-Voltage Protection (OVP), Under-Voltage Protection (UVP), and Thermal Shutdown Protection
- MOTP Memory, Four User OTP Page Selectable via the PRESET Pin
- Available in a WLCSP-72 (3.4mmx3.75mm) Package
- Cyclic Redundancy Check (CRC) for MOTP Memory and I2C Registers
Active Part Numbers:
MP5446GC-xxxx-Z MP5446GC-xxxx-P MP5446GC-0000-Z MP5446GC-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
Recommended Inductors
Inductor Selector Tool
MP5446 Resources
-
APPLICATION
OPTICAL MODULESAPPLICATIONOptical modules are optical transceivers used for high-speed data transmission, and are used anywhere larger amounts of data needs to be sent and received. From data centers to telecom, short or long range, optical modules are ideal for large, efficient data transfers. Optical modules can range in size and bandwidth, with the newest generation supporting up to 400GB/s. Due to the large amounts of ...
-
PRODUCT CATEGORY
POWER MANAGEMENT IC (PMIC)PRODUCT CATEGORY -
PRODUCT
MP5431PRODUCTDDR5 Client DIMM PMIC with I2C/I3C Interface
-
PRODUCT
MP5516NPRODUCTWide 2.65V to 16V Input, 6A, High-Efficiency, Power Loss Protection PMIC with Integrated E-Fuse
-
ARTICLE
TAMING THE BEAST: MEMORY EFFICIENCY IN AN AI/CRYPTO WORLDARTICLEThe planet is facing a crisis in energy demand versus supply, and datacenters are at the center of this dilemma due to the increasing demand from new data-intensive applications. This article will explore the causes of datacenter inefficiency and speculate on methods to improve that efficiency. It will also acknowledge the US Department of Energy’s analysis on energy efficiency, which provides a b...
-
PRODUCT
MP5519PRODUCT2.65V to 16V, 6A, Power Loss Protection IC with E-Fuse
-
PRODUCT
MPQ8897PRODUCT12V Power Management IC with I2C/I3C Interface for DDR5
-
PRODUCT
MP5472PRODUCT12V, 6A, Fully Integrated Dual-Output PMIC with I2C Interface and Flexible System Configurations
-
PRODUCT
MP5446APRODUCT2.7V to 5.5V with Quad Peak 6A, Short EN On/Off Delay Buck Converters and Dual LDOs PMIC with I2C Interface
-
PRODUCT
MPQ70160FS-AEC1PRODUCTMPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
ARTICLE
SELECTING THE OPTIMAL POL CONVERTERS FOR AN AUTOMOTIVE SOC POWER TREEARTICLEAdvanced driver assistance systems (ADAS) and infotainment system-on-chips (SoCs) have increasingly higher power demands to meet the need for higher computing power. An SoC can require separate power rails, with currents ranging from hundreds of amperes (A) to a few mA. Building off of optimized pre-regulator design for an automotive SoC, this article will take a deep dive into the intricacies of ...
-
PRODUCT
MP8795HPRODUCT16V, 20A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
MP5475PRODUCTFully Integrated, 12V, 6A, Quad-Buck PMIC with I2C, Telemetry, and Flexible System Configurations
-
PRODUCT
MP5520PRODUCT2.7V to 16V, Power Loss Protection Management IC with Dual E-Fuses and Power-Sharing Function
-
PRODUCT
MP5470BPRODUCT4V to 16V, Power Management IC with Four 3A/3A/2A/2A Buck Converters and Flexible System Setting via I2C and MTP
-
PRODUCT
MP5516PRODUCT2.65V to 16V, 6A, Power Loss Protection Management IC with E-Fuse
-
PRODUCT
MPQ7930-AEC1PRODUCTMPSafeTM QM, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MP5491PRODUCTQuad-Channel, Laser Diode Current Source IC for Optical Modules
-
PRODUCT
MP5493PRODUCT36V, 0.6A, 550kHz, Synchronous Buck Supercapacitor Charger and Boost for PLC Mode
-
PRODUCT
MP5424PRODUCT5V PMIC with Four 4.5A/2.5A/4.5A/2A Buck Converters, 3 LDOs, 1 Load Switch, and Flexible System Settings via the I2C and MTP
-
PRODUCT
MP5490PRODUCTFully Integrated Power Management Solution with 4-Channel IDACs and Multi-Channel ADCs with Negative Bias for Optical Modules
-
PRODUCT
MP8792PRODUCT16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking
-
PRODUCT
MP5479PRODUCT2.7V to 5.5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 5 LDOs, and Configurable System Settings via the I2C and MTP
-
PRODUCT
MP8795PRODUCT16V, 15A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
Log in to your account
Create New Account