MP5516N
Wide 2.65V to 16V Input, 6A, High-Efficiency, Power Loss Protection PMIC with Integrated E-Fuse
Session textval
Session Titefor popup
- Regulated Outputs1
- Vin (min) (V)2.65
- Vin (max) (V)16
- Iout (max) (A)6
- Package (mm)QFN-25 (4x4)
- Step-Down DC/DC Controller1
- Step-Down DC/DC Converter1
- Step-Up DC/DC Controller1
- Step-Up DC/DC Converter1
- Internal LDO1
- fsw (max) (kHz)1200
- Step-Down Converter Current (A)5
- Vs (max) (V)36
- Vfb (V)0.6
- PGYes
- SSInternal, External
- GradeCatalog
The MP5516N is a monolithic power management system designed to manage energy storage and backup release in enterprise solid-state drives (SSDs). It integrates a current-limited, reverse-current protected input power switch (e-fuse), an autonomous buck-boost energy storage and release converter, and storage capacitance (CSTRG) health monitoring.
The configurable storage voltage (VSTRG), backup release, and system output bus voltages enable flexible design. An onboard analog-to-digital converter (ADC) provides real-time monitoring of many power system parameters via the I2C.
The configurable input current limit switch (ILIMIT_E-FUSE) limits inrush current during system start-up. Reverse-current blocking prevents backup energy from flowing to the failing input source. The energy storage/release converter’s configurable switching frequency (fSW) and charging current optimizes the external component value and size tradeoffs in design.
Seamless energy release transition is achieved using the internal logic. Constant-on-time (COT) control in the buck topology ensures steady regulation during energy release. The buck-boost energy storage/release converter requires only a single inductor to operate.
Onboard multiple-time programmable (MTP) memory allows the user to store system operating parameters specific to a product assembly, such as the input current (IIN) limit, capacitor health check start and stop values, and discharge current. These parameters can be adjusted in system through the I2C interface. The onboard 8-bit ADC can be used to monitor the input voltage (VIN) and IIN in real time.
The MP5516N requires a minimal number of readily available, standard external components, and is available in a QFN-25 (4mmx4mm) package.
-
Show more
Show less
Features & Benefits
- Input Current Limit Switch (ILIMIT_E-FUSE):
- Wide 2.65V to 16V Input Voltage (VIN)
- 20mΩ On Resistance (RDS(ON)) Switch for E-Fuse
- 1.2A to 6A Configurable ILIMIT_E-FUSE
- Selectable 3.3V, 5V, or 12V Under-Voltage Lockout (UVLO) and Over-Voltage Protection (OVP)
- Reverse-Current Blocking at Input to Prevent Current Leakage
- Configurable Soft-Start Time (tDVDT)
- Configurable Power-On Reset (POR) Delay Time (tTPOR)
- 36V Charge and Backup Converter:
- Up to 36V Configurable Storage Voltage (VSTRG)
- 60mΩ/37mΩ RDS(ON) for High-Side MOSFET (HS-FET) and Low-Side MOSFET (LS-FET), Respectively
- Configurable Boost Charge Current
- Boost Charge Mode and Buck Release Mode Auto-Alternating via Configured System Voltage Regulation Level
- Constant-On-Time (COT) Control for Steady-State Operation in Buck Release Mode with Configurable Switching Frequency (fSW)
- 5A Valley Current Limit during Buck Release
- Short-Circuit Protection (SCP) for Both the Load Side and Energy Storage Side
- Storage Capacitance (CSTRG) Detection
- System:
- Multiple-Time-Programmable (MTP) Memory Up to 1,000 Times
- 8-Bit Analog-to-Digital Converter (ADC) to Monitor VIN and Input Current (IIN)
- Digital I2C for Status Monitoring, and Parameter and Operation Control
- Enable (EN) Control
- Available in a Compact QFN-25 (4mmx4mm) Package
Active Part Numbers:
MP5516NGR-xxxx-Z MP5516NGR-xxxx-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
Recommended Inductors
Inductor Selector Tool
MP5516N Resources
-
PRODUCT
MP5431PRODUCTDDR5 Client DIMM PMIC with I2C/I3C Interface
-
ARTICLE
TAMING THE BEAST: MEMORY EFFICIENCY IN AN AI/CRYPTO WORLDARTICLEThe planet is facing a crisis in energy demand versus supply, and datacenters are at the center of this dilemma due to the increasing demand from new data-intensive applications. This article will explore the causes of datacenter inefficiency and speculate on methods to improve that efficiency. It will also acknowledge the US Department of Energy’s analysis on energy efficiency, which provides a b...
-
PRODUCT
MP5519PRODUCT2.65V to 16V, 6A, Power Loss Protection IC with E-Fuse
-
PRODUCT
MPQ8897PRODUCT12V Power Management IC with I2C/I3C Interface for DDR5
-
PRODUCT
MP5472PRODUCT12V, 6A, Fully Integrated Dual-Output PMIC with I2C Interface and Flexible System Configurations
-
PRODUCT
MP5446APRODUCT2.7V to 5.5V with Quad Peak 6A, Short EN On/Off Delay Buck Converters and Dual LDOs PMIC with I2C Interface
-
PRODUCT
MPQ70160FS-AEC1PRODUCTMPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MP5446PRODUCT2.7V to 5.5V with Quad Peak 6A, Buck Converters and Dual LDOs PMIC with I2C Interface
-
ARTICLE
SELECTING THE OPTIMAL POL CONVERTERS FOR AN AUTOMOTIVE SOC POWER TREEARTICLEAdvanced driver assistance systems (ADAS) and infotainment system-on-chips (SoCs) have increasingly higher power demands to meet the need for higher computing power. An SoC can require separate power rails, with currents ranging from hundreds of amperes (A) to a few mA. Building off of optimized pre-regulator design for an automotive SoC, this article will take a deep dive into the intricacies of ...
-
PRODUCT
MP8795HPRODUCT16V, 20A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
MP5520PRODUCT2.7V to 16V, Power Loss Protection Management IC with Dual E-Fuses and Power-Sharing Function
-
PRODUCT
MP5470BPRODUCT4V to 16V, Power Management IC with Four 3A/3A/2A/2A Buck Converters and Flexible System Setting via I2C and MTP
-
PRODUCT
MP5475PRODUCTFully Integrated, 12V, 6A, Quad-Buck PMIC with I2C, Telemetry, and Flexible System Configurations
-
PRODUCT
MP5516PRODUCT2.65V to 16V, 6A, Power Loss Protection Management IC with E-Fuse
-
PRODUCT
MPQ7930-AEC1PRODUCTMPSafeTM QM, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MP5491PRODUCTQuad-Channel, Laser Diode Current Source IC for Optical Modules
-
PRODUCT
MP5493PRODUCT36V, 0.6A, 550kHz, Synchronous Buck Supercapacitor Charger and Boost for PLC Mode
-
PRODUCT
MP5424PRODUCT5V PMIC with Four 4.5A/2.5A/4.5A/2A Buck Converters, 3 LDOs, 1 Load Switch, and Flexible System Settings via the I2C and MTP
-
PRODUCT
MP5490PRODUCTFully Integrated Power Management Solution with 4-Channel IDACs and Multi-Channel ADCs with Negative Bias for Optical Modules
-
PRODUCT
MP8792PRODUCT16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking
-
PRODUCT
MP5479PRODUCT2.7V to 5.5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 5 LDOs, and Configurable System Settings via the I2C and MTP
-
PRODUCT
MP8795PRODUCT16V, 15A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
-
PRODUCT
MPQ7920-AEC1PRODUCT5V PMIC with Four Buck Converters (2A/2.5A/4.5A/4.5A), Five LDOs, and Flexible System Settings via I2C and MTP, AEC-Q100
Order
Log in to your account
Create New Account