Switching Chargers

High Power Efficiency
5V USB
and high-voltage
fast charging
5V USB Compatible
1s buck & 2s
boost applications
High-Power Chargers
USB PD Compatible
1-4 cell applications

Switching chargers provide the best thermal performance and are typically used for applications requiring more than several hundred milliamps of charge current. MPS offers switching chargers in buck, boost, and buck-boost topologies for power levels ranging from 5W up to 60W for multi-series-cell applications, including USB Power Delivery. All of charger products feature fully-integrated power FETs, which allow a very compact total solution size and high efficiency.

Show Columns
Status
MPS Inventory
Vbatt (min) (V)
Vbatt (max) (V)
Icharge (max) (A)
Operating Vin (min) (V)
Operating Vin (max) (V)
Absolute Vin (max) (V)
Iin (max) (A)
Votg (max) (V)
Iotg (A)
Battery Type
Control Interface
Topology
Special Features
Package (mm)
MPSafe
MPL
Product URL
Vbatt (min) (V)
Vbatt (max) (V)
Icharge (max) (A)
Operating Vin (min) (V)
Operating Vin (max) (V)
Absolute Vin (max) (V)
Iin (max) (A)
Votg (max) (V)
Iotg (A)
Battery Type
Control Interface
Topology
Special Features
Package (mm)
MPS
Li-FePO4
Li-Ion
Li-Polymer
I2C
Standalone
Buck
Buck-Boost
3.1V Battery UV
Battery Current Monitor
Battery NTC Monitor
Battery OCP
Battery UVP
Dual Boost Output
Dual Inputs
Exit Shipping Mode via VIN Insertion
Fully Customizable JEITA Profile
Input Bypass Power Path
Input Current Regulation
Input Current and Voltage Regulation
Input Voltage Regulation
Integrated ADC
Integrated CC Controller
Integrated LDO
JEITA Battery NTC Monitoring
LED Fuel Gauge
Narrow Voltage Power Path
No Charge when VBATT Is Below 2V
OTP
OTP Memory
Power Bank Output Mode
QC3.0 Output Detection
Shipping Mode
Supports USB BC 1.2
Thermal Regulation
Two Separate Load Switches Output
USB BC1.2 Input Detection
USB BC1.2 Input Detection and OTG
USB BC1.2 Output Detection
USB Compatible
USB OTG
USB OTG (Boost Mode)
USB Type-C 1.3 Compliant
USB-C CC DRP Mode Detection
USB-C CC Sink Mode Detection
USB-C CC Source Mode Detection
QFN-14 (3x4)
QFN-16 (3x3)
QFN-16 (4x4)
QFN-18 (3x4)
QFN-19 (3x3)
QFN-20 (3x3)
QFN-20 (3x4)
QFN-21 (3x3)
QFN-22 (2.5x3.5)
QFN-22 (3x4)
QFN-24 (4x4)
QFN-26 (3.5x3.5)
QFN-26 (4x4)
QFN-28 (4x4)
QFN-30 (4x4)
QFN-30 (4x5)
WLCSP-30 (2.5x2.85)
Is MPSafe Has MPL Product URL
     
MP2718

2.5A, Single-Cell, I2C-Controlled, NVDC Buck Charger with 10mA Termination Current

3.6 4.5 2.5 3.9 16 22 3.2 Li-Ion, Li-Polymer I2C Buck
Battery OCP, Battery UVP, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, Shipping Mode
QFN-20 (3x3) 1 0 https://www.monolithicpower.com/en/mp2718.html
MP2722A

5A, Single-Cell, I2C-Controlled NVDC Buck Charger with Integrated USB Type-C DRP Detection and 3.1V Battery UV

3.6 4.6 5 3.9 16 26 3.2 5.35 3 Li-Ion, Li-Polymer I2C Buck
3.1V Battery UV, Fully Customizable JEITA Profile, Integrated CC Controller, Supports USB BC 1.2, USB Type-C 1.3 Compliant
QFN-22 (2.5x3.5) 1 0 https://www.monolithicpower.com/en/mp2722a.html
MP2718A

2.5A, Single-Cell, I2C-Controlled, NVDC Buck Charger with 10mA Termination Current and OTG

Buy On MPS 3.6 4.5 2.5 3.9 16 22 3.2 5.2 2.1 Li-Ion, Li-Polymer I2C Buck
Battery OCP, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP, Shipping Mode
QFN-20 (3x3) 1 0 https://www.monolithicpower.com/en/mp2718a.html
MP2733B

Wide Input Range, 4.5A, I2C-Controlled Switching Charger with NVDC Power Path and Controllable RBFET in OTG

Buy On MPS 3.6 4.67 4.5 3.7 16 22 3.25 5.5 3 Li-Ion, Li-Polymer I2C Buck
Exit Shipping Mode via VIN Insertion, Input Current and Voltage Regulation, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, USB BC1.2 Input Detection and OTG
QFN-26 (3.5x3.5) 1 0 https://www.monolithicpower.com/en/mp2733b.html
MP2633A

1.5A single cell switching charger with power path management and 1A BOOST OTG

3.6 4.2 1.5 4.2 6.5 20 3 5 1 Li-Ion, Li-FePO4, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB OTG (Boost Mode)
QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2633a.html
MP2635
2A single cell switching charger with power path management and 1.5A BOOST OTG
3.6 4.2 2 4.2 6.5 20 3 5 1.5 Li-Ion, Li-FePO4, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB Compatible, USB OTG (Boost Mode)
QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2635.html
MP2637A
2.5A, Single-Cell, Switch Mode Battery Charger with Power Path Management (PPM) and 2.4A System Boost Current
4.055 4.2 2.5 4.5 6 20 2.7 5 2.4 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB Compatible
QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2637a.html
MP2610

1.1MHz Switching Li-Ion Charger, up to 90% Efficiency

Buy On MPS 4.2 8.4 2 3.4 24 26 Li-Ion, Li-Polymer Standalone Buck Battery NTC Monitor, Thermal Regulation QFN-16 (4x4) 1 0 https://www.monolithicpower.com/en/mp2610.html
MP26101

4.1V/Cell Switching Li-Ion Charger

Buy On MPS 4.1 8.2 2 3.4 24 26 Li-Ion, Li-Polymer Standalone Buck Battery NTC Monitor, Thermal Regulation QFN-16 (4x4) 1 0 https://www.monolithicpower.com/en/mp26101.html
MP2611

Single Cell Switching Charger with Separate Input for USB and AC Adapter

Buy On MPS 4.2 4.2 2 3.95 6 7.5 0.9 Li-Ion, Li-Polymer Standalone Buck Battery NTC Monitor, Dual Inputs, Input Current Regulation QFN-14 (3x4) 1 0 https://www.monolithicpower.com/en/mp2611.html
MP2623

3.6V/Cell Switching Li-lon Charger

Buy On MPS 3.6 7.2 2 3.5 24 26 0.9 Li-FePO4 Standalone Buck Battery NTC Monitor QFN-16 (4x4) 1 0 https://www.monolithicpower.com/en/mp2623.html
MP2617A
3A Switching Charger with NVDC Power Path Management For 4.35V Single Cell Li+ Battery
Buy On MPS 4.35 4.35 3 4 10 20 3 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Narrow Voltage Power Path, Thermal Regulation, USB Compatible
QFN-20 (3x4) 1 0 https://www.monolithicpower.com/en/mp2617a.html
MP2626

USB-Compliant Single Cell Li-ion Switching Charger with USB-OTG Boost

Buy On MPS 4.2 4.35 2 4.2 6.5 20 3 5 1 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Current Regulation, Input Voltage Regulation, Thermal Regulation, USB Compatible, USB OTG (Boost Mode)
QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mp2626.html
MP2624

I2C Controlled 4.5A Single Cell USB / Adaptor Charger with Narrow VDC Power Path Management and USB OTG

Buy On MPS 3.48 4.425 4.5 3.6 7 20 3 5 1.3 Li-Ion, Li-FePO4, Li-Polymer I2C Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG (Boost Mode)
QFN-22 (3x4) 1 0 https://www.monolithicpower.com/en/mp2624.html
MP2635A

2A, Single-Cell Switching Charger with Power-Path Management and 1A Boost OTG

Buy On MPS 3.6 4.2 2 4.2 6.5 20 3 5 1 Li-Ion, Li-FePO4, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB Compatible, USB OTG (Boost Mode)
QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mp2635a.html
MP2636
3A Switch Mode Battery Charger with System Boost
Buy On MPS 4.2 4.35 3 4.5 6.5 20 3 5 3 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB Compatible
QFN-30 (4x4) 1 0 https://www.monolithicpower.com/en/mp2636.html
MP2632
All-in-One, 3A Battery Charger w/ 3A Boost Current
Buy On MPS 4.2 4.45 3 3.6 6 14 3 5 3 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, LED Fuel Gauge, Power Bank Output Mode, Thermal Regulation, USB BC1.2 Input Detection, USB BC1.2 Output Detection, USB OTG (Boost Mode)
QFN-26 (4x4) 1 0 https://www.monolithicpower.com/en/mp2632.html
MP2690
All-in-One, 2.5A Battery Charger w/ 2.1A Boost Current
Buy On MPS 4.2 4.45 2.5 3.6 6 14 3 5 2.1 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, LED Fuel Gauge, Power Bank Output Mode, Thermal Regulation, USB BC1.2 Input Detection, USB BC1.2 Output Detection, USB Compatible
QFN-26 (4x4) 1 0 https://www.monolithicpower.com/en/mp2690.html
MP2635B

2A Single Cell Switching Charger with Power Path Management and 1.5A BOOST OTG

Buy On MPS 4.2 4.35 2 4.2 6.5 20 3 5 1.5 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB Compatible, USB OTG (Boost Mode)
QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mp2635b.html
MP2633
1.5A single cell switching charger with power path management and 1.5A BOOST OTG
Buy On MPS 3.6 4.2 1.5 4.2 6.5 20 3 5 1.5 Li-Ion, Li-FePO4, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB Compatible, USB OTG (Boost Mode)
QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2633.html
MP2624A
4.5A, I2C-Controlled, Single-Cell USB/Adaptor Charger with Narrow VDC Power-Path Management and USB OTG with Output SCP Latch
Buy On MPS 3.48 4.425 4.5 3.6 7 20 3 5 1.3 Li-Ion, Li-Polymer I2C Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG (Boost Mode)
QFN-22 (3x4) 1 0 https://www.monolithicpower.com/en/mp2624a.html
MP2632B

All-In-One, 3A, Battery Charger with 3A Boost Current with Independent Torch-On and BATT_UVLO Latch-Off Funtion

Buy On MPS 4.2 4.45 3 3.45 6 20 3 5.1 3 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Battery UVP, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, LED Fuel Gauge, Power Bank Output Mode, Thermal Regulation, USB BC1.2 Input Detection, USB BC1.2 Output Detection, USB Compatible, USB OTG (Boost Mode)
QFN-26 (4x4) 1 0 https://www.monolithicpower.com/en/mp2632b.html
MP2639B

1S Cell Li-ion or Li-polymer Switching Charger Compatible with Wide Input Range andIntegrated Programmable OTG

Buy On MPS 4.35 4.35 5 4 16 20 3 15 3 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Battery OCP, Battery UVP, Input Voltage Regulation, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible
QFN-26 (4x4) 1 0 https://www.monolithicpower.com/en/mp2639b.html
MP2695

I2C-Controlled, Single-Cell Switching Charger with JEITA Profile

Buy On MPS 3.6 4.45 3.6 4 11 16 3 Li-Ion, Li-FePO4, Li-Polymer I2C Buck JEITA Battery NTC Monitoring QFN-21 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2695.html
MP2696A

I2C-Controlled, Single-Cell Switching Charger with Power-Path Management and 3.6A Boost Output

Buy On MPS 3.6 4.45 3.6 4 11 16 3 5.225 3.6 Li-Ion, Li-FePO4, Li-Polymer I2C Buck
Battery Current Monitor, Battery UVP, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Power Bank Output Mode, USB BC1.2 Output Detection
QFN-21 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/power-bank-management/mp2696a.html
MP2759

36V 3A Switching Charger with Integrated MOSFETs and Power Path Management for 1-6 Cell Batteries

Buy On MPS 3.6 26.4 3 3.9 36 45 3 Li-Ion, Li-FePO4, Li-Polymer Standalone Buck
Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, OTP Memory
QFN-19 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/switching-chargers/mp2759.html
MP2731

Single Cell 4.5A Fast Charger with NVDC Power Path, OTG, and Integrated ADC

Buy On MPS 3.4 4.67 4.5 3.7 16 22 3.25 5.5 3 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Integrated ADC, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG (Boost Mode)
QFN-26 (3.5x3.5) 1 0 https://www.monolithicpower.com/en/mp2731.html
MP2723

3A, Single-Cell Fast Charger with NVDC Power Path, OTG, and Integrated ADC

Buy On MPS 3.4 4.67 3 3.7 5.5 22 3.25 5.5 1.5 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Integrated ADC, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG
QFN-26 (3.5x3.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2723.html
MP2696B

I2C-Controlled, Single-Cell Switching Charger with Power Path Management, Boost Output, and 3.5A Input Current Limit

Buy On MPS 3.6 4.45 3.6 4 11 16 3.5 5.225 3.6 Li-Ion, Li-FePO4, Li-Polymer I2C Buck
Battery Current Monitor, Battery UVP, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Power Bank Output Mode, USB BC1.2 Output Detection
QFN-21 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2696b.html
MP2733

Wide Input Range, 4.5A, I2C-Controlled SW Charger with NVDC Power Path and USB OTG and Enhanced ADC

Buy On MPS 3.4 4.67 4.5 3.7 16 22 3.25 5.5 3 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck
Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG
QFN-26 (3.5x3.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2733.html
MP2759A

36V Switching Charger with Power Path Management and Narrow NTC Window for 1-Cell to 6-Cell Batteries

Buy On MPS 3.6 26.4 3 3.9 36 45 3 Li-Ion, Li-FePO4, Li-Polymer Standalone Buck
Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, OTP Memory
QFN-19 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/3-series-cell-chargers/mp2759a.html
MP2760

1-Cell to 4-Cell Buck-Boost Charger with NVDC Power Path Management

Buy On MPS 3.4 18.72 6 4 22 28 6 21 6 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck-Boost
Battery Current Monitor, Battery UVP, Input Current Regulation, Input Voltage Regulation, Integrated ADC, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB Compatible, USB OTG
QFN-30 (4x5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2760.html
MP2720

2.5A, Single-Cell NVDC Buck Charger

Buy On MPS 3.6 4.6 2.5 3.9 6.3 26 3.2 5 to 5.35 3 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG
QFN-22 (2.5x3.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2720.html
MP2721

5A, Single-Cell NVDC Buck Charger

Buy On MPS 3.6 4.6 5 3.9 16 26 3.2 5 to 5.35 3 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG
QFN-22 (2.5x3.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2721.html
MP2722

5A, Single-Cell NVDC Buck Charger with Integrated USB Type-C DRP Detection

Buy On MPS 3.6 4.6 5 3.9 16 26 3.2 5 to 5.35 3 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG, USB-C CC DRP Mode Detection, USB-C CC Sink Mode Detection, USB-C CC Source Mode Detection
QFN-22 (2.5x3.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2722.html
MP2723A

3A, I2C-Controlled Switching Charger with NVDC Power Path, USB OTG, and Enhanced ADC

Buy On MPS 3.4 4.67 3 3.7 5.5 22 3.25 5.5 1.5 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Integrated ADC, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG
QFN-26 (3.5x3.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2723a.html
MP2720A

2.2A, Single-Cell Buck Charger with 15mA Termination Current

Buy On MPS 3.6 4.6 2.2 3.9 6.3 26 3.2 5.35 3 Li-Ion, Li-Polymer I2C Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG, USB-C CC DRP Mode Detection, USB-C CC Sink Mode Detection, USB-C CC Source Mode Detection
QFN-22 (2.5x3.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2720a.html
MP2770

Digital Interface-Controlled, 6A, 1-Cell Switching Charger with Power Path Management and 3.65A Boost Output

Buy On MPS 2.5 4.5 6 4 16 20 3.5 16 3.65 Li-Ion, Li-Polymer I2C Buck Dual Boost Output QFN-18 (3x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2770.html
MP2615D

2A, 1-Cell Li-Ion Battery Charger with Battery Voltage Exceeding 2.1V in a QFN-16 (3mmx3mm) Package

Buy On MPS 2 4.15 2 4.5 18 23 No Limit Li-Ion, Li-Polymer Standalone Buck No Charge when VBATT Is Below 2V QFN-16 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2615d.html
MP2724

2.2A, Single-Cell, I2C-Controlled Buck Charger with USB Type-C Sink Mode and 15mA Termination Current

Buy On MPS 3.6 4.6 2.2 3.9 6.3 26 3.2 5.35 3 Li-Ion, Li-Polymer I2C Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG, USB-C CC Sink Mode Detection
QFN-22 (2.5x3.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2724.html
MP2617B
3A Switching Charger with NVDC Power Path Management For 4.2V Single Cell Li+ Battery
Buy On MPS 4.2 4.2 3 4 10 20 3 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Narrow Voltage Power Path, Thermal Regulation, USB Compatible
QFN-20 (3x4) 1 0 https://www.monolithicpower.com/en/mp2617b.html
MP2625B

2A, Switch-Mode Li-Ion Charger with NVDC Power Path Management

Buy On MPS 4.2 4.2 2 4 10 20 2 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Narrow Voltage Power Path, Thermal Regulation, USB Compatible
QFN-20 (3x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2625b.html
MP2615

2A, 1-Cell to 2-Cell Li-Ion Battery Charger in a QFN-16 (3mmx3mm) Package

Buy On MPS 4.1 8.4 2 3.95 18 23 Li-Ion, Li-Polymer Standalone Buck Battery NTC Monitor QFN-16 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2615.html
MP2617H
Wide input Voltage, 3A Switching Charger with NVDC Power Path Management For 4.2V Single Cell Li+ Battery
Buy On MPS 4.2 4.2 3 4 14 20 3 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Narrow Voltage Power Path, Thermal Regulation, USB Compatible
QFN-20 (3x4) 1 0 https://www.monolithicpower.com/en/mp2617h.html
MP2615B

2A, 1 Cell Li-Ion Battery Charger in 3mmx3mm Package

Buy On MPS 3.99 4.03 2 3.95 18 23 Li-Ion, Li-Polymer Standalone Buck Battery NTC Monitor QFN-16 (3x3) 1 0 https://www.monolithicpower.com/en/mp2615b.html
MP2637
2.5A Single Cell Switch Mode Battery Charger with Power Path Management (PPM) and 2.4A Boost Current with Trickle Timer
Buy On MPS 4.2 4.35 2.5 4.5 6 20 3 5 2.4 Li-Ion, Li-Polymer Standalone Buck
Battery NTC Monitor, Input Bypass Power Path, Input Current Regulation, Input Voltage Regulation, Power Bank Output Mode, Thermal Regulation, USB OTG (Boost Mode)
QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/mp2637.html
MP2615C

2.1A, 1- or 2-Cell Li-ion Battery Charger with 25mohm Rsns

Buy On MPS 4.1 8.4 2.1 3.95 18 23 Li-Ion, Li-Polymer Standalone Buck Battery NTC Monitor QFN-16 (3x3) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2615c.html
MP2772
MPL

I2C-Controlled 2A Battery Charger with ADC, Power Path, Load Switch, and Boost Operation

Buy On MPS 3.6 4.6 2 4 6.5 26 3.2 6 1.5 Li-Ion, Li-Polymer I2C Buck Two Separate Load Switches Output WLCSP-30 (2.5x2.85) 1 1 https://www.monolithicpower.com/en/mp2772.html
MP2733A

Wide Input Range, 4.5A, I2C-Controlled SW Charger with NVDC Power Path and Controllable RBFET in OTG Mode

Buy On MPS 3.6 4.67 4.5 3.7 16 22 3.25 5 3 Li-Ion, Li-Polymer I2C Buck
Exit Shipping Mode via VIN Insertion, Input Current and Voltage Regulation, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, USB BC1.2 Input Detection and OTG
QFN-26 (3.5x3.5) 1 0 https://www.monolithicpower.com/en/mp2733a.html
MP2625
1.5MHz Switching Li-Ion Charger, with NVDC Power Path Management
4.2 2 Li-Ion
Battery NTC Monitor, Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Narrow Voltage Power Path, Thermal Regulation, USB Compatible
QFN-20 (3x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2625.html
MP2669

5A, Battery Charger with 3A Boost System Current and  Fast-Charge Capability

3.1 4.675 5 3.6 14 24 3 12 3 Li-Ion, Li-Polymer I2C Buck
Battery OCP, Battery UVP, Input Bypass Power Path, Input Current Regulation, JEITA Battery NTC Monitoring, LED Fuel Gauge, Power Bank Output Mode, QC3.0 Output Detection, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG (Boost Mode)
QFN-28 (4x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2669.html
MP2673

4.5A, Fast Battery Charger with 3A Boost System Current and ProgrammableBattery Discharge Current Limit

3.1 4.675 4.5 4 14 24 3 12 3 Li-Ion, Li-Polymer I2C Buck
Integrated ADC, Integrated LDO, JEITA Battery NTC Monitoring, LED Fuel Gauge, OTP Memory, Power Bank Output Mode, QC3.0 Output Detection, USB BC1.2 Input Detection, USB OTG (Boost Mode)
QFN-28 (4x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2673.html
MP2698

5V, All-in-One Power Bank Solution IC with 3.6A Boost Current and 5.0A Fast-Charging Capability

3.1 4.675 5 4 6 24 3 5 3.6 Li-Ion, Li-Polymer I2C Buck
Integrated ADC, Integrated LDO, JEITA Battery NTC Monitoring, LED Fuel Gauge, OTP Memory, Power Bank Output Mode, USB BC1.2 Input Detection, USB OTG (Boost Mode)
QFN-28 (4x4) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2698.html
MP2629

4.5A I2C Controlled Buck Charger with NVDC Power Path and USB OTG

3.4 4.67 4.52 3.2 5.8 22 3.25 5.5 3 Li-Ion, Li-FePO4, Li-Polymer I2C, Standalone Buck
Battery OCP, Battery UVP, Input Current Regulation, Input Voltage Regulation, Integrated ADC, JEITA Battery NTC Monitoring, Narrow Voltage Power Path, OTP Memory, Shipping Mode, Thermal Regulation, USB BC1.2 Input Detection, USB Compatible, USB OTG (Boost Mode)
QFN-26 (3.5x3.5) 1 0 https://www.monolithicpower.com/en/products/battery-management/chargers/1-series-cell-chargers/mp2629.html
Load More No more parts left for display.