PMICs

PMICs

Design Flexibility: Wide input voltage range
Superior Performance: Excellent Efficiency and Reliability
High Integration: Less design work with simple designs

MPS offers a variety of DC/DC step-up solutions designed to operate directly from a 12V/24V battery or at the point of load. Choose from highly power-dense integrated converters with low-Rdson FETs or flexible controllers with external FETs to efficiently address high current requirements. Our solutions help address common automotive design challenges like cold crank, EMI limits, and operation above or below AM band.


Show Columns
Status
MPS Inventory
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Package (mm)
Step-Down DC/DC Controller
Step-Down DC/DC Converter
Step-Up DC/DC Controller
Step-Up DC/DC Converter
Internal LDO
Iq (typ) (mA)
fsw (max) (kHz)
Special Features
Step-Down Converter Current (A)
LDO Current (A)
Vfb (V)
PG
SS
Grade
MPSafe
MPL
Product URL
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Package (mm)
Step-Down DC/DC Controller
Step-Down DC/DC Converter
Step-Up DC/DC Controller
Step-Up DC/DC Converter
Internal LDO
Iq (typ) (mA)
fsw (max) (kHz)
Special Features
Step-Down Converter Current (A)
LDO Current (A)
Vfb (V)
PG
SS
Grade
MPS
1
2
3
4
5
6
8
9
QFN-15 (2.5x3.5)
QFN-16 (2.5x3.5)
QFN-26 (3.5x4.5)
QFN-32 (5x5)
QFN-34 (6x6)
QFN-56 (8x8)
TLGA-29 (4.5x4.5)
TQFN-24 (5x5)
TQFN-25 (3x6)
TQFN-28 (5x5)
TQFN-28 (5x6)
TQFN-29 (5x5)
TQFN-32 (5x5)
TQFN-34 (6x6)
0
0
1
2
3
4
5
6
0
0
1
0
1
2
4
5
0.38MHz to 2.5MHz Configurable Fixed fSW
100% Duty Cycle
13 GPIOs with Configurable Functions
2.2MHz Fixed Switching Frequency
2.2MHz to 17.6MHz Switching Frequencies
2.4MHz Fixed Switching Frequency in FCCM
200kHz to 2.2MHz Switching Frequency
350kHz to 2.5MHz Configurable Switching Frequency
4-Channel Voltage Monitor
8-Bit SAR ADC Monitors Iout
ASIL-D Compliant
Accurate Telemetry Readback Including VIN, VOUT, IOUT, Temperature, and Faults via the I2C
Adjustable Output Voltage (VOUT) via Registers
Adjustable Output via Registers
Adjustable Switching Frequency
Alert Indicator
Analog Built-In Self-Testing (ABIST)
Buck 1 Supports Remote Sense and External DrMOS with Up to 50A of IOUT
Buck Output Discharge
Buffered Voltage Reference Output
CRC Protection on Registers
CRC for OTP Memory and I2C Register
Configurable Forced PWM
Discontinuous Conduction Mode (DCM)
Dynamic Voltage Scaling
Enable (EN)
Extensive Safety Features and Monitoring
External Clock Sync In/Out
External Soft Start (SS) Control
External Voltage Monitor
FCCM or AAM Mode
Failure Modes, Effects, and Diagnostic Analysis (FMEDA)
Forced Continuous Conduction Mode (FCCM)
Frequency Spread Spectrum
Frequency Sync Up to 2.5MHz
GPIOs
High Output Power Capability
High Switching Frequency
I2C Interface
I2C Interface with PEC
ISO 26262 Functional Safety Compliant
Independent OVP and UVP
Independent Voltage Supervisor
Individual PG for Each Channel and /FS Pin
Integrated Bootstrap Capacitor
Integrated Watchdog
Internal Soft Start
LDO Mode
Large Frequency Range
Latch-Off and Auto-Retry Options
Logic Built-In Self-Testing (LBIST)
Low Noise
Low Quiescent and Shutdown Current
MOTP Memory with Four User OTP Pages, Selectable via the PRESET Pin
MPS Patented Flex-Timer Control
MPS Patented Flex-Timer Sequence Control
MeshConnectTM Flip-Chip Package
Microcontroller Unit (MCU) Alive Detection
Multi-Page One-Time Programmable (MOTP) Memory
Multi-Phase Operation
Multiple-Time Programmable (MTP) Memory
OCP with Valley Current Detection and Hiccup Mode
OTP Memory
OVP with Hiccup Mode
Output OCP and OVP
Output OVP
Over-Current Protection (OCP)
Over-Voltage (OV) and Under-Voltage (UV) Monitor
Over-Voltage Protection (OVP)
PG Output
PMBus Interface
PMBus/I2C Compliant Interface with PEC
Parallel Capability for Buck
Power Good Output
Protected Memory and Registers
Redundant Bandgap and Clock
SPI or I2C Interface with CRC
SPI with CRC
SPI/I2C Interface w/ Optional CRC
Selectable DCM or FCCM
Selectable MOTP Memory with Four User OTP Pages via the PRESET Pin
Short-Circuit Protection (SCP)
Short-Circuit Protection with Hiccup Mode
Spread Spectrum for EMI Reduction
Symmetric Input Capacitor
Symmetric Input Capacitor for Improved EMI
Symmetrical Input Capacitors
Telemetry Readback Including VIN, VOUT, IOUT, Temperature, and Faults via I2C
Thermal Shutdown/Warning Protection
Two Low-Noise LDOs
Two-Time Configurable MOTP
UVP with Hiccup Mode
Under-Voltage Protection (UVP)
Watchdog
Watchdog with Window or Q&A Mode
Windowed Watchdog Timer
0.6, 0.6, 1
1, 0.6, 0.6
1, 0.6, 1.5
1, 1, 1, 1
2, 2, 1, 1, 1, 1
3
3, 2
3.5, 3.5
3.5, 3.5, 3.5
4
4, 4, 3, 3, 1, 1
4, 4, 4, 4, 2
4.5, 2.5, 4.5, 2
6, 6, 6, 6
7, 14
0
0.2
0.3
0.3/0.3/0.55/0.55
0.35, 0.35, 0.35, 0.35
0.35, 0.35, 0.35, 0.35, 0.35
0.4
0.4/0.4/0.4/0.4/0.4
Yes
Internal
Automotive
Is MPSafe Has MPL Product URL
     
MPQ7922-AEC1
2.7V to 5.5V, Quad 3A, Synchronous Buck Converters and Dual LDOs with I2C Interface, AEC-Q100 Qualified
6 2.7 5.5 3 TQFN-29 (5x5) 0 4 0 0 2 1 3000
Accurate Telemetry Readback Including VIN, VOUT, IOUT, Temperature, and Faults via the I2C, Alert Indicator, Buck 1 Supports Remote Sense and External DrMOS with Up to 50A of IOUT, Integrated Bootstrap Capacitor, Integrated Watchdog, MPS Patented Flex-Timer Sequence Control, Selectable MOTP Memory with Four User OTP Pages via the PRESET Pin, Two Low-Noise LDOs
3 0.4 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq7922-aec1.html
MPQ74202FS-AEC1
MPSafe
MPSafeTM ASIL-D, 2.7V to 5.5V, Quad 3A, Synchronous Buck Converters and Dual LDOs with I2C Interface, AEC-Q100
6 2.7 5.5 3 TQFN-29 (5x5) 0 4 0 0 2 1 3000
Accurate Telemetry Readback Including VIN, VOUT, IOUT, Temperature, and Faults via the I2C, Alert Indicator, Analog Built-In Self-Testing (ABIST), ASIL-D Compliant, Buck 1 Supports Remote Sense and External DrMOS with Up to 50A of IOUT, CRC for OTP Memory and I2C Register, Integrated Bootstrap Capacitor, Integrated Watchdog, ISO 26262 Functional Safety Compliant, Logic Built-In Self-Testing (LBIST), MPS Patented Flex-Timer Sequence Control, Redundant Bandgap and Clock, Two Low-Noise LDOs
3 0.4 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq74202fs-aec1.html
MPQ70150FS-AEC1
MPSafe
MPSafeTM, 3 Bucks, 1 Boost PMIC, Optimized for Low-Noise Radar Applications, AEC-Q100 Qualified
4 3 3.8, 5 3.5 TQFN-28 (5x5) 0 3 0 1 0 17600
Dynamic Voltage Scaling, External Voltage Monitor, GPIOs, Large Frequency Range, Low Noise, Watchdog
3.5, 3.5, 3.5 0 Adjustable Vout Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq70150fs-aec1.html
MPQ70170FS-AEC1
MPSafe
5.5V, MPSafeTM PMIC with 5 Bucks and 4 LDOs for Safety-Relevant Applications, AEC-Q100 Qualified
9 2.8 5.5 16 QFN-56 (8x8) 0 5 0 0 4 4400
13 GPIOs with Configurable Functions, Frequency Spread Spectrum, I2C Interface with PEC, Multi-Phase Operation, Multiple-Time Programmable (MTP) Memory
4, 4, 4, 4, 2 0.35, 0.35, 0.35, 0.35 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq70170fs-aec1.html
MPQ70153FS-AEC1
MPSafe

MPSafeTM Low-Noise, 3 Bucks, PMIC Optimized for Radar Applications, AEC-Q100 Qualified

3 3 5 3.5 TQFN-28 (5x5) 0 3 0 0 0 17600
External Clock Sync In/Out, External Voltage Monitor, High Switching Frequency, SPI or I2C Interface with CRC
3.5, 3.5, 3.5 0 Adjustable Vout Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70153fs-aec1.html
MPQ73350FS-AEC1

MPSafeTM, 40V, High Output Current, Synchronous Dual Buck Converter, AEC-Q100 Qualified

2 3.5 40 24 TQFN-28 (5x6) 0 2 0 0 0 0.032 2200
8-Bit SAR ADC Monitors Iout, High Output Power Capability, Individual PG for Each Channel and /FS Pin, SPI or I2C Interface with CRC
7, 14 0.6 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq73350fs-aec1.html
MPQ70336FS-AEC1
MPSafe

MPSafeTM, ASIL-D, 36V, 4A Buck Converter with 4-Channel Voltage Monitor PMIC, AEC-Q100 Qualifie

5 3.3 36 4 TQFN-25 (3x6) 0 1 0 0 0 0.02 2500
350kHz to 2.5MHz Configurable Switching Frequency, 4-Channel Voltage Monitor, CRC Protection on Registers, I2C Interface with PEC
4 0.8 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70336fs-aec1.html
MPQ70161FS-AEC1

MPSafeTM ASIL-D, 5.5V PMIC with 6 Buck Converters (2x 2A and 4x 1A), AEC-Q100 Qualified

6 2.7 5.5 2 TQFN-32 (5x5) 0 6 0 0 0 20 2000
External Voltage Monitor, Frequency Spread Spectrum, Multi-Page One-Time Programmable (MOTP) Memory, Protected Memory and Registers
2, 2, 1, 1, 1, 1 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70161fs-aec1.html
MPQ70152FS-AEC1
MPSafe

MPSafeTM, Low-Noise PMIC with 2 Bucks and 1 Boost, Optimized for Radar Applications, AEC-Q100 Qualified

3 3 5 3.5 TQFN-28 (5x5) 0 2 0 1 0 55 17600
2.2MHz to 17.6MHz Switching Frequencies, Dynamic Voltage Scaling, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Short-Circuit Protection (SCP), SPI or I2C Interface with CRC
3.5, 3.5 Adjustable Vout Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70152fs-aec1.html
MPQ70340FS-AEC1
MPSafe

MPSafeTM, ASIL-B, 36V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified

4 3.5 36 1 QFN-15 (2.5x3.5) 0 3 0 0 1 1 2200
2.2MHz Fixed Switching Frequency, OCP with Valley Current Detection and Hiccup Mode, Symmetric Input Capacitor, Windowed Watchdog Timer
0.6, 0.6, 1 0.2 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70340fs-aec1.html
MPQ7933-AEC1
MPSafe

MPSafeTM-Compatible, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified

6 2.7 5.5 4 TQFN-32 (5x5) 0 6 0 0 0 20 2000
Adjustable Output via Registers, External Voltage Monitor, Frequency Spread Spectrum, Multi-Page One-Time Programmable (MOTP) Memory
4, 4, 3, 3, 1, 1 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq7933-aec1.html
MPQ70166FS-AEC1
MPSafe

5V PMIC with Six 1A/1A/1A/1A/2A/2A Buck Converters and Flexible System Settings via PMBus, AEC-Q100 Qualified

6 5.5 2.7 2 QFN-32 (5x5) 0 6 0 0 0 10 2000
Multi-Page One-Time Programmable (MOTP) Memory, PMBus/I2C Compliant Interface with PEC, Protected Memory and Registers, Watchdog with Window or Q&A Mode
2, 2, 1, 1, 1, 1 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70166fs-aec1.html
MPQ73351FS-AEC1
MPSafe

MPSafeTM ASIL-D, 40V, High Output Current, Synchronous, Dual Buck Converter, AEC-Q100 Qualified

2 3.5 36 24 TQFN-28 (5x6) 0 2 0 0 0 0.032 2200
200kHz to 2.2MHz Switching Frequency, 8-Bit SAR ADC Monitors Iout, Low Quiescent and Shutdown Current, SPI/I2C Interface w/ Optional CRC
7, 14 0.6 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq73351fs-aec1.html
MPQ70430FS-AEC1
MPSafe

65V, 3A HV Buck, 2A LV Buck, 250mA LV Boost, ASIL-D PMIC, AEC-Q100 Qualified

3 4.5 60 3 TQFN-34 (6x6) 0 2 0 1 0 0.5 2500
Buffered Voltage Reference Output, Failure Modes, Effects, and Diagnostic Analysis (FMEDA), Microcontroller Unit (MCU) Alive Detection, Over-Current Protection (OCP), Short-Circuit Protection (SCP)
3, 2 4, 3, 5 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70430fs-aec1.html
MPQ70701FS-AEC1
MPSafe

MPSafeTM ASIL-B, 5.5V PMIC for SoCs with 5 LDOs, 4 GPIOs, and 2 Voltage Monitors, AEC-Q100 Qualified

5 2.8 5.5 0.35 TQFN-24 (5x5) 0 0 0 0 5 4
Independent Voltage Supervisor, Multi-Page One-Time Programmable (MOTP) Memory, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Under-Voltage Protection (UVP)
0.35, 0.35, 0.35, 0.35, 0.35 Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70701fs-aec1.html
MPQ70341FS-AEC1
MPSafe

MPSafeTM, ASIL-B, 36V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified

4 3.5 36 1 QFN-15 (2.5x3.5) 0 3 0 0 1 1 2200
2.2MHz Fixed Switching Frequency, MeshConnectTM Flip-Chip Package, Power Good Output, Symmetrical Input Capacitors
0.6, 0.6, 1 0.2 Adjustable Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70341fs-aec1.html
MPQ70342FS-AEC1
MPSafe

MPSafeTM ASIL-B, 36V, 3-Channel PMIC, AEC-Q100 Qualified

3 3.5 36 1 QFN-15 (2.5x3.5) 0 3 0 0 0 1 2200
2.2MHz Fixed Switching Frequency, Latch-Off and Auto-Retry Options, OCP with Valley Current Detection and Hiccup Mode, Power Good Output, Windowed Watchdog Timer
0.6, 0.6, 1 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70342fs-aec1.html
MPQ7934-AEC1
MPSafe

MPSafeTM-Compatible, 36V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified

4 3.5 36 1 QFN-15 (2.5x3.5) 0 3 0 0 1 1 2200
2.2MHz Fixed Switching Frequency, OCP with Valley Current Detection and Hiccup Mode, PG Output, Selectable DCM or FCCM
0.6, 0.6, 1 0.2 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq7934-aec1.html
MPQ7970-AEC1
MPSafe

MPSafeTM-Compatible, 5.5V PMIC for SoCs, 5 LDOs, 4 GPIOs, and 2 Voltage Monitors, AEC-Q100 Qualified

5 2.8 5.5 0.35 TQFN-24 (5x5) 0 0 0 0 5 4
Independent Voltage Supervisor, Multi-Page One-Time Programmable (MOTP) Memory, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Under-Voltage Protection (UVP)
0.35, 0.35, 0.35, 0.35, 0.35 Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq7970-aec1.html
MPQ70171FS-AEC1
MPSafe

MPSafeTM, ASIL-B, 5.5V PMIC with 5 Bucks and 4 LDOs for Safety-Relevant Applications, AEC-Q100 Qualified

9 2.8 5.5 16 QFN-56 (8x8) 0 5 0 0 4 4400
13 GPIOs with Configurable Functions, Frequency Spread Spectrum, Multiple-Time Programmable (MTP) Memory
4, 4, 4, 4, 2 0.35, 0.35, 0.35, 0.35 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70171fs-aec1.html
MPQ4390-AEC1
MPSafe

40V, High Current Output, Synchronous, Dual Buck Converter, AEC-Q100 Qualified

2 3.5 40 24 TQFN-28 (5x6) 0 2 0 0 0 0.032 2200
200kHz to 2.2MHz Switching Frequency, Internal Soft Start, SPI/I2C Interface w/ Optional CRC
7, 14 0.6 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq4390-aec1.html
MPQ7935-AEC1
MPSafe

5.5V, 5-Channel PMIC with x4 1A Buck Converters, x1 300mA LDO, I2C, and MOTP, AEC-Q100 Qualified

5 2.7 5.5 1 TLGA-29 (4.5x4.5) 0 4 0 0 1 2200
Configurable Forced PWM, Output OCP and OVP, Two-Time Configurable MOTP
1, 1, 1, 1 0.3 1.15, 1.5, 0.4, 1.8 Automotive 1 0 https://www.monolithicpower.com/en/mpq7935-aec1.html
MPQ7902-AEC1

45V Power Management IC with 2 Bucks, 1 Boost, and Flexible System Settings via the SPI, AEC-Q100 Qualified

3 4.5 42 3 QFN-34 (6x6) 0 2 0 1 0 0.38 2500
Frequency Sync Up to 2.5MHz, Spread Spectrum for EMI Reduction, Watchdog with Window or Q&A Mode
3, 2 0.85, 0.65, 0.85 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq7902-aec1.html
MPQ70333FS-AEC1
MPSafe

MPSafeTM, 45V, 3A Buck and 250mA Boost ASIL-D PMIC, AEC-Q100 Qualified

2 4.5 42 3, 0.25 TQFN-34 (6x6) 0 1 0 1 0 0.65 2500
0.38MHz to 2.5MHz Configurable Fixed fSW, OTP Memory, SPI with CRC
3 0 Adjustable Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70333fs-aec1.html
MPQ7929-AEC1
MPSafe

MPSafeTM Compatible, 18V, 4-Channel PMIC with 3 Bucks, 1 LDO, and Uprated Current, AEC-Q100 Qualified

4 3.5 18 1.5 QFN-15 (2.5x3.5) 0 3 0 0 1 1 2200
Discontinuous Conduction Mode (DCM), Forced Continuous Conduction Mode (FCCM), Over-Current Protection (OCP), Over-Voltage Protection (OVP), PMBus Interface
1, 0.6, 1.5 0.2 Adjustable Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq7929-aec1.html
MPQ7907-AEC1
MPSafe

MPSafeTM-Compatible PMIC, 5.5V, 5 Bucks and 4 LDOs with User-Configurable State Machine, AEC-Q100 Qualified

9 2.8 5.5 16 QFN-56 (8x8) 0 5 0 0 4 4400
13 GPIOs with Configurable Functions, Frequency Spread Spectrum, I2C Interface with PEC, Multi-Phase Operation, Multiple-Time Programmable (MTP) Memory
4, 4, 4, 4, 2 0.35, 0.35, 0.35, 0.35 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq7907-aec1.html
MPQ7936-AEC1
MPSafe

5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 4 LDOs, and Flexible System Settings via the I2C and MOTP, AEC-Q100 Qualified

8 2.7 5.5 4.5 TLGA-29 (4.5x4.5) 0 4 0 0 4 0.3 2200
Configurable Forced PWM, Output OCP and OVP, Two-Time Configurable MOTP
4.5, 2.5, 4.5, 2 0.3/0.3/0.55/0.55 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq7936-aec1.html
MPQ70156FS-AEC1
MPSafe

MPSafeTM, ASIL-B, 6V, 3A, PMIC with Buck Converter and 1-Channel Window Voltage Monitor, AEC-Q100 Qualified

1 2.7 6 3 QFN-16 (2.5x3.5) 0 1 0 0 0 0.021 2400
2.4MHz Fixed Switching Frequency in FCCM, External Soft Start (SS) Control, Output OVP, Short-Circuit Protection with Hiccup Mode
3 0.63 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70156fs-aec1.html
MPQ70165FS-AEC1
MPSafe

MPSafeTM, ASIL-B, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified

Buy On MPS 6 2.7 5.5 4 TQFN-32 (5x5) 0 6 0 0 0 20 2000
External Voltage Monitor, Frequency Spread Spectrum, Multi-Page One-Time Programmable (MOTP) Memory, Protected Memory and Registers
4, 4, 3, 3, 1, 1 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70165fs-aec1.html
MPQ74201FS-AEC1
MPSafe

MPSafeTM, ASIL-D, 2.7V to 5.5V, Quad 6A, Synchronous Buck Converters and Dual LDOs with I2C Interface, AEC-Q100 Qualified

Buy On MPS 6 2.7 5.5 6 TQFN-29 (5x5) 0 4 0 0 2 1 3000
ASIL-D Compliant, Integrated Watchdog, ISO 26262 Functional Safety Compliant, MOTP Memory with Four User OTP Pages, Selectable via the PRESET Pin, MPS Patented Flex-Timer Control, Telemetry Readback Including VIN, VOUT, IOUT, Temperature, and Faults via I2C
6, 6, 6, 6 0.4 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq74201fs-aec1.html
MPQ70332FS-AEC1
MPSafe

45V, 3A HV Buck, 2A LV Buck, 250mA LV Boost, ASIL-B PMIC, AEC-Q100 Qualified

Buy On MPS 3 4.5 42 3, 2, 0.25 TQFN-34 (6x6) 0 2 0 1 0 0.5 2500
0.38MHz to 2.5MHz Configurable Fixed fSW, Extensive Safety Features and Monitoring, FCCM or AAM Mode, OTP Memory, SPI with CRC
3, 2 Adjustable Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70332fs-aec1.html
MPQ7932-AEC1
MPSafe

MPSafeTM-Compatible, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified

Buy On MPS 6 2.7 5.5 4 TQFN-32 (5x5) 0 6 0 0 0 20 2000
Adjustable Output via Registers, External Voltage Monitor, Independent OVP and UVP, Multi-Page One-Time Programmable (MOTP) Memory
4, 4, 3, 3, 1, 1 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq7932-aec1.html
MPQ7920-AEC1

5V PMIC with Four Buck Converters (2A/2.5A/4.5A/4.5A), Five LDOs, and Flexible System Settings via I2C and MTP, AEC-Q100

Buy On MPS 4 2.7 5.5 4.5 QFN-26 (3.5x4.5) 4 5 2200
100% Duty Cycle, Adjustable Switching Frequency, Buck Output Discharge, Enable (EN), I2C Interface, Internal Soft Start, LDO Mode, Over-Current Protection (OCP), Parallel Capability for Buck
4.5, 2.5, 4.5, 2 1.375, 1.35, 1.375, 0.675 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq7920-aec1.html
MPQ7928-AEC1
MPSafe

MPSafeTM QM, 18V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified

Buy On MPS 4 3.5 18 1 QFN-15 (2.5x3.5) 0 3 0 0 1 1 2200
Discontinuous Conduction Mode (DCM), Forced Continuous Conduction Mode (FCCM), OCP with Valley Current Detection and Hiccup Mode, OVP with Hiccup Mode, PMBus Interface, UVP with Hiccup Mode
0.6, 0.6, 1 0.2 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq7928-aec1.html
MPQ70331FS-AEC1
MPSafe
45V, 3A HV Buck, 2A LV Buck, 250mA LV Boost, ASIL-D PMIC, AEC-Q100 Qualified
Buy On MPS 3 4.5 42 3, 2, 0.25 TQFN-34 (6x6) 0 2 0 1 0 0.5 2500
0.38MHz to 2.5MHz Configurable Fixed fSW, Extensive Safety Features and Monitoring, FCCM or AAM Mode, OTP Memory, SPI with CRC
3, 2 Adjustable Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70331fs-aec1.html
MPQ70240FS-AEC1
MPSafe

MPSafeTM, 18V, 4-Channel PMIC with 3 Bucks and 1 LDO, ASIL-B Rated, AEC-Q100 Qualified

Buy On MPS 4 3.5 18 1 QFN-15 (2.5x3.5) 0 3 0 0 1 1 2200
2.2MHz Fixed Switching Frequency, MeshConnectTM Flip-Chip Package, Power Good Output, Symmetrical Input Capacitors
0.6, 0.6, 1 0.2 Adj. Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70240fs-aec1.html
MPQ70700FS-AEC1
MPSafe

MPSafeTM, ASIL-D, 5.5V PMIC with 5 LDOs, 4 GPIOs, and 2 Voltage Monitors for SoCs, AEC-Q100 Qualified

Buy On MPS 5 2.8 5.5 0.4 TQFN-24 (5x5) 0 0 0 0 5 3
Adjustable Output Voltage (VOUT) via Registers, Multi-Page One-Time Programmable (MOTP) Memory, Over-Current Protection (OCP), Over-Voltage (OV) and Under-Voltage (UV) Monitor
0.4/0.4/0.4/0.4/0.4 Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70700fs-aec1.html
MPQ70241FS-AEC1
MPSafe

MPSafeTM, 18V, 4-Channel PMIC with 3 Bucks and 1 LDO, ASIL-B Rated, AEC-Q100 Qualified

Buy On MPS 4 3.5 18 1.5 QFN-15 (2.5x3.5) 0 3 0 0 1 1 3300
2.2MHz Fixed Switching Frequency, MeshConnectTM Flip-Chip Package, Power Good Output, Symmetric Input Capacitor for Improved EMI
1, 0.6, 1.5 0.2 Adjustable Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70241fs-aec1.html
MPQ70244FS-AEC1
MPSafe

MPSafeTM, ASIL-B, 18V, 4-Channel PMIC with 3 Bucks and 1 LDO, Enhanced PMBus Interface Logic, AEC-Q100 Qualified

Buy On MPS 4 3.5 18 1 QFN-15 (2.5x3.5) 0 3 0 0 1 1 2200
2.2MHz Fixed Switching Frequency, Power Good Output, Symmetric Input Capacitor for Improved EMI, Thermal Shutdown/Warning Protection
1, 0.6, 0.6 0.2 Adjustable Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70244fs-aec1.html
MPQ70160FS-AEC1
MPSafe

MPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified

Buy On MPS 6 2.7 5.5 4 TQFN-32 (5x5) 0 6 0 0 0 20 2200
External Voltage Monitor, Frequency Spread Spectrum, Multi-Page One-Time Programmable (MOTP) Memory, Protected Memory and Registers
4, 4, 3, 3, 1, 1 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70160fs-aec1.html
No more parts left for display.