MPQ7922-AEC1
Active Part Numbers:
MPQ7922GUTE-0000-AEC1-Z MPQ7922GUTE-0000-AEC1-P MPQ7922GUTE-xxxx-AEC1-Z MPQ7922GUTE-xxxx-AEC1-P
Meaning of P & Z 
Related Products
The MPQ74202FS-AEC1 is a complete power management solution that integrates high-efficiency, high-frequency, quad-output, synchronous buck converters and two low-dropout (LDO) regulators with a flexible logic interface.
The MPQ74202FS-AEC1 offers a highly integrated solution that delivers up to 3A of continuous output current (IOUT) per channel, with excellent load and line regulation across a wide input voltage (VIN) supply range. The MPQ74202FS-AEC1’s four bucks can work in parallel to provide 6A or 12A of IOUT. In addition, buck 1 supports external DrMOS operation to supply up to 50A of IOUT.
The MPQ74202FS-AEC1 uses adaptive constant-on-time (COT) control to provide ultra-fast load transient response. Full protection features include under-voltage lockout (UVLO), over-voltage protection (OVP), over-current protection (OCP), and thermal shutdown.
The MPQ74202FS-AEC1 integrates multi-page one-time programmable (MOTP) memory, which supports up to four user-configurable pages. The output voltage (VOUT), switching frequency (fSW), current limit (ILIM), power sequence, and many other parameters are selectable via the one-time programmable (OTP) memory or I2C, providing excellent system flexibility.
With the integration of functional safety features such as logic built-in self-testing (LBIST) and analog built-in self-testing (ABIST), this ASIL-certified device supports applications with automotive safety integrity level ASIL-D. It is developed under MPS’s advanced MPSafeTM Functional Safety Product Development process, which has been independently certified to meet ISO26262 guidelines.
The MPQ74202FS-AEC1 requires a minimal number of readily available, standard external components. It is available in a TQFN-29 (5mmx5mm) package with wettable flanks, and is available in AEC-Q100 Grade 1.
Learn about our Evaluation Kit
Log in to your account
Create New Account