MPQ74202FS-AEC1
Active Part Numbers:
MPQ74202FSGUTE-xxxxAEC-Z MPQ74202FSGUTE-xxxxAEC-P MPQ74202FSGUTE-0000AEC-Z MPQ74202FSGUTE-0000AEC-P
Meaning of P & Z 
Related Products
The MPQ7922-AEC1 is a complete power management solution that integrates high-efficiency, high-frequency, quad-output, synchronous buck converters and two low-dropout (LDO) regulators with a flexible logic interface.
The MPQ7922-AEC1 offers a highly integrated solution that delivers up to 3A of continuous output current (IOUT) per channel, with excellent load and line regulation across a wide input voltage (VIN) supply range. The MPQ7922-AEC1’s four bucks can operate in parallel to provide 6A or 12A of IOUT. In addition, buck 1 supports external DrMOS operation to supply up to 50A of IOUT.
The MPQ7922-AEC1 uses adaptive constant-on-time (COT) control to provide ultra-fast load transient response. Full protection features include under-voltage lockout (UVLO), over-voltage protection (OVP), over-current protection (OCP), and thermal shutdown.
The MPQ7922-AEC1 integrates multi-page one-time programmable memory (MOTP), which supports up to four user-configurable pages. The output voltage (VOUT), switching frequency (fSW), current limit (ILIMIT), and power sequence are selectable via the OTP or I2C, as well as many other parameters, providing great system flexibility.
The MPQ7922-AEC1 requires a minimal number of readily available, standard external components, and is available in a TQFN-29 (5mmx5mm) package.
Learn about our Evaluation Kit
Log in to your account
Create New Account