MPQ7936-AEC1
5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 4 LDOs, and Flexible System Settings via the I2C and MOTP, AEC-Q100 Qualified
Active Part Numbers:
MPQ7936GLWT-xxxx-AEC1-Z MPQ7936GLWT-xxxx-AEC1-P MPQ7936GLWT-0000-AEC1-Z MPQ7936GLWT-0000-AEC1-P
Meaning of P & Z 
Related Products
MPQ7935-AEC1 5.5V, 5-Channel PMIC with Four 1A Buck Converters and a 300mA LDO, I2C, and OTP, AEC-Q100 Qualified
The MPQ7935-AEC1 is a power management IC (PMIC) that integrates four high-efficiency step-down DC/DC converters, a low-dropout (LDO) regulator, and a flexible logic interface.
The DC/DC converters provide constant-on-time (COT) control for fast transient response. The 2.1MHz fixed switching frequency (fSW) during continuous conduction mode (CCM) greatly reduces external inductance and capacitance. Full protection features include under-voltage lockout (UVLO), over-current protection (OCP), over-voltage protection (OVP), and thermal shutdown.
The I2C interface and one-time programmable (OTP) memory are featured for application flexibility. The output voltage for buck converters 1 and 4 can be adjusted digitally via configurations or in real time. The power-on and power-off sequence are also configurable.
The output voltage for buck converter 2, buck converter 3, and the LDO can be set via external resistors to allow for simplified BOM management. A single orderable part number can be used, even if multiple PMIC configurations are needed.
The MPQ7935-AEC1 is available in a TLGA-29 (4.5mmx4.5mm) package with an exposed pad. It is available in AEC-Q100 Grade 1.
Log in to your account
Create New Account