MPQ7934-AEC1
MPSafeTM-Compatible, 36V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified
Active Part Numbers:
MPQ7934GRHE-xxxx-AEC1-Z MPQ7934GRHE-xxxx-AEC1-P MPQ7934GRHE-0000-AEC1-Z MPQ7934GRHE-0000-AEC1-P
Meaning of P & Z 
Related Products
MPQ7928-AEC1 MPSafeTM QM, 18V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified
The MPQ7928-AEC1 is a power management solution that integrates three high-efficiency step-down DC/DC converters and a low-noise low-dropout (LDO) regulator. The unique, dual-stage, 18V buck architecture maximizes efficiency for the 1.8V image sensor input/outout (I/O) rail in the CMOS sensor found in high-resolution camera modules.
Constant-on-time (COT) control with a phase-locked loop (PLL) provides a fast transient response. The 2.2MHz fixed switching frequency (fSW) during continuous conduction mode (CCM) mode greatly reduces external inductor and capacitor requirements.
The I2C digital interface allows for application flexibility. The output voltage (VOUT), power sequence, and protection thresholds can all be adjusted through the interface. Fault statuses can also be monitored. Protection features include under-voltage lockout (UVLO), over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and thermal shutdown (TSD).
The MPQ7928-AEC1 minimizes the need for external components, and is available in a space-saving QFN-15 (2.5mmx3.5mm) package with wettable flanks. It is available in AEC-Q100 Grade 1.
Log in to your account
Create New Account