MPQ70430FS-AEC1
Session textval
Session Titefor popup
- Regulated Outputs3
- Vin (min) (V)4.5
- Vin (max) (V)60
- Iout (max) (A)3
- Package (mm)TQFN-34 (6x6)
- Step-Down DC/DC Controller0
- Step-Down DC/DC Converter2
- Step-Up DC/DC Controller0
- Step-Up DC/DC Converter1
- Internal LDO0
- Iq (typ) (mA)0.5
- fsw (max) (kHz)2500
- Step-Down Converter Current (A)3, 2
- Vfb (V)4, 3, 5
- PGYes
- SSInternal
- GradeAutomotive
The MPQ70430FS-AEC1 is an ASIL-D compliant power management integrated circuit (PMIC) with advanced safety features for automotive applications. It consists of a high-voltage (HV) primary synchronous buck converter, a low-voltage (LV) secondary synchronous buck converter, and a synchronous boost converter with excellent transient response.
Voltage monitoring is implemented via a voltage supervisor to monitor the battery input voltage (VIN), output rails, and two external channels, along with critical internal voltage signals, including the VCC voltage (VCC) and bandgap reference. Clock monitoring, leakage monitoring, and thermal monitoring are also implemented.
Built-in self-testing (BIST) is included for critical analog and logic functions. A failsafe state machine manages fault handling and controls the safety outputs. An integrated, configurable watchdog can be configured in window and Q&A modes. The safety-related blocks have independent voltage regulators, bandgaps, and oscillators, which offer redundancy to achieve failsafe operation.
The serial peripheral interface (SPI) allows for flexibility through configurability. The one-time programmable (OTP) memory allows settings to be permanently stored. SPI transactions and the data in the registers and OTP are protected via cyclic redundancy check (CRC).
The MPQ70430FS-AEC1 is available in TQFN-34 (6mmx6mm) package, and is AEC-Q100 qualified.
-
Show more
Show less
Features & Benefits
- Built for Tough Automotive Transients:
- Load Dump Up to 65V
- Cold Crank Down to 4.5V
- Optimized Board Size and BOM:
- 3A High-Voltage (HV) Buck Regulator
- 2A Low-Voltage (LV) Buck Regulator
- 250mA LV Boost Regulator
- Optimized for EMC/EMI:
- Configurable Fixed Switching Frequency (fSW) from 0.38MHz to 2.5MHz
- Frequency Spread Spectrum (FSS) for EMI Reduction
- CISPR 25 Class 5 Compliant
- Advanced Monitoring:
- Window or Q&A Watchdog
- Battery Failure Pre-Warning
- Microcontroller Unit (MCU) Alive Detection
- Clock Monitoring
- Reset and Interrupt to the MCU
- Error Input Signal Monitoring
- Diagnostic Output Pin
- Short-Circuit Protection (SCP) and Over-Current Protection (OCP)
- Thermal Warning and Shutdown
- Functional Safety:
- Built-In Self-Testing (BIST)
- Hardware Capable Up to ASIL-D
- Documents Available for ISO 26262 System Design to ASIL-D
- Failure Modes, Effects, and Diagnostic Analysis (FMEDA)
- Safety Manual
- Additional Features:
- Buffered Voltage Reference Output
- Serial Peripheral Interface (SPI) with Cyclic Redundancy Check (CRC)
- One-Time Programmable (OTP) Memory
- Available in a TQFN-34 (6mmx6mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ70430FSGQKTE-xxxxAEC-Z MPQ70430FSGQKTE-xxxxAEC-P MPQ70430FSGQKTE-0000AEC-Z MPQ70430FSGQKTE-0000AEC-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ70430FS-AEC1 Resources
-
PRODUCT CATEGORY
PMICSPRODUCT CATEGORY -
APPLICATION
77GHZ RADARAPPLICATION77GHz radar is quickly growing in popularity for automotive advanced driver assistance system (ADAS) applications. Perception-sensing systems are a growing market within ADAS technologies, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. Automotive imaging radar is used as an additional way to sense objects or potential hazards around the vehicle. 77GHz ...
-
PRODUCT
MPQ70156FS-AEC1PRODUCTMPSafeTM, ASIL-B, 6V, 3A, PMIC with Buck Converter and 1-Channel Window Voltage Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ7936-AEC1PRODUCT5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 4 LDOs, and Flexible System Settings via the I2C and MOTP, AEC-Q100 Qualified
-
PRODUCT
MPQ7907-AEC1PRODUCTMPSafeTM-Compatible PMIC, 5.5V, 5 Bucks and 4 LDOs with User-Configurable State Machine, AEC-Q100 Qualified
-
PRODUCT
MPQ7929-AEC1PRODUCTMPSafeTM Compatible, 18V, 4-Channel PMIC with 3 Bucks, 1 LDO, and Uprated Current, AEC-Q100 Qualified
-
PRODUCT
MPQ7932-AEC1PRODUCTMPSafeTM-Compatible, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MPQ70332FS-AEC1PRODUCT45V, 3A HV Buck, 2A LV Buck, 250mA LV Boost, ASIL-B PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ70160FS-AEC1PRODUCTMPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MPQ70333FS-AEC1PRODUCTMPSafeTM, 45V, 3A Buck and 250mA Boost ASIL-D PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ7902-AEC1PRODUCT45V Power Management IC with 2 Bucks, 1 Boost, and Flexible System Settings via the SPI, AEC-Q100 Qualified
-
PRODUCT
MPQ7935-AEC1PRODUCT5.5V, 5-Channel PMIC with Four 1A Buck Converters and a 300mA LDO, I2C, and OTP, AEC-Q100 Qualified
-
PRODUCT
MPQ4390-AEC1PRODUCT40V, High Current Output, Synchronous, Dual Buck Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ70171FS-AEC1PRODUCTMPSafeTM, ASIL-B, 5.5V PMIC with 5 Bucks and 4 LDOs for Safety-Relevant Applications, AEC-Q100 Qualified
-
PRODUCT
MPQ7970-AEC1PRODUCTMPSafeTM-Compatible, 5.5V PMIC for SoCs, 5 LDOs, 4 GPIOs, and 2 Voltage Monitors, AEC-Q100 Qualified
-
PRODUCT
MPQ7934-AEC1PRODUCTMPSafeTM-Compatible, 36V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified
-
PRODUCT
MPQ70244FS-AEC1PRODUCTMPSafeTM, ASIL-B, 18V, 4-Channel PMIC with 3 Bucks and 1 LDO, Enhanced PMBus Interface Logic, AEC-Q100 Qualified
-
PRODUCT
MPQ70342FS-AEC1PRODUCTMPSafeTM ASIL-B, 36V, 3-Channel PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ70341FS-AEC1PRODUCTMPSafeTM, ASIL-B, 36V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified
-
PRODUCT
MPQ70701FS-AEC1PRODUCTMPSafeTM ASIL-B, 5.5V PMIC for SoCs with 5 LDOs, 4 GPIOs, and 2 Voltage Monitors, AEC-Q100 Qualified
-
PRODUCT
MPQ70241FS-AEC1PRODUCTMPSafeTM, 18V, 4-Channel PMIC with 3 Bucks and 1 LDO, ASIL-B Rated, AEC-Q100 Qualified
-
PRODUCT
MPQ73351FS-AEC1PRODUCTMPSafeTM ASIL-D, 40V, High Output Current, Synchronous, Dual Buck Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ70166FS-AEC1PRODUCT5V PMIC with Six 1A/1A/1A/1A/2A/2A Buck Converters and Flexible System Settings via PMBus, AEC-Q100 Qualified
-
PRODUCT
MPQ74201FS-AEC1PRODUCTMPSafeTM, ASIL-D, 2.7V to 5.5V, Quad 6A, Synchronous Buck Converters and Dual LDOs with I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ7933-AEC1PRODUCTMPSafeTM-Compatible, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified
Log in to your account
Create New Account