MPQ70156FS-AEC1
MPSafeTM, ASIL-B, 6V, 3A, PMIC with Buck Converter and 1-Channel Window Voltage Monitor, AEC-Q100 Qualified
Active Part Numbers:
MPQ70156FSGRHE-xxxxAEC1-Z MPQ70156FSGRHE-xxxxAEC1-P MPQ70156FSGRHE-0000AEC1-Z MPQ70156FSGRHE-0000AEC1-P
Meaning of P & Z 
Related Products
MPQ2183-AEC1 6V, 1A to 3A, 2.4MHz, Synchronous Step-Down Converter with Frequency Spread Spectrum, AEC-Q100 Qualified
The MPQ2183-AEC1 is a monolithic, step-down switch-mode converter with built-in internal MOSFETs. It provides 1A to 3A of continuous output current (IOUT) from a 2.5V to 6V input voltage (VIN), with excellent load and line regulation. The output voltage (VOUT) can be regulated as low as 0.6V.
Constant-on-time (COT) control provides fast transient response and eases loop stabilization. Fault protections include cycle-by-cycle current limiting and thermal shutdown. The MPQ2183-AEC1 is ideal for a wide range of applications, including automotive infotainment systems, clusters, and telematics.
The MPQ2183-AEC1 requires a minimal number of readily available, standard external components, and is available in an ultra-small QFN-8 (1.5mmx2mm) package. It is available in AEC-Q100 Grade 1.
Log in to your account
Create New Account