MPQ70153FS-AEC1
MPSafeTM Low-Noise, 3 Bucks, PMIC Optimized for Radar Applications, AEC-Q100 Qualified
Session textval
Session Titefor popup
- Regulated Outputs3
- Vin (min) (V)3
- Vin (max) (V)5
- Iout (max) (A)3.5
- Package (mm)TQFN-28 (5x5)
- Step-Down DC/DC Controller0
- Step-Down DC/DC Converter3
- Step-Up DC/DC Controller0
- Step-Up DC/DC Converter0
- Internal LDO0
- fsw (max) (kHz)17600
- Step-Down Converter Current (A)3.5, 3.5, 3.5
- LDO Current (A)0
- Vfb (V)Adjustable Vout
- PGYes
- SSInternal
- GradeAutomotive
The MPQ70153FS-AEC1 is a low-noise, high switching frequency (fSW) power management integrated circuit (PMIC) optimized for powering monolithic microwave integrated circuits (MMICs) in automotive radar applications.
The device includes three individual step-down DC/DC converters with excellent transient performance and high efficiency. The step-down DC/DC converters support configurable fSW up to 17.6MHz to enable low-dropout regulator (LDO) free, low-noise power solutions with minimal or no passive filtering. A configurable frequency spread spectrum (FSS) function can dither fSW for improved EMI performance.
Safety mechanisms such as built-in self-testing (BIST) provide high diagnostic coverage, which help the system achieve its target ASIL rating. This part was developed under MPS's advanced MPSafeTM Functional Safety Product Development process, which has been independently certified to meet ISO 26262 guidelines.
A configurable watchdog timer (WDT) is implemented with window and question & answer (Q&A) modes. Built-in voltage monitoring is featured for the input voltage (VIN) and output voltage (VOUT) rails. An additional voltage monitor is included to monitor an external rail.
Protection features include input and output under-voltage lockout (UVLO) protection, over-voltage protection (OVP), under-voltage protection (UVP), output short-circuit protection (SCP), and thermal shutdown (TSD). The MPQ70153FS-AEC1 integrates SPI and I2C digital interfaces, as well as a one-time programmable (OTP) memory for configurability and flexibility.
The MPQ70153FS-AEC1 requires minimal external components and is available in a thermally enhanced TQFN-28 (5mmx5mm) package. It is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- Configurable Voltage Rails for Radar Monolithic Microwave Integrated Circuits (MMICs):
- 3x Configurable Buck Converters:
- Output Voltage (VOUT): 0.8 to 1.9V at 17.6MHz
- VOUT: 0.6V to 3.3V at 2.2MHz
- Output Current (IOUT): Up to 3.5A
- Configurable Sequencing
- Dynamic Voltage Scaling (DVS)
- 3x Configurable Buck Converters:
- Superb EMI, Noise, and Ripple Performance:
- Switching Frequencies (fSW): 2.2MHz to 17.6MHz
- Advanced Frequency Spread Spectrum (FSS) Techniques
- Ultra-Low Noise Performance
- Built for Functional Safety:
- Reset, Fault, and Interrupt Pins
- External Voltage Monitor
- Window or Q&A Watchdog Timer (WDT)
- Short-Circuit Protection (SCP), Over-Current Protection (OCP), Over-Voltage Protection (OVP)
- Redundant Bandgap, Clock, and VCC
- Thermal Warning and Shutdown
- Built-In Self-Testing (BIST)
- Protected Memory and Registers
- Hardware Capable to ASIL-B
- ISO 26262 Functional Safety Certified
- Additional Features:
- 3V to 5V Input Voltage (VIN) Range
- Mount ID Detection
- External Clock Sync In/Out
- SPI or I2C Interface with Cyclic Redundancy Check (CRC)
- Available in a TQFN-28 (5mmx5mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ70153FSGUTE-xxxxAEC1-Z MPQ70153FSGUTE-xxxxAEC1-P MPQ70153FSGUTE-0000AEC1-Z MPQ70153FSGUTE-0000AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ70153FS-AEC1 Resources
-
PRODUCT CATEGORY
PMICSPRODUCT CATEGORY -
APPLICATION
SENSOR FUSION DOMAIN CONTROLLERSAPPLICATIONPerception-sensing systems have become a popular ADAS offering in new vehicles, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. However, each of these sensors has strengths and limitation — thats where sensor fusion comes in. By combining the inputs from all of the cars perception-sensing systems, the driver is provided with the best possible informatio...
-
PRODUCT
MPQ70156FS-AEC1PRODUCTMPSafeTM, ASIL-B, 6V, 3A, PMIC with Buck Converter and 1-Channel Window Voltage Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ7936-AEC1PRODUCT5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 4 LDOs, and Flexible System Settings via the I2C and MOTP, AEC-Q100 Qualified
-
PRODUCT
MPQ7907-AEC1PRODUCTMPSafeTM-Compatible PMIC, 5.5V, 5 Bucks and 4 LDOs with User-Configurable State Machine, AEC-Q100 Qualified
-
PRODUCT
MPQ7929-AEC1PRODUCTMPSafeTM Compatible, 18V, 4-Channel PMIC with 3 Bucks, 1 LDO, and Uprated Current, AEC-Q100 Qualified
-
PRODUCT
MPQ7932-AEC1PRODUCTMPSafeTM-Compatible, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MPQ70332FS-AEC1PRODUCT45V, 3A HV Buck, 2A LV Buck, 250mA LV Boost, ASIL-B PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ70160FS-AEC1PRODUCTMPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MPQ70333FS-AEC1PRODUCTMPSafeTM, 45V, 3A Buck and 250mA Boost ASIL-D PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ7902-AEC1PRODUCT45V Power Management IC with 2 Bucks, 1 Boost, and Flexible System Settings via the SPI, AEC-Q100 Qualified
-
PRODUCT
MPQ7935-AEC1PRODUCT5.5V, 5-Channel PMIC with Four 1A Buck Converters and a 300mA LDO, I2C, and OTP, AEC-Q100 Qualified
-
PRODUCT
MPQ4390-AEC1PRODUCT40V, High Current Output, Synchronous, Dual Buck Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ70171FS-AEC1PRODUCTMPSafeTM, ASIL-B, 5.5V PMIC with 5 Bucks and 4 LDOs for Safety-Relevant Applications, AEC-Q100 Qualified
-
PRODUCT
MPQ7970-AEC1PRODUCTMPSafeTM-Compatible, 5.5V PMIC for SoCs, 5 LDOs, 4 GPIOs, and 2 Voltage Monitors, AEC-Q100 Qualified
-
PRODUCT
MPQ7934-AEC1PRODUCTMPSafeTM-Compatible, 36V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified
-
PRODUCT
MPQ70244FS-AEC1PRODUCTMPSafeTM, ASIL-B, 18V, 4-Channel PMIC with 3 Bucks and 1 LDO, Enhanced PMBus Interface Logic, AEC-Q100 Qualified
-
PRODUCT
MPQ70342FS-AEC1PRODUCTMPSafeTM ASIL-B, 36V, 3-Channel PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ70341FS-AEC1PRODUCTMPSafeTM, ASIL-B, 36V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified
-
PRODUCT
MPQ70701FS-AEC1PRODUCTMPSafeTM ASIL-B, 5.5V PMIC for SoCs with 5 LDOs, 4 GPIOs, and 2 Voltage Monitors, AEC-Q100 Qualified
-
PRODUCT
MPQ70241FS-AEC1PRODUCTMPSafeTM, 18V, 4-Channel PMIC with 3 Bucks and 1 LDO, ASIL-B Rated, AEC-Q100 Qualified
-
PRODUCT
MPQ70430FS-AEC1PRODUCT65V, 3A HV Buck, 2A LV Buck, 250mA LV Boost, ASIL-D PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ73351FS-AEC1PRODUCTMPSafeTM ASIL-D, 40V, High Output Current, Synchronous, Dual Buck Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ70166FS-AEC1PRODUCT5V PMIC with Six 1A/1A/1A/1A/2A/2A Buck Converters and Flexible System Settings via PMBus, AEC-Q100 Qualified
-
PRODUCT
MPQ74201FS-AEC1PRODUCTMPSafeTM, ASIL-D, 2.7V to 5.5V, Quad 6A, Synchronous Buck Converters and Dual LDOs with I2C Interface, AEC-Q100 Qualified
Log in to your account
Create New Account