MPQ70150FS-AEC1
Session textval
Session Titefor popup
- Regulated Outputs4
- Vin (min) (V)3
- Vin (max) (V)3.8, 5
- Iout (max) (A)3.5
- Package (mm)TQFN-28 (5x5)
- Step-Down DC/DC Controller0
- Step-Down DC/DC Converter3
- Step-Up DC/DC Controller0
- Step-Up DC/DC Converter1
- Internal LDO0
- fsw (max) (kHz)17600
- Step-Down Converter Current (A)3.5, 3.5, 3.5
- LDO Current (A)0
- Vfb (V)Adjustable Vout
- PGYes
- SSInternal
- GradeAutomotive
The MPQ70150FS-AEC1 is a low-noise, high switching frequency (fSW) power management integrated circuit (PMIC) optimized for powering monolithic microwave integrated circuits (MMICs) in automotive radar applications.
Features include three individual step-down DC/DC converters and one boost converter with excellent transient performance and high efficiency. The step-down DC/DC converters support configurable switching frequencies (fSW) up to 17.6MHz to enable low-dropout regulator (LDO) free, low-noise power solutions with minimal or no passive filtering. The configurable frequency spread spectrum (FSS) function can dither fSW for improved EMI performance.
The MPQ70150FS is an ISO 26262 hardware-capable device developed under MPS's advanced MPSafe™ Functional Safety Product Development process, which has been independently certified. Safety mechanisms such as built-in self-testing (BIST) provide high diagnostic coverage.
A configurable watchdog timer (WDT) is implemented with window and question & answer (Q&A) modes. Built-in voltage monitoring is featured for the input voltage (VIN) and output voltage (VOUT) rails. An additional voltage monitor is included to monitor an external rail.
Protection features include input and output under-voltage lockout (UVLO), over-voltage protection (OVP), under-voltage protection (UVP), output short-circuit protection (SCP), and thermal shutdown (TSD). SPI and I2C digital interfaces, as well as a one-time programmable (OTP) memory, are integrated for easy configuration and flexibility.
The MPQ70150FS requires minimal external components, and is available in a thermally enhanced TQFN-28 (5mmx5mm) package. It is AEC-Q100 qualified.
-
Show more
Show less
Features & Benefits
- Configurable Voltage Rails for Radar Monolithic Microwave Integrated Circuits (MMICs):
- 3x Configurable Buck Converters:
- Output Voltage (VOUT): 0.8 to 1.9V @ 17.6MHz
- VOUT: 0.6V to 3.3V @ 2.2MHz
- Output Current (IOUT): Up to 3.5A
- 1x Boost Regulator Outputting 5V @ 500mA
- Configurable Sequencing
- Dynamic Voltage Scaling (DVS)
- 3x Configurable Buck Converters:
- Superb EMI, Noise, and Ripple Performance:
- Switching Frequencies (fSW): 2.2MHz to 17.6MHz
- Advanced Frequency Spread Spectrum (FSS) Techniques
- Ultra-Low Noise Performance
- Built for Functional Safety:
- Reset, Fault, and Interrupt Pins
- External Voltage Monitor
- Window or Q&A Watchdog Timer (WDT)
- Short-Circuit Protection (SCP), Over-Current Protection (OCP), and Over-Voltage Protection (OVP)
- Redundant Bandgap, Clock, and VCC
- Thermal Warning and Thermal Shutdown (TSD)
- Built-In Self-Testing (BIST)
- Protected Memory and Registers
- ISO 26262 Functional Safety Certified
- Additional Features:
- 3V to 5V Input Voltage (VIN) Range
- Mount-ID Detection
- External Clock Sync In/Out
- SPI or I2C Interface with Cyclic Redundancy Check (CRC)
- Available in a TQFN-28 (5mmx5mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 1
- MPSafeTM – Developed for Functional Safety Applications: ISO 26262 Compliant
Active Part Numbers:
MPQ70150FSGUTE-xxxxAEC1-Z MPQ70150FSGUTE-xxxxAEC1-P MPQ70150FSGUTE-0000AEC1-Z MPQ70150FSGUTE-0000AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ70150FS-AEC1 Resources
-
PRODUCT CATEGORY
PMICSPRODUCT CATEGORY -
APPLICATION
SENSOR FUSION DOMAIN CONTROLLERSAPPLICATIONPerception-sensing systems have become a popular ADAS offering in new vehicles, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. However, each of these sensors has strengths and limitation — thats where sensor fusion comes in. By combining the inputs from all of the cars perception-sensing systems, the driver is provided with the best possible informatio...
-
PRODUCT
MPQ70156FS-AEC1PRODUCTMPSafeTM, ASIL-B, 6V, 3A, PMIC with Buck Converter and 1-Channel Window Voltage Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ7936-AEC1PRODUCT5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 4 LDOs, and Flexible System Settings via the I2C and MOTP, AEC-Q100 Qualified
-
PRODUCT
MPQ7907-AEC1PRODUCTMPSafeTM-Compatible PMIC, 5.5V, 5 Bucks and 4 LDOs with User-Configurable State Machine, AEC-Q100 Qualified
-
PRODUCT
MPQ7929-AEC1PRODUCTMPSafeTM Compatible, 18V, 4-Channel PMIC with 3 Bucks, 1 LDO, and Uprated Current, AEC-Q100 Qualified
-
PRODUCT
MPQ7932-AEC1PRODUCTMPSafeTM-Compatible, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MPQ70332FS-AEC1PRODUCT45V, 3A HV Buck, 2A LV Buck, 250mA LV Boost, ASIL-B PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ70160FS-AEC1PRODUCTMPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MPQ70333FS-AEC1PRODUCTMPSafeTM, 45V, 3A Buck and 250mA Boost ASIL-D PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ7902-AEC1PRODUCT45V Power Management IC with 2 Bucks, 1 Boost, and Flexible System Settings via the SPI, AEC-Q100 Qualified
-
PRODUCT
MPQ7935-AEC1PRODUCT5.5V, 5-Channel PMIC with x4 1A Buck Converters, x1 300mA LDO, I2C, and MOTP, AEC-Q100 Qualified
-
PRODUCT
MPQ4390-AEC1PRODUCT40V, High Current Output, Synchronous, Dual Buck Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ70171FS-AEC1PRODUCTMPSafeTM, ASIL-B, 5.5V PMIC with 5 Bucks and 4 LDOs for Safety-Relevant Applications, AEC-Q100 Qualified
-
PRODUCT
MPQ7970-AEC1PRODUCTMPSafeTM-Compatible, 5.5V PMIC for SoCs, 5 LDOs, 4 GPIOs, and 2 Voltage Monitors, AEC-Q100 Qualified
-
PRODUCT
MPQ7934-AEC1PRODUCTMPSafeTM-Compatible, 36V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified
-
PRODUCT
MPQ70244FS-AEC1PRODUCTMPSafeTM, ASIL-B, 18V, 4-Channel PMIC with 3 Bucks and 1 LDO, Enhanced PMBus Interface Logic, AEC-Q100 Qualified
-
PRODUCT
MPQ70342FS-AEC1PRODUCTMPSafeTM ASIL-B, 36V, 3-Channel PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ70341FS-AEC1PRODUCTMPSafeTM, ASIL-B, 36V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified
-
PRODUCT
MPQ70701FS-AEC1PRODUCTMPSafeTM ASIL-B, 5.5V PMIC for SoCs with 5 LDOs, 4 GPIOs, and 2 Voltage Monitors, AEC-Q100 Qualified
-
PRODUCT
MPQ70241FS-AEC1PRODUCTMPSafeTM, 18V, 4-Channel PMIC with 3 Bucks and 1 LDO, ASIL-B Rated, AEC-Q100 Qualified
-
PRODUCT
MPQ70430FS-AEC1PRODUCT65V, 3A HV Buck, 2A LV Buck, 250mA LV Boost, ASIL-D PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ73351FS-AEC1PRODUCTMPSafeTM ASIL-D, 40V, High Output Current, Synchronous, Dual Buck Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ70166FS-AEC1PRODUCT5V PMIC with Six 1A/1A/1A/1A/2A/2A Buck Converters and Flexible System Settings via PMBus, AEC-Q100 Qualified
-
PRODUCT
MPQ74201FS-AEC1PRODUCTMPSafeTM, ASIL-D, 2.7V to 5.5V, Quad 6A, Synchronous Buck Converters and Dual LDOs with I2C Interface, AEC-Q100 Qualified
Log in to your account
Create New Account