MPQ73350FS-AEC1
MPSafeTM, 40V, High Output Current, Synchronous Dual Buck Converter, AEC-Q100 Qualified
Session textval
Session Titefor popup
- Regulated Outputs2
- Vin (min) (V)3.5
- Vin (max) (V)40
- Iout (max) (A)24
- Package (mm)TQFN-28 (5x6)
- Step-Down DC/DC Controller0
- Step-Down DC/DC Converter2
- Step-Up DC/DC Controller0
- Step-Up DC/DC Converter0
- Internal LDO0
- Iq (typ) (mA)0.032
- fsw (max) (kHz)2200
- Step-Down Converter Current (A)7, 14
- Vfb (V)0.6
- PGYes
- SSInternal
- GradeAutomotive
The MPQ73350FS-AEC1 is a synchronous dual buck converter designed for automotive safety applications. It has a wide input voltage (VIN) range, fast transient response, high efficiency, rich monitoring and protection features, and good EMI performance.
The MPQ73350FS-AEC1 can be selected to operate in either 2-channel mode or single-output multi-phase mode. For 2-channel mode, the output current (IOUT) for each buck is up to 7A with the capability for 12A with a heatsink. Multiple MPQ73350FS-AEC1 chips can be placed in parallel to support up to four phases. The switching frequency (fSW) is configurable from 200kHz to 2.2MHz, or it can be synchronized via an external clock signal. Frequency spread spectrum (FSS) is featured to improve EMI performance.
Comprehensive protection features include input under-voltage lockout (UVLO), input over-voltage protection (OVP), cycle-by-cycle peak current limiting, output OVP, output short-circuit protection (SCP), and thermal shutdown. Different configurations can easily be configured via the selectable SPI or I2C interface. The one-time programmable (OTP) memory allows for vast flexibility through programmability.
The MPQ73350FS-AEC1 is available in a TQFN-28 (5mmx6mm) package, and is AEC-Q100 qualified.
-
Show more
Show less
Features & Benefits
- High Output Power (POUT) Capability:
- 14A or 24A (with Heatsink) Parallel Channels
- 7A or 12A (with Heatsink) per Channel
- Multi-Chip, Multi-Phase Capability
- Low-Resistance High-Side and Low-Side MOSFETs (HS-FET and LS-FET, Respectively)
- Built for Automotive Applications:
- Load Dump Up to 40V
- Cold Crank Down to 3V
- Wide Output Voltage (VOUT) Range:
- Up to 9V with Internal FB Divider
- Up to 15V with External FB Divider
- Low Quiescent Current (IQ) and Shutdown Current (ISD)
- Zero-Delay PWMTM (ZDPTM) Control
- Optimized for EMI/EMC:
- Frequency Spread Spectrum (FSS)
- 200kHz to 2.2MHz Switching Frequency (fSW)
- Quiet-FETTM Switching Technology
- CISPR 25 Class 5 Compliant
- Mesh-ConnectTM Flip-Chip Package
- Advanced Monitoring and Protection Features:
- Windowed Watchdog Timer
- 8-Bit SAR Analog-to-Digital Converter (ADC) Monitors the Output Current (IOUT), VOUT, Input Voltage (VIN), and Temperature
- Cycle-by-Cycle Current Limiting
- Input/Output Over-Voltage Protection (OVP)
- Output Short-Circuit Protection (SCP)
- Thermal Shutdown (TSD)
- Achieves Functional Safety Goals:
- MPSafeTM Certified to ISO 26262
- Built-In Self-Testing (BIST)
- Bandgap Redundancy
- Real-Time Register Cyclic Redundancy Check (CRC)
- Protected Memory and Registers
- Additional Features:
- Internal Soft Start (SS)
- Clock Synchronization
- Power Good (PG) Indicators
- Selectable Advanced Asynchronous Modulation (AAM) Mode or Forced Continuous Conduction Mode (FCCM)
- Selectable Serial Peripheral Interface (SPI) or I2C Interface with Optional CRC
- One-Time Programmable (OTP) Memory
- Available in a TQFN-28 (5mmx6mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ73350FSGQJTE-xxxxAEC-Z MPQ73350FSGQJTE-xxxxAEC-P MPQ73350FSGQJTE-0000AEC-Z MPQ73350FSGQJTE-0000AEC-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ73350FS-AEC1 Resources
-
PRODUCT CATEGORY
PMICSPRODUCT CATEGORY -
APPLICATION
DISPLAY (NAVIGATION, HEADS-UP, CLUSTER)APPLICATIONAutomotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. Th...
-
APPLICATION
INFOTAINMENT SYSTEMSAPPLICATIONAutomotive in-vehicle infotainment systems are becoming increasingly software-driven to enhance safety and security, as well as the overall driving experience. Modern cars integrate driving and environmental information, passenger entertainment, wireless connections, and navigation into a centralized infotainment system architecture. However, with the rise of sophisticated in-vehicle infotainment ...
-
APPLICATION
SENSOR FUSION DOMAIN CONTROLLERSAPPLICATIONPerception-sensing systems have become a popular ADAS offering in new vehicles, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. However, each of these sensors has strengths and limitation — thats where sensor fusion comes in. By combining the inputs from all of the cars perception-sensing systems, the driver is provided with the best possible informatio...
-
PRODUCT
MPQ70156FS-AEC1PRODUCTMPSafeTM, ASIL-B, 6V, 3A, PMIC with Buck Converter and 1-Channel Window Voltage Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ7936-AEC1PRODUCT5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 4 LDOs, and Flexible System Settings via the I2C and MOTP, AEC-Q100 Qualified
-
PRODUCT
MPQ7907-AEC1PRODUCTMPSafeTM-Compatible PMIC, 5.5V, 5 Bucks and 4 LDOs with User-Configurable State Machine, AEC-Q100 Qualified
-
PRODUCT
MPQ7929-AEC1PRODUCTMPSafeTM Compatible, 18V, 4-Channel PMIC with 3 Bucks, 1 LDO, and Uprated Current, AEC-Q100 Qualified
-
PRODUCT
MPQ7932-AEC1PRODUCTMPSafeTM-Compatible, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MPQ70332FS-AEC1PRODUCT45V, 3A HV Buck, 2A LV Buck, 250mA LV Boost, ASIL-B PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ70160FS-AEC1PRODUCTMPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MPQ70333FS-AEC1PRODUCTMPSafeTM, 45V, 3A Buck and 250mA Boost ASIL-D PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ7902-AEC1PRODUCT45V Power Management IC with 2 Bucks, 1 Boost, and Flexible System Settings via the SPI, AEC-Q100 Qualified
-
PRODUCT
MPQ7935-AEC1PRODUCT5.5V, 5-Channel PMIC with Four 1A Buck Converters and a 300mA LDO, I2C, and OTP, AEC-Q100 Qualified
-
PRODUCT
MPQ4390-AEC1PRODUCT40V, High Current Output, Synchronous, Dual Buck Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ70171FS-AEC1PRODUCTMPSafeTM, ASIL-B, 5.5V PMIC with 5 Bucks and 4 LDOs for Safety-Relevant Applications, AEC-Q100 Qualified
-
PRODUCT
MPQ7970-AEC1PRODUCTMPSafeTM-Compatible, 5.5V PMIC for SoCs, 5 LDOs, 4 GPIOs, and 2 Voltage Monitors, AEC-Q100 Qualified
-
PRODUCT
MPQ7934-AEC1PRODUCTMPSafeTM-Compatible, 36V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified
-
PRODUCT
MPQ70244FS-AEC1PRODUCTMPSafeTM, ASIL-B, 18V, 4-Channel PMIC with 3 Bucks and 1 LDO, Enhanced PMBus Interface Logic, AEC-Q100 Qualified
-
PRODUCT
MPQ70342FS-AEC1PRODUCTMPSafeTM ASIL-B, 36V, 3-Channel PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ70341FS-AEC1PRODUCTMPSafeTM, ASIL-B, 36V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified
-
PRODUCT
MPQ70701FS-AEC1PRODUCTMPSafeTM ASIL-B, 5.5V PMIC for SoCs with 5 LDOs, 4 GPIOs, and 2 Voltage Monitors, AEC-Q100 Qualified
-
PRODUCT
MPQ70241FS-AEC1PRODUCTMPSafeTM, 18V, 4-Channel PMIC with 3 Bucks and 1 LDO, ASIL-B Rated, AEC-Q100 Qualified
-
PRODUCT
MPQ70430FS-AEC1PRODUCT65V, 3A HV Buck, 2A LV Buck, 250mA LV Boost, ASIL-D PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ73351FS-AEC1PRODUCTMPSafeTM ASIL-D, 40V, High Output Current, Synchronous, Dual Buck Converter, AEC-Q100 Qualified
Log in to your account
Create New Account