MPQ70161FS-AEC1
MPSafeTM ASIL-D, 5.5V PMIC with 6 Buck Converters (2x 2A and 4x 1A), AEC-Q100 Qualified
Session textval
Session Titefor popup
- Regulated Outputs6
- Vin (min) (V)2.7
- Vin (max) (V)5.5
- Iout (max) (A)2
- Package (mm)TQFN-32 (5x5)
- Step-Down DC/DC Controller0
- Step-Down DC/DC Converter6
- Step-Up DC/DC Controller0
- Step-Up DC/DC Converter0
- Internal LDO0
- Iq (typ) (mA)20
- fsw (max) (kHz)2000
- Step-Down Converter Current (A)2, 2, 1, 1, 1, 1
- PGYes
- SSInternal
- GradeAutomotive
The MPQ70161FS-AEC1 is a power management IC (PMIC) designed to meet the power management requirements of processors used in various safety-relevant automotive systems.
The six integrated, synchronous buck converters can be configured as 3-rail, dual-phase or 6-rail, single-phase converters. With dynamic voltage scaling, the output voltage (VOUTx, where x = 1~6) of each converter can be changed during normal operation. The PMBus interface provides packet error checking (PEC) and an integrated multi-page one-time programmable (MOTP) memory, which allows for a high degree of configurability.
To prevent overshoot during start-up, soft-start (SS) functionality is featured on each converter. In addition, to allow for proper discharging during shutdown, soft-shutdown functionality is featured on each converter. The slew rate for both functions can be configured via the digital registers.
The MPQ70161FS-AEC1 also features a configurable windowed or Q&A watchdog and dedicated WDI pin, an external voltage monitor, and a sequence output pin. 2MHz fixed frequency peak current mode control regulates VOUTx, offers fast transient performance, and allows for a large reduction in external inductance and capacitance. Frequency spread spectrum (FSS) reduces EMI noise.
The MPQ70161FS-AEC1 is ASIL-D hardware capable. Built-in self-testing (BIST) is implemented to perform self-diagnostics on critical analog and logic functions. Voltage monitoring is implemented for the output rails, along with critical internal voltage signals. Clock monitoring and thermal monitoring are implemented as well. The safety-related blocks have independent voltage regulators, bandgap, and oscillators. It has been developed under MPS's advanced MPSafeTM functional safety product development process, which has been independently certified to meet ISO 26262 guidelines.
The MPQ70161FS is available in a TQFN-32 (5mmx5mm) package, and is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- Designed for Automotive Applications:
- 2.7V to 5.5V Input Voltage (VIN) Range
- -40°C to +150°C Junction Temperature (TJ) Rating
- Reduces Board Size and BOM:
- 2x 2A Buck Converters
- 4x 1A Buck Converters
- Optional Multi-Phase Operation
- Dynamic Voltage Scaling
- Optimized for EMC/EMI:
- 180° Phase Shift between Bucks
- 2MHz Fixed Switching Frequency (fSW)
- Frequency Spread Spectrum (FSS)
- Additional Features:
- Multi-Page One-Time Programmable (MOTP) Memory
- External Voltage Monitor
- Windowed or Q&A Watchdog Timer
- Available in a TQFN-32 (5mmx5mm) Package with Wettable Flanks
- PMBus Interface with Packet Error Checking (PEC)
- Available in AEC-Q100 Grade 1
- Functional Safety:
- ASIL-D Hardware Capable
- Failsafe State Machine
- Built-In Self-Testing (BIST)
- Clock Monitoring
- Voltage Reference Monitor
- Protected Memory and Registers
- Documents Available for ISO 26262 System Design
- Failure Modes Effects and Diagnostic Analysis (FMEDA)
- Safety Manual
Active Part Numbers:
MPQ70161FSGUTE-xxxxAEC1-Z MPQ70161FSGUTE-xxxxAEC1-P MPQ70161FSGUTE-0001AEC1-Z MPQ70161FSGUTE-0001AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ70161FS-AEC1 Resources
-
PRODUCT CATEGORY
PMICSPRODUCT CATEGORY -
APPLICATION
DISPLAY (NAVIGATION, HEADS-UP, CLUSTER)APPLICATIONAutomotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. Th...
-
APPLICATION
INFOTAINMENT SYSTEMSAPPLICATIONAutomotive in-vehicle infotainment systems are becoming increasingly software-driven to enhance safety and security, as well as the overall driving experience. Modern cars integrate driving and environmental information, passenger entertainment, wireless connections, and navigation into a centralized infotainment system architecture. However, with the rise of sophisticated in-vehicle infotainment ...
-
APPLICATION
SENSOR FUSION DOMAIN CONTROLLERSAPPLICATIONPerception-sensing systems have become a popular ADAS offering in new vehicles, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. However, each of these sensors has strengths and limitation — thats where sensor fusion comes in. By combining the inputs from all of the cars perception-sensing systems, the driver is provided with the best possible informatio...
-
PRODUCT
MPQ70156FS-AEC1PRODUCTMPSafeTM, ASIL-B, 6V, 3A, PMIC with Buck Converter and 1-Channel Window Voltage Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ7936-AEC1PRODUCT5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 4 LDOs, and Flexible System Settings via the I2C and MOTP, AEC-Q100 Qualified
-
PRODUCT
MPQ7907-AEC1PRODUCTMPSafeTM-Compatible PMIC, 5.5V, 5 Bucks and 4 LDOs with User-Configurable State Machine, AEC-Q100 Qualified
-
PRODUCT
MPQ7929-AEC1PRODUCTMPSafeTM Compatible, 18V, 4-Channel PMIC with 3 Bucks, 1 LDO, and Uprated Current, AEC-Q100 Qualified
-
PRODUCT
MPQ7932-AEC1PRODUCTMPSafeTM-Compatible, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MPQ70332FS-AEC1PRODUCT45V, 3A HV Buck, 2A LV Buck, 250mA LV Boost, ASIL-B PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ70160FS-AEC1PRODUCTMPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MPQ70333FS-AEC1PRODUCTMPSafeTM, 45V, 3A Buck and 250mA Boost ASIL-D PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ7902-AEC1PRODUCT45V Power Management IC with 2 Bucks, 1 Boost, and Flexible System Settings via the SPI, AEC-Q100 Qualified
-
PRODUCT
MPQ7935-AEC1PRODUCT5.5V, 5-Channel PMIC with Four 1A Buck Converters and a 300mA LDO, I2C, and OTP, AEC-Q100 Qualified
-
PRODUCT
MPQ4390-AEC1PRODUCT40V, High Current Output, Synchronous, Dual Buck Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ70171FS-AEC1PRODUCTMPSafeTM, ASIL-B, 5.5V PMIC with 5 Bucks and 4 LDOs for Safety-Relevant Applications, AEC-Q100 Qualified
-
PRODUCT
MPQ7970-AEC1PRODUCTMPSafeTM-Compatible, 5.5V PMIC for SoCs, 5 LDOs, 4 GPIOs, and 2 Voltage Monitors, AEC-Q100 Qualified
-
PRODUCT
MPQ7934-AEC1PRODUCTMPSafeTM-Compatible, 36V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified
-
PRODUCT
MPQ70244FS-AEC1PRODUCTMPSafeTM, ASIL-B, 18V, 4-Channel PMIC with 3 Bucks and 1 LDO, Enhanced PMBus Interface Logic, AEC-Q100 Qualified
-
PRODUCT
MPQ70342FS-AEC1PRODUCTMPSafeTM ASIL-B, 36V, 3-Channel PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ70341FS-AEC1PRODUCTMPSafeTM, ASIL-B, 36V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified
-
PRODUCT
MPQ70701FS-AEC1PRODUCTMPSafeTM ASIL-B, 5.5V PMIC for SoCs with 5 LDOs, 4 GPIOs, and 2 Voltage Monitors, AEC-Q100 Qualified
-
PRODUCT
MPQ70241FS-AEC1PRODUCTMPSafeTM, 18V, 4-Channel PMIC with 3 Bucks and 1 LDO, ASIL-B Rated, AEC-Q100 Qualified
-
PRODUCT
MPQ70430FS-AEC1PRODUCT65V, 3A HV Buck, 2A LV Buck, 250mA LV Boost, ASIL-D PMIC, AEC-Q100 Qualified
-
PRODUCT
MPQ73351FS-AEC1PRODUCTMPSafeTM ASIL-D, 40V, High Output Current, Synchronous, Dual Buck Converter, AEC-Q100 Qualified
Log in to your account
Create New Account