MPQ70340FS-AEC1
MPSafeTM, ASIL-B, 36V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified
Active Part Numbers:
MPQ70340FSGRHE-xxxxAEC1-Z MPQ70340FSGRHE-xxxxAEC1-P MPQ70340FSGRHE-0000AEC1-Z MPQ70340FSGRHE-0000AEC1-P
Meaning of P & Z 
Related Products
MPQ70341FS-AEC1 MPSafeTM, ASIL-B, 36V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified
The MPQ70341FS-AEC1 is a power management IC (PMIC) solution that integrates three high-efficiency, step-down DC/DC converters and a low-noise low-dropout (LDO) regulator. The device's unique, dual-stage 36V buck architecture maximizes efficiency for the 1.8V image sensor input/output (I/O) rail in the CMOS sensor for high-resolution camera modules.
Constant-on-time (COT) control with phase-locked loop (PLL) enables fast transient response. During continuous conduction mode (CCM), the fixed 2.2MHz switching frequency (fSW) greatly reduces external inductor and capacitor requirements.
The PMBus interface allows for application flexibility. The output voltage (VOUT), power sequence, and protection thresholds can all be adjusted via the interface. Fault statuses can also be monitored. Robust fault protection features include under-voltage lockout (UVLO), over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP) and thermal shutdown (TSD). The one-time programmable (OTP) memory can be used to configure such functions from the factory.
The MPQ70341FS-AEC1 supports applications with a high automotive safety integrity level up to ASIL-B. Functional safety features include analog built-in self-testing (ABIST), diagnostics, and a power good (PG) output pin. The MPQ70341FS-AEC1 has been developed under MPS's advanced MPSafeTM functional safety product development process, which is independently certified to meet ISO 26262 guidelines.
The MPQ70341FS-AEC1 minimizes external component count, and is available in a space-saving QFN-15 (2.5mmx3.5mm) package with wettable flanks. It is available in AEC-Q100 Grade 1.
MPSafeTM ASIL-B, 36V, 3-Channel PMIC, AEC-Q100 Qualified
MPSafeTM-Compatible, 36V, 4-Channel PMIC with 3 Bucks and 1 LDO, AEC-Q100 Qualified
Log in to your account
Create New Account